DRV8601

ACTIVE

Haptic driver for ERM/LRA with 1.8-V logic & low power consumption

alarmNotifications Order now

Product details

Haptic actuator type ERM, LRA Features Enable Input signal Analog, PWM Vs (min) (V) 2.5 Vs (max) (V) 5.5 Vout (max) (V) 5.5 Peak-to-peak output voltage (max) (V) 11 Iq (typ) (mA) 1.7 Shutdown current (ISD) (µA) 0.01 Startup time (ms) 0.1 Operating temperature range (°C) -40 to 85 Rating Catalog
Haptic actuator type ERM, LRA Features Enable Input signal Analog, PWM Vs (min) (V) 2.5 Vs (max) (V) 5.5 Vout (max) (V) 5.5 Peak-to-peak output voltage (max) (V) 11 Iq (typ) (mA) 1.7 Shutdown current (ISD) (µA) 0.01 Startup time (ms) 0.1 Operating temperature range (°C) -40 to 85 Rating Catalog
NFBGA (NMB) 8 4 mm² 2 x 2 VSON (DRB) 8 9 mm² 3 x 3
  • High Current Output: 400 mA
  • Wide Supply Voltage Range (2.5 V to 5.5 V) for Direct Battery Operation
  • Low Quiescent Current: 1.7 mA (Typical)
  • Fast Startup Time: 100 µs
  • Low Shutdown Current: 10 nA
  • Output Short-Circuit Protection
  • Thermal Protection
  • Enable Pin is 1.8-V Compatible
  • Available in a 3-mm × 3-mm VQFN Package (DRB) and 2-mm × 2-mm MicroStar Junior™ PBGA Package (ZQV)
  • High Current Output: 400 mA
  • Wide Supply Voltage Range (2.5 V to 5.5 V) for Direct Battery Operation
  • Low Quiescent Current: 1.7 mA (Typical)
  • Fast Startup Time: 100 µs
  • Low Shutdown Current: 10 nA
  • Output Short-Circuit Protection
  • Thermal Protection
  • Enable Pin is 1.8-V Compatible
  • Available in a 3-mm × 3-mm VQFN Package (DRB) and 2-mm × 2-mm MicroStar Junior™ PBGA Package (ZQV)

The DRV8601 is a single-supply haptic driver that is optimized to drive a DC motor (also known as Eccentric Rotating Mass or ERM in haptics terminology) or a linear vibrator (also known as Linear Resonant Actuator or LRA in haptics terminology) using a single-ended PWM input signal. With a fast turn-on time of 100 µs, the DRV8601 is an excellent haptic driver for use in mobile phones and other portable electronic devices.

The DRV8601 drives up to 400 mA from a 3.3-V supply. Near rail-to-rail output swing under load ensures sufficient voltage drive for most DC motors. Differential output drive allows the polarity of the voltage across the output to be reversed quickly, thereby enabling motor speed control in both clockwise and counter-clockwise directions, allowing quick motor stopping. A wide input voltage range allows precise speed control of both DC motors and linear vibrators.

With a typical quiescent current of 1.7 mA and a shutdown current of 10 nA, the DRV8601 is ideal for portable applications. The DRV8601 has thermal and output short-circuit protection to prevent the device from being damaged during fault conditions.

The DRV8601 is a single-supply haptic driver that is optimized to drive a DC motor (also known as Eccentric Rotating Mass or ERM in haptics terminology) or a linear vibrator (also known as Linear Resonant Actuator or LRA in haptics terminology) using a single-ended PWM input signal. With a fast turn-on time of 100 µs, the DRV8601 is an excellent haptic driver for use in mobile phones and other portable electronic devices.

The DRV8601 drives up to 400 mA from a 3.3-V supply. Near rail-to-rail output swing under load ensures sufficient voltage drive for most DC motors. Differential output drive allows the polarity of the voltage across the output to be reversed quickly, thereby enabling motor speed control in both clockwise and counter-clockwise directions, allowing quick motor stopping. A wide input voltage range allows precise speed control of both DC motors and linear vibrators.

With a typical quiescent current of 1.7 mA and a shutdown current of 10 nA, the DRV8601 is ideal for portable applications. The DRV8601 has thermal and output short-circuit protection to prevent the device from being damaged during fault conditions.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DRV8662 ACTIVE Haptic driver for piezo with integrated 105-V boost converter in QFN package This product is a high-definition haptic piezo driver

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet DRV8601 Haptic Driver for DC Motors (ERMs) and Linear Vibrators (LRAs) With Ultra-Fast Turnon datasheet (Rev. D) PDF | HTML 04 Oct 2016
* User guide LPAA MicroStar BGA Discontinued and Redesigned 08 May 2022
Product overview Automotive Haptics Solutions 16 Sep 2013
Product overview Haptics: Touch feedback that really moves you (Rev. A) 08 Jan 2013
User guide DRV8601ZQVEVM ERM/LRA Driver Evaluation Module (Rev. A) 03 Oct 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8601ZQVEVM — DRV8601ZQVEVM Evaluation Module

The DRV8601 is a general-purpose single-supply Haptics driver designed to drive a DC motor (also known as Eccentric Rotating Mass or ERM in haptics terminology) or a linear vibrator (also known as Linear Resonant Actuator or LRA in haptics terminology) using a single-ended PWM input signal. With a (...)

User guide: PDF
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
NFBGA (NMB) 8 Ultra Librarian
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos