Product details

Number of input channels 4 Features EMI-resistant Operating temperature range (°C) -40 to 125 Interface type I2C Resolution (Bits) 12 Rating Automotive
Number of input channels 4 Features EMI-resistant Operating temperature range (°C) -40 to 125 Interface type I2C Resolution (Bits) 12 Rating Automotive
WQFN (RGH) 16 16 mm² 4 x 4
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C5
  • EMI-resistant architecture
  • Maximum output rates (one active channel):
    • 13.3kSPS (FDC2112-Q1, FDC2114-Q1)
    • 4.08kSPS (FDC2212-Q1, FDC2214-Q1)
  • Maximum input capacitance: 250nF (at 10kHz with 1mH inductor)
  • Sensor excitation frequency: 10kHz to 10MHz
  • Number of channels: 2, 4
  • Resolution: up to 28 bits
  • RMS noise: 0.3fF at 100SPS and fSENSOR = 5MHz
  • Supply voltage: 2.7V to 3.6V
  • power consumption: active: 2.1mA
  • Low-power sleep mode: 35µA
  • Shutdown: 200nA
  • Interface: I2C
  • Temperature range: –40°C to +125°C
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C5
  • EMI-resistant architecture
  • Maximum output rates (one active channel):
    • 13.3kSPS (FDC2112-Q1, FDC2114-Q1)
    • 4.08kSPS (FDC2212-Q1, FDC2214-Q1)
  • Maximum input capacitance: 250nF (at 10kHz with 1mH inductor)
  • Sensor excitation frequency: 10kHz to 10MHz
  • Number of channels: 2, 4
  • Resolution: up to 28 bits
  • RMS noise: 0.3fF at 100SPS and fSENSOR = 5MHz
  • Supply voltage: 2.7V to 3.6V
  • power consumption: active: 2.1mA
  • Low-power sleep mode: 35µA
  • Shutdown: 200nA
  • Interface: I2C
  • Temperature range: –40°C to +125°C

Capacitive sensing is a low-power, high-resolution contactless sensing technique that can be applied to a variety of applications ranging from proximity detection to gesture recognition. The sensor in a capacitive sensing system is any metal or conductor, allowing for highly flexible system design.

The main challenge limiting sensitivity in capacitive sensing applications is noise susceptibility of the sensors. With the FDC2x1x-Q1 resonant sensing architecture, performance can be maintained even in presence of fluorescent light.

The FDC2x1x-Q1 is a multi-channel family of high-resolution, high-speed capacitance-to-digital converters for implementing capacitive sensing solutions. The devices employ an innovative narrow-band based architecture to offer high rejection of noise while providing high resolution at high speed. The devices support a wide excitation frequency range, offering flexibility in system design.

Capacitive sensing is a low-power, high-resolution contactless sensing technique that can be applied to a variety of applications ranging from proximity detection to gesture recognition. The sensor in a capacitive sensing system is any metal or conductor, allowing for highly flexible system design.

The main challenge limiting sensitivity in capacitive sensing applications is noise susceptibility of the sensors. With the FDC2x1x-Q1 resonant sensing architecture, performance can be maintained even in presence of fluorescent light.

The FDC2x1x-Q1 is a multi-channel family of high-resolution, high-speed capacitance-to-digital converters for implementing capacitive sensing solutions. The devices employ an innovative narrow-band based architecture to offer high rejection of noise while providing high resolution at high speed. The devices support a wide excitation frequency range, offering flexibility in system design.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

FDC2114EVM — FDC2114 with Two Capacitive Sensors Evaluation Module

The FDC2114 evaluation module demonstrates capacitive sensing technology to detect the presence of a conductive or non-conductive target. The evaluation module includes two PCB capacitive sensors that connect to two of the four channels of the FDC2114. An MSP430 microcontroller is used to interface (...)
User guide: PDF
Not available on TI.com
GUI for evaluation module (EVM)

SNOC028 Sensing Solutions EVM GUI Tool v1.10.0

Supported products & hardware

Supported products & hardware

Products
Humidity sensors
  • HDC1000 Low Power, 3% Accuracy Digital Humidity Sensor with Integrated Temperature Sensor
  • HDC1050 ±3% low-power, digital humidity sensor with temperature sensor
  • HDC2010 2% RH ultra-small, low-power digital relative humidity sensor
  • HDC2080 2% RH ultra-low-power digital relative humidity sensor, interrupt/DRDY
Inductive sensor AFEs
  • LDC1001-Q1 Automotive, 5V, grade-0, Inductance to Digital Converter
  • LDC1041 1-Ch, 5V, 24-bit L, 8-bit Rp, inductance to digital converter
  • LDC1051 1-Ch, 5V, 8-bit Rp, inductance to digital converter
  • LDC1101 1-Ch, 1.8V, 24-bit L, 16-bit Rp, inductance to digital converter for high speed applications
  • LDC1312 2-Ch, 12-bit, general purpose inductance to digital converter
  • LDC1312-Q1 2-Ch, 12-bit, general purpose automotive inductance to digital converter
  • LDC1314 4-Ch, 12-bit, general purpose inductance to digital converter
  • LDC1314-Q1 4-Ch, 12-bit, general purpose automotive inductance to digital converter
  • LDC1612 2-Ch, 28-bit, high-resolution Inductance to digital converter
  • LDC1612-Q1 2-Ch, 28-bit, high-resolution automotive inductance to digital converter
  • LDC1614 4-Ch, 28-bit, high-resolution Inductance to digital converter
  • LDC1614-Q1 4-Ch, 28-bit, high-resolution automotive inductance to digital converter
  • LDC2112 2-Ch inductance to digital converter with baseline tracking for low power touch buttons
  • LDC2114 4-Ch inductance to digital converter with baseline tracking for low power touch buttons
Signal conditioners
  • FDC1004 4-channel 16-bit capacitance-to-digital converter with active shield driver for EMC protection
  • FDC1004-Q1 Automotive, 4-channel 16-bit capacitance-to-digital converter with active shield driver for EMC
  • FDC2112 2-Ch, 12-bit, capacitance to digital converter
  • FDC2112-Q1 2-Ch, 12-bit, automotive capacitance to digital converter
  • FDC2114 4-Ch, 12-bit, capacitance to digital converter
  • FDC2114-Q1 4-Ch, 12-bit, automotive capacitance to digital converter
  • FDC2212 2-Ch, 28-bit, capacitance to digital converter
  • FDC2212-Q1 2-Ch, 28-bit, automotive capacitance to digital converter
  • FDC2214 4-Ch, 28-bit, capacitance to digital converter
  • FDC2214-Q1 4-Ch, 28-bit, automotive capacitance to digital converter
Hardware development
Evaluation board
  • FDC1004EVM FDC1004EVM - 4 Channel Capacitive to Digital Converter Evaluation Module
  • FDC1004QEVM Automotive 4-Channel Capacitive to Digital Converter Evaluation Module
  • FDC2114EVM FDC2114 with Two Capacitive Sensors Evaluation Module
  • FDC2214EVM FDC2214 with Two Capacitive Sensors Evaluation Module
  • HDC1010EVM HDC1010 Low Power Humidity and Temperature Sensor Evaluation Module
  • HDC1080EVM HDC1080 low-power humidity and temperature sensor evaluation module
  • HDC2010EVM HDC2010 Low Power Humidity and Temperature Sensor Evaluation Module
  • HDC2080EVM HDC2080 Low Power Humidity and Temperature Sensor Evaluation Module
  • LDC1000EVM LDC1000EVM - Evaluation Module for Inductance to Digital Converter with Sample PCB Coil
  • LDC1312EVM LDC1312 Evaluation Module for Inductance to Digital Converter with Sample PCB Coils
  • LDC1314EVM LDC1314 Evaluation Module for Inductance to Digital Converter with Sample PCB Coils
  • LDC1612EVM LDC1612 Evaluation Module for Inductance to Digital Converter with Sample PCB Coils
  • LDC1614EVM LDC1614 Evaluation Module for Inductance to Digital Converter with Sample PCB Coils
  • LDC2114EVM LDC2114 1.8V 4-Channel Inductive Touch Evaluation Module
Support software

SNOC033 FDC211x/FDC221x Current Consumption Estimator

Supported products & hardware

Supported products & hardware

Products
Signal conditioners
  • FDC2112 2-Ch, 12-bit, capacitance to digital converter
  • FDC2112-Q1 2-Ch, 12-bit, automotive capacitance to digital converter
  • FDC2114 4-Ch, 12-bit, capacitance to digital converter
  • FDC2114-Q1 4-Ch, 12-bit, automotive capacitance to digital converter
  • FDC2212 2-Ch, 28-bit, capacitance to digital converter
  • FDC2212-Q1 2-Ch, 28-bit, automotive capacitance to digital converter
  • FDC2214 4-Ch, 28-bit, capacitance to digital converter
  • FDC2214-Q1 4-Ch, 28-bit, automotive capacitance to digital converter
Simulation model

FDC2114 IBIS MODEL

SLAM265.ZIP (26 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
WQFN (RGH) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos