Product details

Relative humidity accuracy (typ) (%RH) 0.5 Temperature accuracy (typ) (°C) 0.2 Relative humidity operating range (typ) (%RH) 0 to 100 Supply voltage (min) (V) 1.62 Supply voltage (max) (V) 5.5 Average supply current (typ) (µA) 230 Operating temperature range (°C) -40 to 125 Interface type Analog voltage (ratiometric) Rating Automotive
Relative humidity accuracy (typ) (%RH) 0.5 Temperature accuracy (typ) (°C) 0.2 Relative humidity operating range (typ) (%RH) 0 to 100 Supply voltage (min) (V) 1.62 Supply voltage (max) (V) 5.5 Average supply current (typ) (µA) 230 Operating temperature range (°C) -40 to 125 Interface type Analog voltage (ratiometric) Rating Automotive
WSON (DEF) 8 6.25 mm² 2.5 x 2.5
  • AEC-Q100 qualified for automotive applications
    • Temperature Grade 1: –40°C to 125°C
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4
  • Functional Safety-Capable
  • Relative humidity (RH) sensor:
    • Operating range: 0% to 100%RH
    • Accuracy: ±1%RH typical
    • Long-term drift: 0.19%RH/yr
    • Ratiometric Output: 10.0% to 90.0%VDD
  • Temperature sensor:
    • Operating range: –40°C to 125°C
    • Accuracy: ±0.2°C typical
    • Ratiometric Output: 12.3% to 87.7%VDD
  • NIST traceability
  • Output Short Circuit Protection
  • Integrated heater
  • High capacitive load drive up to 47nF
  • Low power: 250µA typical active current
  • Supply voltage: 1.62V to 5.50V
  • AEC-Q100 qualified for automotive applications
    • Temperature Grade 1: –40°C to 125°C
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4
  • Functional Safety-Capable
  • Relative humidity (RH) sensor:
    • Operating range: 0% to 100%RH
    • Accuracy: ±1%RH typical
    • Long-term drift: 0.19%RH/yr
    • Ratiometric Output: 10.0% to 90.0%VDD
  • Temperature sensor:
    • Operating range: –40°C to 125°C
    • Accuracy: ±0.2°C typical
    • Ratiometric Output: 12.3% to 87.7%VDD
  • NIST traceability
  • Output Short Circuit Protection
  • Integrated heater
  • High capacitive load drive up to 47nF
  • Low power: 250µA typical active current
  • Supply voltage: 1.62V to 5.50V

The HDC3120-Q1 is an integrated, capacitive based relative humidity (RH) and temperature sensor where the relative humidity and temperature sensor results are represented as ratiometric analog output. Conversion of signals to the analog domain provides a robust design for applications requiring signal transmission over wire or other distance-based use cases. The device provides high accuracy measurements over a wide supply range (1.62V – 5.5V) and low power consumption while maintaining less than 0.19% long term drift per year. The HDC3120-Q1 is available in a compact 2.5mm × 2.5mm × 0.8mm WSON 8-pin package. Both the temperature and humidity sensors are 100% tested and calibrated on a production setup that is NIST traceable and verified with equipment that is calibrated to ISO/IEC 17025 standards.

The HDC3120-Q1 is an integrated, capacitive based relative humidity (RH) and temperature sensor where the relative humidity and temperature sensor results are represented as ratiometric analog output. Conversion of signals to the analog domain provides a robust design for applications requiring signal transmission over wire or other distance-based use cases. The device provides high accuracy measurements over a wide supply range (1.62V – 5.5V) and low power consumption while maintaining less than 0.19% long term drift per year. The HDC3120-Q1 is available in a compact 2.5mm × 2.5mm × 0.8mm WSON 8-pin package. Both the temperature and humidity sensors are 100% tested and calibrated on a production setup that is NIST traceable and verified with equipment that is calibrated to ISO/IEC 17025 standards.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet HDC3120-Q1 High-Accuracy (1%RH, 0.2°C) Analog Humidity and Temperature Sensor, With Low Long-Term Drift (0.19%RH/yr), and 4s RH% Response datasheet (Rev. A) PDF | HTML 11 Jun 2025
* User guide HDC302x Silicon Users Guide (Rev. D) PDF | HTML 18 Feb 2025
Application note TI Humidity Sensors: Programming & Integration Guide PDF | HTML 03 Nov 2025
Application note Humidity Sensor-Based Water Ingress Monitoring for Automotive Electronics (Rev. A) PDF | HTML 05 Aug 2025
Functional safety information HDC3120-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 14 Apr 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WSON (DEF) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos