Product details

Number of channels 1 Vs (min) (V) 2.76 Vs (max) (V) 36 CMRR (min) (dB) 76 Common-mode input low (min) (V) -100 Common-mode input high (max) (V) 100 Input offset (±) (max) (V) 0.005 Iq (typ) (mA) 0.6 Slew rate (typ) (V/µs) 0.45 Voltage gain (min) (V/V) 0.1 Voltage gain (max) (V/V) 100 Small-signal bandwidth (typ) (Hz) 500000 Rating Catalog Operating temperature range (°C) -40 to 85 Gain drift (max) (ppm/°C) 1 Gain error (±) (max) (%) 0.1
Number of channels 1 Vs (min) (V) 2.76 Vs (max) (V) 36 CMRR (min) (dB) 76 Common-mode input low (min) (V) -100 Common-mode input high (max) (V) 100 Input offset (±) (max) (V) 0.005 Iq (typ) (mA) 0.6 Slew rate (typ) (V/µs) 0.45 Voltage gain (min) (V/V) 0.1 Voltage gain (max) (V/V) 100 Small-signal bandwidth (typ) (Hz) 500000 Rating Catalog Operating temperature range (°C) -40 to 85 Gain drift (max) (ppm/°C) 1 Gain error (±) (max) (%) 0.1
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • High common-mode voltage:
    • 40V at VS = 5V
    • ±100V at VS = ±15V
  • Differential gain = 0.1V/V TO 100V/V:
    • Set with External Resistors
  • Low quiescent current: 570µA
  • Wide supply range:
    • Single Supply: 4.5V to 36V
    • Dual Supplies: ±2.25V to ±18V
  • Low gain error: 0.025%
  • High common-mode rejection: 80dB
  • High common-mode voltage:
    • 40V at VS = 5V
    • ±100V at VS = ±15V
  • Differential gain = 0.1V/V TO 100V/V:
    • Set with External Resistors
  • Low quiescent current: 570µA
  • Wide supply range:
    • Single Supply: 4.5V to 36V
    • Dual Supplies: ±2.25V to ±18V
  • Low gain error: 0.025%
  • High common-mode rejection: 80dB

The INA146 is a precision difference amplifier that can be used to accurately attenuate high differential voltages and reject high common-mode voltages for compatibility with common signal processing voltage levels. High-voltage capability also affords inherent input protection. The input common-mode range extends beyond both supply rails, making the INA146 an excellent choice for both single and dual supply applications.

On-chip precision resistors are laser-trimmed to achieve accurate gain and high common-mode rejection. Excellent TCR tracking of these resistors provides continued high precision over temperature.

A 10:1 difference amplifier provides 0.1V/V gain when the output amplifier is used as a unity-gain buffer. In this configuration, input voltages up to ±100V can be measured. Gains greater than 0.1V/V can be set with an external resistor pair without affecting the common-mode input range.

The INA146 is available in the SO-8 surface-mount package specified for the extended industrial temperature range, –40°C to 85°C.

The INA146 is a precision difference amplifier that can be used to accurately attenuate high differential voltages and reject high common-mode voltages for compatibility with common signal processing voltage levels. High-voltage capability also affords inherent input protection. The input common-mode range extends beyond both supply rails, making the INA146 an excellent choice for both single and dual supply applications.

On-chip precision resistors are laser-trimmed to achieve accurate gain and high common-mode rejection. Excellent TCR tracking of these resistors provides continued high precision over temperature.

A 10:1 difference amplifier provides 0.1V/V gain when the output amplifier is used as a unity-gain buffer. In this configuration, input voltages up to ±100V can be measured. Gains greater than 0.1V/V can be set with an external resistor pair without affecting the common-mode input range.

The INA146 is available in the SO-8 surface-mount package specified for the extended industrial temperature range, –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
INA143 ACTIVE High speed (5-V/µs), 250-µV offset, G= 10 or G= 0.1 precision difference amplifier Fixed gain version with lower common mode input range

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet INA146 High-voltage, Programmable Gain Difference Amplifier datasheet (Rev. B) PDF | HTML Dec 10, 2025
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017
Application note High-Voltage Signal Conditioning for Low-Voltage ADCs (Rev. B) PDF | HTML May 18, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

INA146 PSpice Model (Rev. B)

SBOC023B.ZIP (26 KB) - PSpice model
Supported products & hardware
Simulation model

INA146 TINA-TI Reference Design (Rev. B)

SBOC155B.TSC (104 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

INA146 TINA-TI Spice Model (Rev. A)

SBFC027A.ZIP (5 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Reference design

TIPD138 — SPI-programmable, 16-bit 36-V 1-A power supply with integrated current shunt reference design

This verified design provides the theory, component selection, simulation, PCB design, and measurement details for a SPI controlled 36V power supply capable of sourcing 1A.  It also includes an intergrated high-side current shunt accurate to 1% across multiple decades of current load.  (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos