Product details

Number of channels 2 Vs (min) (V) 4.5 Vs (max) (V) 36 CMRR (min) (dB) 80 Common-mode input low (min) (V) -27 Common-mode input high (max) (V) 27 Input offset (±) (max) (V) 0.00045 Iq (typ) (mA) 0.95 Slew rate (typ) (V/µs) 5 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 1 Small-signal bandwidth (typ) (Hz) 1500000 Rating Catalog Operating temperature range (°C) -55 to 125 Gain drift (max) (ppm/°C) 1 Gain error (±) (max) (%) 0.05
Number of channels 2 Vs (min) (V) 4.5 Vs (max) (V) 36 CMRR (min) (dB) 80 Common-mode input low (min) (V) -27 Common-mode input high (max) (V) 27 Input offset (±) (max) (V) 0.00045 Iq (typ) (mA) 0.95 Slew rate (typ) (V/µs) 5 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 1 Small-signal bandwidth (typ) (Hz) 1500000 Rating Catalog Operating temperature range (°C) -55 to 125 Gain drift (max) (ppm/°C) 1 Gain error (±) (max) (%) 0.05
SOIC (D) 14 51.9 mm² 8.65 x 6
  • Single, dual versions
  • Low offset voltage: ±450µV (maximum)
  • Low offset voltage drift: ±5µV/°C (maximum)
  • Low gain error: 0.05% (maximum)
  • Wide bandwidth: 1.5MHz
  • High slew rate:
    • 5V/µs (CSO: SHE)
    • 20V/µs (CSO: RFB)
  • Fast settling time: 5.5µs to 0.01%
  • Low quiescent current: 950µA
  • Wide supply range: ±2.25V to ±18V
  • Single, dual versions
  • Low offset voltage: ±450µV (maximum)
  • Low offset voltage drift: ±5µV/°C (maximum)
  • Low gain error: 0.05% (maximum)
  • Wide bandwidth: 1.5MHz
  • High slew rate:
    • 5V/µs (CSO: SHE)
    • 20V/µs (CSO: RFB)
  • Fast settling time: 5.5µs to 0.01%
  • Low quiescent current: 950µA
  • Wide supply range: ±2.25V to ±18V

The INA133 and INA2133 are high slew rate, unity gain difference amplifiers made up of a precision operational amplifier with a precision resistor network. The on-chip resistors are laser trimmed for accurate gain and high common-mode rejection. Excellent tracking of resistors (TCR) maintains gain accuracy and common-mode rejection over temperature. The INAx133 operates over a wide supply range, ±2.25V to ±18V (+4.5V to +36V single supply), and that input common-mode voltage range extends beyond the positive and negative supply rails.

The differential amplifier is the foundation of many commonly used circuits. The INAx133 provides this precision circuit function for cost-optimized designs.

The single INA133 version is available in the SOIC-8 surface mount package. The dual INA2133 version is available in SOIC-14 package. Both are specified for operation over the industrial temperature range −40°C to +85°C.

The INA133 and INA2133 are high slew rate, unity gain difference amplifiers made up of a precision operational amplifier with a precision resistor network. The on-chip resistors are laser trimmed for accurate gain and high common-mode rejection. Excellent tracking of resistors (TCR) maintains gain accuracy and common-mode rejection over temperature. The INAx133 operates over a wide supply range, ±2.25V to ±18V (+4.5V to +36V single supply), and that input common-mode voltage range extends beyond the positive and negative supply rails.

The differential amplifier is the foundation of many commonly used circuits. The INAx133 provides this precision circuit function for cost-optimized designs.

The single INA133 version is available in the SOIC-8 surface mount package. The dual INA2133 version is available in SOIC-14 package. Both are specified for operation over the industrial temperature range −40°C to +85°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
INA2143 ACTIVE Dual high-speed (5-V/µs), 250-µV offset, g= 10 or g= 0.1 precision difference amplifier Improved offset, more gain options with narrowed common-mode voltage

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet INAx133 High-Speed, Precision Difference Amplifiers datasheet (Rev. B) PDF | HTML 21 Jan 2026

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​