LMC6482

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TLV9152 ACTIVE Dual, 16-V, 4.5-MHz, low-power operational amplifier 16-V general purpose amplifier with higher bandwidth (4.5 MHz), faster slew rate (21 V/µs) and lower noise (10.8 nV/√Hz)

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Vos (offset voltage at 25°C) (max) (mV) 0.75 Offset drift (typ) (µV/°C) 1 GBW (typ) (MHz) 1.5 Slew rate (typ) (V/µs) 1.3 Rail-to-rail In, Out Iq per channel (typ) (mA) 0.5 Vn at 1 kHz (typ) (nV√Hz) 37 CMRR (typ) (dB) 82 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.015 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.3 Output swing headroom (to negative supply) (typ) (V) 0.3 Output swing headroom (to positive supply) (typ) (V) -0.3 THD + N at 1 kHz (typ) (%) 0.01
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Vos (offset voltage at 25°C) (max) (mV) 0.75 Offset drift (typ) (µV/°C) 1 GBW (typ) (MHz) 1.5 Slew rate (typ) (V/µs) 1.3 Rail-to-rail In, Out Iq per channel (typ) (mA) 0.5 Vn at 1 kHz (typ) (nV√Hz) 37 CMRR (typ) (dB) 82 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.015 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.3 Output swing headroom (to negative supply) (typ) (V) 0.3 Output swing headroom (to positive supply) (typ) (V) -0.3 THD + N at 1 kHz (typ) (%) 0.01
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm) PDIP (P) 8 92.5083 mm² (9.81 mm × 9.43 mm)
  • Rail-to-rail input common-mode voltage range (specified over temperature)
  • Rail-to-rail output swing (within 20mV of supply rail, 100kΩ load)
  • Specified 3V, 5V, and 15V performance
  • Excellent CMRR and PSRR: 82dB
  • Ultra-low input current: 20fA
  • Specified for 2kΩ and 600Ω loads
  • Improved replacement for TLC272, TLC277
  • Rail-to-rail input common-mode voltage range (specified over temperature)
  • Rail-to-rail output swing (within 20mV of supply rail, 100kΩ load)
  • Specified 3V, 5V, and 15V performance
  • Excellent CMRR and PSRR: 82dB
  • Ultra-low input current: 20fA
  • Specified for 2kΩ and 600Ω loads
  • Improved replacement for TLC272, TLC277

The LMC6482 and LMC6484 (LMC648x) devices provide a common-mode range that extends to both supply rails. This rail-to-rail performance combined with excellent accuracy, due to a high CMRR, makes these devices unique among rail-to-rail input amplifiers. The devices are an excellent choice for systems that require a large input signal range, such as data acquisition. The LMC648x are also an excellent upgrade for circuits using limited common-mode range amplifiers, such as the TLC272, TLC274, TLC277 and TLC279.

Maximum dynamic signal range is provided in low voltage and single supply systems by the rail-to-rail output swing of the LMC648x. The rail-to-rail output swing is maintained for loads down to 600Ω of the device. Specified low-voltage characteristics and low-power dissipation make the LMC648x a great choice for battery-operated systems.

The LMC648x devices are available in PDIP, SOIC, and VSSOP packages.

The LMC6482 and LMC6484 (LMC648x) devices provide a common-mode range that extends to both supply rails. This rail-to-rail performance combined with excellent accuracy, due to a high CMRR, makes these devices unique among rail-to-rail input amplifiers. The devices are an excellent choice for systems that require a large input signal range, such as data acquisition. The LMC648x are also an excellent upgrade for circuits using limited common-mode range amplifiers, such as the TLC272, TLC274, TLC277 and TLC279.

Maximum dynamic signal range is provided in low voltage and single supply systems by the rail-to-rail output swing of the LMC648x. The rail-to-rail output swing is maintained for loads down to 600Ω of the device. Specified low-voltage characteristics and low-power dissipation make the LMC648x a great choice for battery-operated systems.

The LMC648x devices are available in PDIP, SOIC, and VSSOP packages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
OPA2196 ACTIVE Dual, 36-V, low power, all-purpose amplifier with mux-friendly input 36-V e-Trim amplifier with higher bandwidth (2.5 MHz), lower offset (0.1mV), lower power (0.14 mA), and lower lower noise (15 nV/rtHz)

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet LMC648x CMOS Rail-to-Rail Input and Output Operational Amplifiers datasheet (Rev. J) PDF | HTML Sep 30, 2024
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017
Application note AN-1237 RSDS™ Flat Panel Display Design Guidelines Part 2 (Rev. A) May 6, 2013
Application note AN-1234 RSDS™ Flat Panel Display Design Guidelines Part 1 (Rev. A) May 6, 2013
Application note AN-1515 A Comprehensive Study of the Howland Current Pump (Rev. A) Apr 26, 2013
Application note Effect of Heavy Loads on Accuracy and Linearity of Op Amp Circuits (Rev. B) Apr 22, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Support software

OPAMPS-SELGUIDE — Amplifier Product SelGuide Software

Selguide is a software tool designed to guide the user in selecting our Operational Amplifier, Buffer and Comparator products by enabling the user to enter in a few key parameters and have a list of devices meeting those parameters returned to them.

Included in the results is a summary table of key (...)

Supported products & hardware
Simulation model

LMC648x PSpice Model (Rev. D)

SNOM164D.ZIP (30 KB) - PSpice model
Supported products & hardware
Simulation model

LMC648x TINA-TI Reference Design (Rev. B)

SNOM646B (314 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

LMC648x TINA-TI Spice Model (Rev. B)

SNOM647B.ZIP (11 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

OPAMP-NOISECALC — Noise Calculator

This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:

  • A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian
PDIP (P) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos