LMH6640
TFT-LCD Single, 16V, Rail-to-Rail High Output Operational Amplifier
LMH6640
- (VS = 16V, RL= 2 kΩ to V+/2, 25°C, Typical Values Unless Specified)
- Supply current (no load) 4 mA
- Output resistance (closed loop 1 MHz) 0.35Ω
- −3 dB BW (AV = 1) 190 MHz
- Settling time (±0.1%, 2 VPP) 35 ns
- Input common mode voltage −0.3V to 15.1V
- Output voltage swing 100 mV from rails
- Linear output current ±100 mA
- Total harmonic distortion (2 VPP, 5 MHz) −64 dBc
- Fully characterized for: 5V & 16V
- No output phase reversal with CMVR exceeded
- Differential gain (RL = 150Ω) 0.12%
- Differential phase (RL = 150Ω) 0.12°
All trademarks are the property of their respective owners.
The LMH6640 is a voltage feedback operational amplifier with a rail-to-rail output drive capability of 100 mA. Employing TI’s patented VIP10 process, the LMH6640 delivers a bandwidth of 190 MHz at a current consumption of only 4mA. An input common mode voltage range extending to 0.3V below the V− and to within 0.9V of V+, makes the LMH6640 a true single supply op-amp. The output voltage range extends to within 100 mV of either supply rail providing the user with a dynamic range that is especially desirable in low voltage applications.
The LMH6640 offers a slew rate of 170 V/µs resulting in a full power bandwidth of approximately 28 MHz with 5V single supply (2 VPP, −1 dB). Careful attention has been paid to ensure device stability under all operating voltages and modes. The result is a very well behaved frequency response characteristic for any gain setting including +1, and excellent specifications for driving video cables including total harmonic distortion of −64 dBc @ 5 MHz, differential gain of 0.12% and differential phase of 0.12°.
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Data sheet | LMH6640 TFT-LCD Single, 16V Rail-to-Rail High Output Operational Amplifier datasheet (Rev. B) | 18 Mar 2013 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location