Product details

Number of outputs 4 Additive RMS jitter (typ) (fs) 30 Core supply voltage (V) 3.3 Output supply voltage (V) 2.5, 3.3 Output skew (ps) 50 Operating temperature range (°C) -40 to 105 Rating Automotive Output type HCSL, LVCMOS Input type CML, HCSL, HSTL, LVCMOS, LVDS, LVPECL, SSTL, XTAL
Number of outputs 4 Additive RMS jitter (typ) (fs) 30 Core supply voltage (V) 3.3 Output supply voltage (V) 2.5, 3.3 Output skew (ps) 50 Operating temperature range (°C) -40 to 105 Rating Automotive Output type HCSL, LVCMOS Input type CML, HCSL, HSTL, LVCMOS, LVDS, LVPECL, SSTL, XTAL
WQFN (RTV) 32 25 mm² 5 x 5
  • AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 2: –40°C to 105°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
    • Device MM ESD Classification Level M2
  • 3:1 Input multiplexer
    • Two universal inputs operate up to 400 MHz and accept LVPECL, LVDS, CML, SSTL, HSTL, HCSL, or single-ended clocks
    • One crystal input accepts a 10- to 40-MHz crystal or single-ended clock
  • Two banks with two differential outputs each
    • HCSL, or Hi-Z (selectable)
    • Additive RMS phase jitter for PCIe Gen3/Gen4 at 100 MHz:
      • 30 fs RMS (typical)
  • High PSRR: –72 dBc at 156.25 MHz
  • LVCMOS output with synchronous enable input
  • Pin-controlled configuration
  • VCC core supply: 3.3 V ± 5%
  • Three independent VCCO output supplies: 3.3 V, 2.5 V ± 5%
  • Industrial temperature range: –40°C to +105°C
  • 32-pin WQFN (5 mm × 5 mm)
  • AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 2: –40°C to 105°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
    • Device MM ESD Classification Level M2
  • 3:1 Input multiplexer
    • Two universal inputs operate up to 400 MHz and accept LVPECL, LVDS, CML, SSTL, HSTL, HCSL, or single-ended clocks
    • One crystal input accepts a 10- to 40-MHz crystal or single-ended clock
  • Two banks with two differential outputs each
    • HCSL, or Hi-Z (selectable)
    • Additive RMS phase jitter for PCIe Gen3/Gen4 at 100 MHz:
      • 30 fs RMS (typical)
  • High PSRR: –72 dBc at 156.25 MHz
  • LVCMOS output with synchronous enable input
  • Pin-controlled configuration
  • VCC core supply: 3.3 V ± 5%
  • Three independent VCCO output supplies: 3.3 V, 2.5 V ± 5%
  • Industrial temperature range: –40°C to +105°C
  • 32-pin WQFN (5 mm × 5 mm)

The LMK00334 -Q1 device is a 4-output HCSL fanout buffer intended for high-frequency, low-jitter clock, data distribution, and level translation. It is capable of distributing the reference clock for ADCs, DACs, multi-gigabit ethernet, XAUI, fibre channel, SATA/SAS, SONET/SDH, CPRI, and high-frequency backplanes.

The input clock can be selected from two universal inputs or one crystal input. The selected input clock is distributed to two banks of two HCSL outputs and one LVCMOS output. The LVCMOS output has a synchronous enable input for runt-pulse-free operation when enabled or disabled. The LMK00334 -Q1 operates from a 3.3-V core supply and three independent 3.3-V or 2.5-V output supplies.

The LMK00334 -Q1 provides high performance, versatility, and power efficiency, making it ideal for replacing fixed-output buffer devices while increasing timing margin in the system.

The LMK00334 -Q1 device is a 4-output HCSL fanout buffer intended for high-frequency, low-jitter clock, data distribution, and level translation. It is capable of distributing the reference clock for ADCs, DACs, multi-gigabit ethernet, XAUI, fibre channel, SATA/SAS, SONET/SDH, CPRI, and high-frequency backplanes.

The input clock can be selected from two universal inputs or one crystal input. The selected input clock is distributed to two banks of two HCSL outputs and one LVCMOS output. The LVCMOS output has a synchronous enable input for runt-pulse-free operation when enabled or disabled. The LMK00334 -Q1 operates from a 3.3-V core supply and three independent 3.3-V or 2.5-V output supplies.

The LMK00334 -Q1 provides high performance, versatility, and power efficiency, making it ideal for replacing fixed-output buffer devices while increasing timing margin in the system.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
CDCDB800 ACTIVE 8-output clock buffer for PCIe® Gen 1 to Gen 7 DB800ZL compliant with output enable/disable

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LMK00334-Q1 Four-Output Clock Buffer and Level Translator for PCIe Gen 1 to Gen 5 datasheet (Rev. A) PDF | HTML 19 Jan 2022
Application note Clocking for PCIe Applications PDF | HTML 28 Nov 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMK00338EVM — LMK00338 PCIe Gen1/2/3 Clock Buffer Evaluation Module

The LMK00338 is a 400MHz, 8-output HCSL buffer intended for PCIe Gen1/2/3 Applications, low additive jitter clock distribution and level translation. The EVM allows the user to verify the functionality and performance specification of the device. Refer to the LMK00338 datasheet for the functional (...)

User guide: PDF
Not available on TI.com
Simulation model

LMK00334 IBIS Model

SNAM160.ZIP (100 KB) - IBIS Model
Design tool

CLOCK-TREE-ARCHITECT — Clock tree architect programming software

Clock tree architect is a clock tree synthesis tool that streamlines your design process by generating clock tree solutions based on your system requirements. The tool pulls data from an extensive database of clocking products to generate a system-level multi-chip clocking solution.
Design tool

PLLATINUMSIM-SW PLL loop filter, phase noise, lock time, and spur simulation tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

Supported products & hardware

Supported products & hardware

Download options
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (RTV) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos