Product details

Number of outputs 8 Output type CML, HCSL, LVCMOS, LVDS, LVPECL Output frequency (max) (MHz) 1000 Core supply voltage (V) 3.3 Output supply voltage (V) 1.8, 2.5, 3.3 Input type LVCMOS, LVDS, LVPECL, XTAL Operating temperature range (°C) -40 to 85 Features I2C, Integrated EEPROM, Pin programmable Rating Catalog
Number of outputs 8 Output type CML, HCSL, LVCMOS, LVDS, LVPECL Output frequency (max) (MHz) 1000 Core supply voltage (V) 3.3 Output supply voltage (V) 1.8, 2.5, 3.3 Input type LVCMOS, LVDS, LVPECL, XTAL Operating temperature range (°C) -40 to 85 Features I2C, Integrated EEPROM, Pin programmable Rating Catalog
WQFN (RHS) 48 49 mm² 7 x 7
  • Ultra-Low Noise, High Performance
    • Jitter: 100-fs RMS Typical, FOUT > 100 MHz
    • PSNR: –80 dBc, Robust Supply Noise Immunity
  • Flexible Device Options
    • Up to 8 AC-LVPECL, AC-LVDS, AC-CML, HCSL or LVCMOS Outputs, or Any Combination
    • Pin Mode, I2C Mode, EEPROM Mode
    • 71-Pin Selectable Pre-programmed Default Start-Up Options
  • Dual Inputs With Automatic or Manual Selection
    • Crystal Input: 10 to 52 MHz
    • External Input: 1 to 300 MHz
  • Frequency Margining Options
    • Fine Frequency Margining Using Low-Cost Pullable Crystal Reference
    • Glitchless Coarse Frequency Margining (%) Using Output Dividers
  • Other Features
    • Supply: 3.3-V Core, 1.8-V, 2.5-V, or 3.3-V Output Supply
    • Industrial Temperature Range (–40ºC to 85ºC)
  • Ultra-Low Noise, High Performance
    • Jitter: 100-fs RMS Typical, FOUT > 100 MHz
    • PSNR: –80 dBc, Robust Supply Noise Immunity
  • Flexible Device Options
    • Up to 8 AC-LVPECL, AC-LVDS, AC-CML, HCSL or LVCMOS Outputs, or Any Combination
    • Pin Mode, I2C Mode, EEPROM Mode
    • 71-Pin Selectable Pre-programmed Default Start-Up Options
  • Dual Inputs With Automatic or Manual Selection
    • Crystal Input: 10 to 52 MHz
    • External Input: 1 to 300 MHz
  • Frequency Margining Options
    • Fine Frequency Margining Using Low-Cost Pullable Crystal Reference
    • Glitchless Coarse Frequency Margining (%) Using Output Dividers
  • Other Features
    • Supply: 3.3-V Core, 1.8-V, 2.5-V, or 3.3-V Output Supply
    • Industrial Temperature Range (–40ºC to 85ºC)

The LMK03318 device is an ultra-low-noise PLLATINUM™ clock generator with one fractional-N frequency synthesizer with integrated VCO, flexible clock distribution and fanout, and pin-selectable configuration states stored in on-chip EEPROM. The device can generate multiple clocks for various multi-gigabit serial interfaces and digital devices, thus reducing BOM cost and board area and improving reliability by replacing multiple oscillators and clock distribution devices. The ultra-low jitter reduces bit-error rate (BER) in high-speed serial links.

For the PLL, a differential clock, a single-ended clock, or a crystal input can be selected as the reference clock. The selected reference input can be used to lock the VCO frequency at an integer or fractional multiple of the reference input frequency. The VCO frequency can be tuned between 4.8 GHz and 5.4 GHz. The PLL offers the flexibility to select a predefined or user-defined loop bandwidth, depending on the needs of the application. The PLL has a post-divider that can be selected between divide-by 2, 3, 4, 5, 6, 7, or 8.

All the output channels can select the divided-down VCO clock from the PLL as the source for the output divider to set the final output frequency. Some output channels can also independently select the reference input for the PLL as an alternative source to be bypassed to the corresponding output buffers. The 8-bit output dividers support a divide range of 1 to 256 (even or odd), output frequencies up to 1 GHz, and output phase synchronization capability.

All output pairs are ground-referenced CML drivers with programmable swing that can be interfaced to LVDS, LVPECL, or CML receivers with AC coupling. All output pairs can also be independently configured as HCSL outputs or 2 × 1.8-V LVCMOS outputs. The outputs offer lower power at 1.8 V, higher performance and power supply noise immunity, and lower EMI compared to voltage-referenced driver designs (such as traditional LVDS and LVPECL drivers). Two additional 3.3-V LVCMOS outputs can be obtained via the STATUS pins. This is an optional feature in case of a need for 3.3-V LVCMOS outputs and device status signals are not needed.

The device features self start-up from on-chip programmable EEPROM or pre-defined ROM memory, which offers multiple custom device modes selectable via pin control eliminating the need for serial programming. The device registers and on-chip EEPROM settings are fully programmable through the I2C-compatible serial interface. The device slave address is programmable in EEPROM and LSBs can be set with a 3-state pin.

The device provides two frequency margining options with glitch-free operation to support system design verification tests (DVT), such as standard compliance and system timing margin testing. Fine frequency margining (in ppm) can be supported by using a low-cost pullable crystal on the internal crystal oscillator (XO), and selecting this input as the reference to the PLL synthesizer. The frequency margining range is determined by the trim sensitivity of the crystal and the on-chip varactor range. XO frequency margining can be controlled through pin or I2C control for ease-of use and high flexibility. Coarse frequency margining (in %) is available on any output channel by changing the output divide value via I2C interface, which synchronously stops and restarts the output clock to prevent a glitch or runt pulse when the divider is changed.

Internal power conditioning provide excellent power supply noise rejection (PSNR), reducing the cost and complexity of the power delivery network. The analog and digital core blocks operate from 3.3-V ± 5% supply and output blocks operate from 1.8-V, 2.5-V, or 3.3-V ± 5% supply.

The LMK03318 device is an ultra-low-noise PLLATINUM™ clock generator with one fractional-N frequency synthesizer with integrated VCO, flexible clock distribution and fanout, and pin-selectable configuration states stored in on-chip EEPROM. The device can generate multiple clocks for various multi-gigabit serial interfaces and digital devices, thus reducing BOM cost and board area and improving reliability by replacing multiple oscillators and clock distribution devices. The ultra-low jitter reduces bit-error rate (BER) in high-speed serial links.

For the PLL, a differential clock, a single-ended clock, or a crystal input can be selected as the reference clock. The selected reference input can be used to lock the VCO frequency at an integer or fractional multiple of the reference input frequency. The VCO frequency can be tuned between 4.8 GHz and 5.4 GHz. The PLL offers the flexibility to select a predefined or user-defined loop bandwidth, depending on the needs of the application. The PLL has a post-divider that can be selected between divide-by 2, 3, 4, 5, 6, 7, or 8.

All the output channels can select the divided-down VCO clock from the PLL as the source for the output divider to set the final output frequency. Some output channels can also independently select the reference input for the PLL as an alternative source to be bypassed to the corresponding output buffers. The 8-bit output dividers support a divide range of 1 to 256 (even or odd), output frequencies up to 1 GHz, and output phase synchronization capability.

All output pairs are ground-referenced CML drivers with programmable swing that can be interfaced to LVDS, LVPECL, or CML receivers with AC coupling. All output pairs can also be independently configured as HCSL outputs or 2 × 1.8-V LVCMOS outputs. The outputs offer lower power at 1.8 V, higher performance and power supply noise immunity, and lower EMI compared to voltage-referenced driver designs (such as traditional LVDS and LVPECL drivers). Two additional 3.3-V LVCMOS outputs can be obtained via the STATUS pins. This is an optional feature in case of a need for 3.3-V LVCMOS outputs and device status signals are not needed.

The device features self start-up from on-chip programmable EEPROM or pre-defined ROM memory, which offers multiple custom device modes selectable via pin control eliminating the need for serial programming. The device registers and on-chip EEPROM settings are fully programmable through the I2C-compatible serial interface. The device slave address is programmable in EEPROM and LSBs can be set with a 3-state pin.

The device provides two frequency margining options with glitch-free operation to support system design verification tests (DVT), such as standard compliance and system timing margin testing. Fine frequency margining (in ppm) can be supported by using a low-cost pullable crystal on the internal crystal oscillator (XO), and selecting this input as the reference to the PLL synthesizer. The frequency margining range is determined by the trim sensitivity of the crystal and the on-chip varactor range. XO frequency margining can be controlled through pin or I2C control for ease-of use and high flexibility. Coarse frequency margining (in %) is available on any output channel by changing the output divide value via I2C interface, which synchronously stops and restarts the output clock to prevent a glitch or runt pulse when the divider is changed.

Internal power conditioning provide excellent power supply noise rejection (PSNR), reducing the cost and complexity of the power delivery network. The analog and digital core blocks operate from 3.3-V ± 5% supply and output blocks operate from 1.8-V, 2.5-V, or 3.3-V ± 5% supply.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMK5B12204 ACTIVE Ultra-low jitter clock generator with network synchronization and BAW technology This product has more robust jitter performance and built-in network synchronization capabilities.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LMK03318 Ultra-Low-Noise Jitter Clock Generator Family With One PLL, Eight Outputs, Integrated EEPROM datasheet (Rev. E) PDF | HTML 20 Apr 2018
Application note Clocking for PCIe Applications PDF | HTML 28 Nov 2023
Application note Clocking High Speed Serial Links with LMK033X8 (Rev. A) 07 Jan 2016
Application note Frequency Margining Using TI High-Performance Clock Generators (Rev. A) 12 Dec 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMK03318EVM — LMK03318EVM Ultra-Low-Jitter Clock Generator EVM With 1 PLL, 8 Differential Outputs, and 2 Inputs

The LMK03318EVM evaluation module provides a complete clocking platform to evaluate the 100-fs RMS jitter performance and pin-/software-configuration modes and features of the Texas Instruments LMK03318 Ultra-Low-Jitter Clock Generator with 1 PLL, 8 outputs, 2 inputs, and integrated EEPROM.

The (...)

User guide: PDF
Not available on TI.com
Support software

TICSPRO-SW TICS Pro GUI and Live Programming Tool for Clocking Devices

Texas Instruments clocks and synthesizers (TICS) pro software is used to program the evaluation modules (EVMs) for product numbers with these prefixes: CDC, LMK and LMX. These products include phase-locked loops and voltage-controlled oscillators (PLL+VCO), synthesizers and clocking devices.

Supported products & hardware

Supported products & hardware

Products
Clock generators
  • CDCE6214-Q1 Ultra-low power clock generator supporting PCIe gen 1-5 with 2 inputs, 4 outputs and internal EEPROM
  • CDCI6214 PCIe Gen4 support ultra-low power clock generator with four programmable outputs & EEPROM
  • LMK02000 1 to 800-MHz, precision clock distributor with integrated PLL and 3 LVDS / 5 LVPECL outputs
  • LMK02002 1 to 800-MHz, precision clock distributor with integrated PLL and 4 LVPECL outputs
  • LMK03200 Precision 0-delay clock conditioner with integrated VCO
  • LMK03318 Ultra-low jitter clock generator family with single PLL
  • LMK03328 Ultra-low jitter clock generator family with two independent PLLs
  • LMK03806 Ultra-low jitter clock generator with 14 outputs
  • LMK3H0102 Bulk acoustic wave (BAW)-based PCIe Gen 1 to Gen 7-compliant referenceless clock generator
Clock buffers
  • CDCDB2000 DB2000QL compliant 20-output clock buffer for PCIe® Gen 1 to Gen 7
  • CDCDB800 8-output clock buffer for PCIe® Gen 1 to Gen 7
  • LMK01000 1.6-GHz high performance clock buffer, divider, and distributor with 3 LVDS & 5 LVPECL outputs
  • LMK01010 1.6-GHz high performance clock buffer, divider, and distributor with 8 LVDS outputs
  • LMK01020 1.6-GHz high performance clock buffer, divider, and distributor with 8 LVPECL outputs
  • LMK01801 Dual clock distribution
  • LMK1D1208I 8-channel output, 1.8-V, 2.5-V, and 3.3-V LVDS buffer with I²C
  • LMKDB1104 4-output LP-HCSL clock buffer for PCIe PCIe Gen 1 to Gen 7
  • LMKDB1108 8-output LP-HCSL clock buffer for PCIe Gen 1 to Gen 7
  • LMKDB1120 DB2000QL-compliant 20-output clock buffer for PCIe Gen 1 to Gen 7
  • LMKDB1204 2-input 4-output LP-HCSL clock multiplexer for PCIe Gen 1 to Gen 7
Oscillators
  • LMK61E0M LVCMOS ultra-low jitter programmable oscillator with internal EEPROM
  • LMK61E2 Ultra-low jitter, EEPROM programmable oscillator for medical imaging and test and measurement
Clock jitter cleaners
  • LMK04100 Precision clock conditioners clock jitter cleaner with cascaded PLLs
  • LMK04101 Jitter cleaner with integrated 1430 to 1570-MHz VCO:3 outputs for 2VPEC/LVPEC+4 outputs for LVCOMS
  • LMK04102 Jitter cleaner with integrated 1600 to 1750-MHz VCO:3 outputs for 2VPEC/LVPEC+4 outputs for LVCOMS
  • LMK04110 Jitter cleaner with integrated 1185 to 1296-MHz VCO:5 outputs for 2VPEC/LVPEC
  • LMK04111 Jitter cleaner with integrated 1430 to 1570-MHz VCO:5 outputs for 2VPEC/LVPEC
  • LMK04131 Jitter cleaner with integrated 1430 to 1570-MHz VCO:2 outputs for 2VPEC/LVPEC+LVDS+LVCOMS
  • LMK04133 Jitter cleaner with integrated 1840 to 2160-MHz VCO:2 outputs for 2VPEC/LVPEC+LVDS+LVCOMS
  • LMK04208 Ultra low-noise clock jitter cleaner with 6 programmable outputs
  • LMK04228 Ultra low-noise clock jitter cleaner with dual loop PLLs
  • LMK04368-EP Enhanced product ultra-low-noise 3.2-GHz JESD204C jitter cleaner
  • LMK04610 Ultra low-noise and low power JESD204B compliant clock jitter cleaner with dual PLLs
  • LMK04616 Ultra low-noise and low power JESD204B compliant clock jitter cleaner
  • LMK04714-Q1 Automotive, ultra low-noise 3.2-GHz, JESD204B and JESD204C dual-loop clock jitter cleaner
  • LMK04803 Low-noise clock jitter cleaner with dual cascaded PLLs and integrated 1.9-GHz VCO
  • LMK04816 Three input low-noise clock jitter cleaner with dual loop PLLs
  • LMK04821 Ultra low jitter synthesizer and jitter cleaner with JESD204B support
  • LMK04826 Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 1840 to1970-MHz VCO0
  • LMK04828 Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0.
  • LMK04828-EP Ultra low-noise JESD204B compliant clock jitter cleaner with temperature range -55 to 105c
  • LMK04832 Ultra-low-noise, 3.2-GHz, 15-output, JESD204B clock jitter cleaner with dual loop
  • LMK04832-SEP Radiation-tolerant, 30-krad, ultra-low-noise, 3.2-GHz 15-output JESD204C clock jitter cleaner
  • LMK04832-SP Radiation-hardened-assured (RHA), ultra-low-noise, 3.2-GHz, 15-output clock jitter cleaner
Clock network synchronizers
  • LMK05028 Low-jitter dual-channel network synchronizer clock
  • LMK05318 Ultra-low jitter single channel network synchronizer clock with BAW
  • LMK05318B Ultra-low jitter single channel network synchronizer clock with BAW
  • LMK5B12204 Ultra-low jitter clock generator with network synchronization and BAW technology
  • LMK5B12212 Ultra-low-jitter, 12-output, one DPLL, two APLL network synchronizer with integrated 2.5-GHz BAW VCO
  • LMK5B33216 16-output, three DPLL and APLL, network synchronizer with integrated 2.5-GHz bulk-acoustic-wave VCO
  • LMK5B33414 14-output, three DPLL and APLL, network synchronizer with integrated 2.5-GHz bulk-acoustic-wave VCO
  • LMK5C22212A Three DPLL, two APLL, two-input and 12-output network synchronizer with BAW VCO 
  • LMK5C33216 Ultra-low jitter clock synchronizer with JESD204B for wireless communications with BAW
  • LMK5C33216A Three DPLL, three APLL, two-input and 16-output network synchronizer with JESD204B/C and BAW VCO
RF PLLs & synthesizers
  • LMX1204 12.8-GHz RF buffer, multiplier and divider with JESD204B/C SYSREF support and phase synchronization
  • LMX1214 1:5 18GHz RF buffer and divider with auxiliary clock
  • LMX1404-EP 15 GHz Buffer/Multiplier/Divider with SYSREF (JESD204B/C support) and FPGA Clock
  • LMX1860-SEP Rad tolerant 15GHz RF buffer, multiplier, divider with SYSREF (JESD204B/C support) and FPGA clock
  • LMX1906-SP Radiation-hardness-assured (RHA) 15GHz buffer, multiplier and divider with SYSREF and FPGA clock
  • LMX2485 500-MHz to 3-GHz delta-sigma low power dual PLL for RF personal communications
  • LMX2485E 50-MHz to 3-GHz delta-sigma low power dual PLL for RF personal communications
  • LMX2485Q-Q1 500MHz to 3GHz automotive delta-sigma low power dual PLL
  • LMX2486 1-GHz to 4.5-GHz delta-sigma low power dual PLL for RF personal communications
  • LMX2487 1 to 6-GHz delta-sigma low power dual PLLatinum frequency synthesizer with 3.0-GHz integer PLL
  • LMX2487E 3-GHz to 7.5-GHz delta-sigma low power dual PLL for RF personal communications
  • LMX2491 6.4-GHz low noise fractional-N PLL with ramp/chirp generation
  • LMX2492 500MHz to 14GHz wideband, low noise fractional-N PLL with ramp/chirp generation
  • LMX2492-Q1 Automotive grade 500-MHz to 14-GHz wideband, low noise fractional-N PLL with ramp/chirp generation
  • LMX2531 High performance frequency synthesizer system with integrated VCO
  • LMX2541 Ultra-low noise PLLatinum frequency synthesizer with integrated VCO
  • LMX2571 1.34-GHz, low-power, extreme-temperature RF synthesizer with frequency-shift keying (FSK) modulation
  • LMX2571-EP Enhanced-product, 1.34-GHz, low-power, extreme-temperature RF synthesizer with FSK modulation
  • LMX2572 6.4-GHz low-power wideband RF synthesizer
  • LMX2572LP 2-GHz low power wideband RF synthesizer with FSK modulation
  • LMX2581 3.76-GHz wideband frequency synthesizer with integrated VCO
  • LMX2581E 3.8-GHz wideband frequency synthesizer with integrated VCO
  • LMX2582 5.5-GHz high performance, wideband PLLatinum RF synthesizer
  • LMX2592 9.8-GHz wideband frequency synthesizer with integrated VCO
  • LMX2594 15-GHz wideband PLLatinum™ RF synthesizer with phase synchronization and JESD204B support
  • LMX2595 20-GHz wideband RF synthesizer with phase synchronization & JESD204B support
  • LMX2820 22.6-GHz wideband RF synthesizer with phase synchronization, JESD and <5-µs frequency calibration
  • LMX1205 Low-noise, high-frequency buffer/multiplier/divider with JESD204 support and prog. clock delays
  • LMX2624-SP 5MHz to 28GHz space-grade wideband synthesizer with phase synchronization and JESD204B support
Hardware development
Evaluation board
  • LMK03806BEVAL LMK03806B Evaluation Board
  • LMK04208EVM Two Input, 6+1 Output, Clock Jitter Cleaner With Dual Cascaded PLLs and Integrated 2.9 GHz VCO
  • LMK04616EVM LMK04616 Evaluation Module
  • LMK04805BEVAL Clock Jitter Cleaner With Dual Cascaded PLLs and Integrated 2.2 GHz VCO
  • LMK04806BEVAL Clock Jitter Cleaner With Dual Cascaded PLLs and Integrated 2.5 GHz VCO
  • LMK04816BEVAL Three Input, Thirteen Output, Clock Jitter Cleaner with Dual Cascaded PLLs and Integrated 2.5 GHz VC
  • LMK04826BEVM LMK04826BEVM Evaluation Module
  • LMK04828BEVM LMK04828 evaluation module
  • LMK04832EVM LMK04832 JESD204B Clock Jitter Cleaner/Clock Generator/Distribution Evaluation Module
  • LMK04832SEPEVM LMK04832-SEP evaluation module for ultra-low-noise, 3.2-GHz 15-output clock jitter clea
  • LMK04906BEVAL Three Input, Seven Output, Clock Jitter Cleaner with Dual Cascaded PLLs and Integrated 2.5 GHz VCO
  • LMK5B33216EVM LMK5B33216 evaluation module for 16-output, three DPLL and APLL, network synchronizer with BAW VCO
  • LMX2571EPEVM LMX2571-EP evaluation module for 1.34-GHz, low-power, extreme-temperature RF synthesizer
  • LMX2582EVM LMX2582EVM High Performance, Wideband Frequency PLLatinum RF Synthesizer With Integrated VCO
  • LMX2592EVM LMX2592EVM high-performance, wideband frequency RF synthesizer PLLATINUM™ integrated circuit
  • LMX2594PSEVM LMX2594 evaluation module for 15-GHz RF synthesizer with multiple-device phase synchronization
  • XMICR-3P-LMX2492 LMX2492 X-MWblock evaluation modules
  • XMICR-3P-LMX2572 LMX2572 X-MWblock evaluation modules
  • XMICR-3P-LMX2592 LMX2592 X-MWblock evaluation modules
  • XMICR-3P-LMX2594 LMX2594 X-MWblock evaluation modules
  • XMICR-3P-LMX2595 LMX2595 X-MWblock evaluation modules
  • LMK04832EVM-CVAL LMK04832-SP evaluation module for ultra-low-noise, dual-loop, JESD204B clock jitter cleaner
  • LMK04368EPEVM LMK04368-EP evaluation module for JESD204B/C dual-loop clock jitter cleaner
  • LMK61E0MEVM LMK61E0M Ultra-Low-Jitter Programmabler Oscillator Evaluation Module
  • LMK61E2EVM LMK61E2EVM Ultra-Low-Jitter Programmable Oscillator Evaluation Module
  • LMX1204EVM LMX1204 evaluation module for RF buffer, multiplier and divider with JESD204B/C SYSREF support
  • LMX2594EVM LMX2594EVM 15-GHz wideband RF synthesizer with phase synchronization & JESD204B evaluation module
  • LMX2595EVM 20-GHz Wideband RF Synthesizer With Phase Synchronization and JESD204B Evaluation Module
  • LMX2615EVM-CVAL Space grade synthesizer evaluation module
  • LMX2694EPEVM 15-GHz wideband RF synthesizer evaluation module
  • LMX2572EVM 6.4-GHz Low Power Wideband RF Synthesizer with Phase Synchronization and JESD204B Support
  • LMX2572LPEVM 2-GHz Low Power Wideband RF Synthesizer with FSK Modulation Evaluation Module
  • LMX2581EVM LMX2581 evaluation module
  • LMX2820EVM LMX2820 22.6-GHz wideband RF synthesizer evaluation module
  • LMX8410LEVM I/Q demodulator evaluation module
  • LMK5B12212EVM LMK5B12212 evaluation module
  • LMK5B33414EVM LMK5B33414 evaluation module for 14-output, three DPLL and APLL, network synchronizer with BAW VCO
  • LMK5C33216AEVM LMK5C33216A evaluation module
  • LMK5C33216EVM LMK5C33216 clock synchronizer DPLL 2 input 16 outputs evaluation module
  • LMK5C33414AEVM LMK5C33414A evaluation module
  • LMK05028EVM LMK05028 Network Clock Generator and Synchronizer Evaluation Module
  • LMK05318BEVM Network synchronizer clock evaluation module
  • CDCI6214EVM CDCI6214 Ultra-Low Power Clock Generator Evaluation Module
  • CDCE6214-Q1EVM 4 differential and 1 LVCMOS outputs clock generator evaluation module
  • LMK3H0102EVM LMK3H0102 evaluation module
Software
IDE, configuration, compiler or debugger
  • CODELOADER CodeLoader Software for device register programming
Download options
Simulation model

LMK03328 IBIS Model (Rev. B)

SNAM177B.ZIP (88 KB) - IBIS Model
Design tool

CLOCK-TREE-ARCHITECT — Clock tree architect programming software

Clock tree architect is a clock tree synthesis tool that streamlines your design process by generating clock tree solutions based on your system requirements. The tool pulls data from an extensive database of clocking products to generate a system-level multi-chip clocking solution.
Design tool

PLLATINUMSIM-SW PLL loop filter, phase noise, lock time, and spur simulation tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

Supported products & hardware

Supported products & hardware

Products
Clock buffers
  • CDCDB2000 DB2000QL compliant 20-output clock buffer for PCIe® Gen 1 to Gen 7
  • CDCDB400 4-output clock buffer for PCIe® Gen 1 to Gen 7
  • CDCDB800 8-output clock buffer for PCIe® Gen 1 to Gen 7
  • CDCDB803 8-output clock buffer for PCIe® Gen 1 to Gen 6 with selectable SMBus addresses
  • CDCLVC1102 Low jitter, 1:2 LVCMOS fan-out clock buffer
  • CDCLVC1103 Low jitter, 1:3 LVCMOS fan-out clock buffer
  • CDCLVC1104 Low jitter, 1:4 LVCMOS fan-out clock buffer
  • CDCLVC1106 Low jitter, 1:6 LVCMOS fan-out clock buffer
  • CDCLVC1108 Low jitter, 1:8 LVCMOS fan-out clock buffer
  • CDCLVC1110 Low jitter, 1:10 LVCMOS fan-out clock buffer
  • CDCLVC1112 Low jitter, 1:12 LVCMOS fan-out clock buffer
  • CDCLVC1310 Universal input, 10-output low impedance LVCMOS buffer
  • CDCLVD110A 1-to-10 LVDS clock buffer up to 1100-MHz with minimum skew for clock distribution
  • CDCLVD1204 Low jitter, 2-input selectable 1:4 universal-to-LVDS buffer
  • CDCLVD1208 Low jitter, 2-input selectable 1:8 universal-to-LVDS buffer
  • CDCLVD1212 Low jitter, 2-input selectable 1:12 universal-to-LVDS buffer
  • CDCLVD1213 Low jitter, 1:4 universal-to-LVDS buffer with selectable output divider
  • CDCLVD1216 Low jitter, 2-input selectable 1:16 universal-to-LVDS buffer
  • CDCLVD2102 Low jitter, dual 1:2 universal-to-LVDS buffer
  • CDCLVD2104 Low jitter, dual 1:4 universal-to-LVDS buffer
  • CDCLVD2106 Low jitter, dual 1:6 universal-to-LVDS buffer
  • CDCLVD2108 Low jitter, dual 1:8 universal-to-LVDS buffer
  • CDCLVP110 1:10 LVPECL/HSTL to LVPECL clock driver
  • CDCLVP1102 Low jitter 1:2 universal-to-LVPECL buffer
  • CDCLVP111 1:10 LVPECL buffer with selectable input
  • CDCLVP111-EP HiRel, 1:10 LVPECL buffer with selectable input
  • CDCLVP111-SEP Radiation-tolerant 1:10 LVPECL high-speed clock buffer with selectable input clock driver
  • CDCLVP111-SP 1:10 high speed clock buffer with selectable input clock driver
  • CDCLVP1204 Low-jitter, two-input, selectable 1:4 universal-to-LVPECL buffer
  • CDCLVP1208 Low jitter, 2-input selectable 1:8 universal-to-LVPECL buffer
  • CDCLVP1212 Low jitter, 2-input selectable 1:12 universal-to-LVPECL buffer
  • CDCLVP1216 Low jitter, 2-input selectable 1:16 universal-to-LVPECL buffer
  • CDCLVP2102 Low jitter, dual 1:2 universal-to-LVPECL buffer
  • CDCLVP2104 Low jitter, dual 1:4 universal-to-LVPECL buffer
  • CDCLVP2106 Low jitter, dual 1:6 universal-to-LVPECL buffer
  • CDCLVP2108 Low jitter, dual 1:8 universal-to-LVPECL buffer
  • CDCLVP215 Dual 1:5 high speed LVPECL fan out buffer
  • LMK00301 3-GHz, 10-output differential fanout buffer / level translator
  • LMK00304 3.1-GHz differential clock buffer/level translator with 4 configurable outputs
  • LMK00306 3.1-GHz differential clock buffer/level translator with 6 configurable outputs
  • LMK00308 3.1-GHz differential clock buffer/level translator with 8 configurable outputs
  • LMK00334 4-output PCIe® Gen 1 to Gen 7 clock buffer and level translator
  • LMK00334-Q1 Automotive 4-output PCIe® Gen1/Gen2/Gen3/Gen4/Gen5 clock buffer and level translator
  • LMK00338 8-output PCIe® Gen 1 to Gen 7 clock buffer and level translator
  • LMK1C1102 2-channel output LVCMOS 1.8-V buffer
  • LMK1C1102A 1.8V,2.5V or 3.3V asynchronous 2 channel output LVCMOS buffer
  • LMK1C1103 3-channel output LVCMOS 1.8-V buffer
  • LMK1C1103A 1.8V,2.5V or 3.3V asynchronous 3 channel output LVCMOS buffer
  • LMK1C1104 4-channel output LVCMOS 1.8-V buffer
  • LMK1C1104A 1.8V,2.5V or 3.3V asynchronous 4 channel output LVCMOS buffer
  • LMK1C1106 6-channel output LVCMOS 1.8-V buffer
  • LMK1C1106A 1.8V,2.5V or 3.3V asynchronous 6 channel output LVCMOS buffer
  • LMK1C1108 8-channel output LVCMOS 1.8-V buffer
  • LMK1C1108A 1.8V,2.5V or 3.3V asynchronous 8 channel output LVCMOS buffer
  • LMK1D1204 4-channel output LVDS 1.8-V buffer
  • LMK1D1204P 4-channel output LVDS 1.8-V, 2.5-V, and 3.3-V buffer with pin control
  • LMK1D1208 8-channel output LVDS 1.8-V, 2.5-V, and 3.3-V buffer
  • LMK1D1208I 8-channel output, 1.8-V, 2.5-V, and 3.3-V LVDS buffer with I²C
  • LMK1D1208P 8-channel output 1.8-V, 2.5-V, and 3.3-V LVDS buffer with pin control
  • LMK1D1212 12-channel output 1.8-V, 2.5-V, and 3.3-V LVDS buffer
  • LMK1D1216 16-channel output 1.8-V, 2.5-V, and 3.3-V LVDS buffer
  • LMK1D2102 Dual bank 2-channel output LVDS 1.8-V, 2.5-V, and 3.3-V buffer
  • LMK1D2102L Low additive jitter LVDS buffer
  • LMK1D2104 Dual bank 4-channel output 1.8V, 2.5V and 3.3V LVDS buffer
  • LMK1D2104L Dual bank 4-channel output LVDS 1.8V, 2.5V, and 3.3V buffer with 0.7V output common mode option
  • LMK1D2106 Dual bank 6-channel output 1.8-V, 2.5-V, and 3.3-V LVDS buffer
  • LMK1D2106L Dual bank 2-channel output LVDS 1.8V, 2.5V and 3.3V buffer with 0.7V output common mode option
  • LMK1D2108 Dual bank 8-channel output 1.8-V, 2.5-V, and 3.3-V LVDS buffer
Clock generators
  • LMK03318 Ultra-low jitter clock generator family with single PLL
  • LMK03328 Ultra-low jitter clock generator family with two independent PLLs
  • LMK3C0105 5 output reference-less clock generator with bulk acoustic wave (BAW)
  • LMK3C0105-Q1 Automotive, 5 output reference-less clock generator with bulk acoustic wave (BAW)
  • LMK3H0102 Bulk acoustic wave (BAW)-based PCIe Gen 1 to Gen 7-compliant referenceless clock generator
  • LMK3H0102-Q1 Automotive PCIe gen 7 compliant, reference-less clock generator with bulk acoustic wave (BAW)
  • LMK3H2104 4-output, PCIe Gen 1 to Gen 7 compliant, BAW reference-less clock generator, clock mux and buffer
  • LMK3H2108 8-output, PCIe Gen 1 to Gen 7 compliant, BAW reference-less clock generator, clock mux and buffer
Clock jitter cleaners
  • LMK04803 Low-noise clock jitter cleaner with dual cascaded PLLs and integrated 1.9-GHz VCO
  • LMK04805 Low-noise clock jitter cleaner with dual cascaded PLLs and integrated 2.2-GHz VCO
  • LMK04806 Low-noise clock jitter cleaner with dual cascaded PLLs and integrated 2.5-GHz VCO
  • LMK04808 Low-noise clock jitter cleaner with dual loop PLLs and integrated 2.9-GHz VCO
  • LMK04816 Three input low-noise clock jitter cleaner with dual loop PLLs
  • LMK04821 Ultra low jitter synthesizer and jitter cleaner with JESD204B support
  • LMK04826 Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 1840 to1970-MHz VCO0
  • LMK04828 Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0.
  • LMK04828-EP Ultra low-noise JESD204B compliant clock jitter cleaner with temperature range -55 to 105c
  • LMK04832 Ultra-low-noise, 3.2-GHz, 15-output, JESD204B clock jitter cleaner with dual loop
  • LMK04832-SEP Radiation-tolerant, 30-krad, ultra-low-noise, 3.2-GHz 15-output JESD204C clock jitter cleaner
  • LMK04832-SP Radiation-hardened-assured (RHA), ultra-low-noise, 3.2-GHz, 15-output clock jitter cleaner
Oscillators
  • LMK60A0-148351 148.352-MHz, LVDS, high-performance, low jitter, differential oscillator
  • LMK60A0-148M 148.5-MHz, LVDS, high-performance, low jitter, differential oscillator
  • LMK60E0-156257 156.257-MHz, LVPECL, ±25 ppm, high-performance, low-jitter oscillator
  • LMK60E0-156M 156.5-MHz, LVPECL, ±25 ppm, high-performance, low-jitter oscillator
  • LMK60E0-212M 212.5-MHz, LVPECL, ±25 ppm, high-performance, low-jitter oscillator
  • LMK60E2-100M 100.0-MHz, LVPECL, ±50 ppm, high-performance, low-jitter oscillator
  • LMK60E2-125M 125-MHz, LVPECL, ±50 ppm, high-performance, low-jitter oscillator
  • LMK60E2-150M 150-MHz, LVPECL, ±50 ppm, low jitter, standard oscillator
  • LMK60E2-156M 156.25-MHz, LVPECL, ±50 ppm, high-performance, low-jitter oscillator
  • LMK60I2-100M 100-MHz, HCSL, ±50 ppm, high-performance, low-jitter oscillator
  • LMK60I2-322M 322.27-MHz, HCSL, ±50 ppm, high-performance, low-jitter oscillator
  • LMK61A2-100M 100-MHz, ±50 ppm, LVDS ultra-low jitter standard differential oscillator
  • LMK61A2-125M 125-MHz, ±50 ppm, LVDS ultra-low jitter standard differential oscillator
  • LMK61A2-156M 156.25-MHz, ±50 ppm, LVDS ultra-low jitter standard differential oscillator
  • LMK61A2-312M 312.5-MHz, ±50 ppm, LVDS ultra-low jitter standard differential oscillator
  • LMK61A2-644M LVDS ultra-low jitter programmable oscillator with internal EEPROM
  • LMK61E0-050M 50-MHz, LVPECL ±25 ppm, ultra-low jitter, standard differential oscillator
  • LMK61E0-155M 155.52-MHz, LVPECL ±25 ppm, ultra-low jitter, standard differential oscillator
  • LMK61E0-156M 156.25-MHz, ±25 ppm, LVPECL ultra-low jitter standard differential oscillator
  • LMK61E07 Multi-signal format, ultra-low jitter programmable oscillator with internal EEPROM
  • LMK61E08 Ultra-low jitter programmable oscillator with internal EEPROM
  • LMK61E0M LVCMOS ultra-low jitter programmable oscillator with internal EEPROM
  • LMK61E2 Ultra-low jitter, EEPROM programmable oscillator for medical imaging and test and measurement
  • LMK61E2-100M 100-MHz, ±50 ppm, LVPECL ultra-low jitter standard differential oscillator
  • LMK61E2-125M 125-MHz, ±50 ppm, LVPECL ultra-low jitter standard differential oscillator
  • LMK61E2-156M 156.25-MHz, ±50 ppm, LVPECL ultra-low jitter standard differential oscillator
  • LMK61E2-312M 312.5-MHz, ±50 ppm, LVPECL ultra-low jitter standard differential oscillator
  • LMK61I2-100M 100-MHz, ±50 ppm, HCSL ultra-low jitter standard differential oscillator
  • LMK61PD0A2 ±50 ppm, ultra-low jitter, pin selectable, differential oscillator
  • LMK62A2-100M 100-MHz, LVDS ±50 ppm, high-performance, low-jitter, standard oscillator
  • LMK62A2-150M 150-MHz, LVDS ±50 ppm, high-performance, low-jitter, standard oscillator
  • LMK62A2-156M 156.25-MHz, LVDS ±50 ppm, high-performance, low-jitter oscillator
  • LMK62A2-200M 200-MHz, LVDS ±50 ppm, high-performance, low-jitter, standard oscillator
  • LMK62A2-266M 266.66-MHz, LVDS ±50 ppm, high-performance, low-jitter, standard oscillator
  • LMK62E0-156M 156.25-MHz, LVPECL, ±25 ppm, high-performance, low-jitter oscillator
  • LMK62E2-100M 100-MHz, LVPECL, ±50 ppm, high-performance, low-jitter oscillator
  • LMK62E2-156M 156.25-MHz, LVPECL, ±50 ppm, high-performance, low jitter, standard oscillator
  • LMK62I0-100M 100-MHz, HCSL, ±25 ppm, high-performance, low-jitter oscillator
  • LMK62I0-156M 156.25-MHz, HCSL, ±25 ppm, high-performance, low-jitter oscillator
  • LMK6C Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVCMOS oscillator
  • LMK6D Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVDS oscillator
  • LMK6H Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency HCSL oscillator
  • LMK6P Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVPECL oscillator
RF PLLs & synthesizers
  • LMX2430 3.0-GHz/0.8-GHz PLLatinum dual high frequency synthesizer for RF personal communications
  • LMX2433 3.6-GHz/1.7-GHz PLLatinum dual high frequency synthesizer for RF personal communications
  • LMX2434 5.0-GHz/2.5-GHz PLLatinum low power dual frequency synthesizer for RF personal communications
  • LMX2470 2.6-GHz delta-sigma fractional-N PLL with 800-MHz integer-N PLL
  • LMX2485 500-MHz to 3-GHz delta-sigma low power dual PLL for RF personal communications
  • LMX2485E 50-MHz to 3-GHz delta-sigma low power dual PLL for RF personal communications
  • LMX2485Q-Q1 500MHz to 3GHz automotive delta-sigma low power dual PLL
  • LMX2486 1-GHz to 4.5-GHz delta-sigma low power dual PLL for RF personal communications
  • LMX2487 1 to 6-GHz delta-sigma low power dual PLLatinum frequency synthesizer with 3.0-GHz integer PLL
  • LMX2487E 3-GHz to 7.5-GHz delta-sigma low power dual PLL for RF personal communications
  • LMX2491 6.4-GHz low noise fractional-N PLL with ramp/chirp generation
  • LMX2492 500MHz to 14GHz wideband, low noise fractional-N PLL with ramp/chirp generation
  • LMX2492-Q1 Automotive grade 500-MHz to 14-GHz wideband, low noise fractional-N PLL with ramp/chirp generation
  • LMX2502 Frequency synthesizer system with integrated VCOs
  • LMX2522 PLLatinum dual frequency synthesizer system with integrated VCOs
  • LMX2531 High performance frequency synthesizer system with integrated VCO
  • LMX2541 Ultra-low noise PLLatinum frequency synthesizer with integrated VCO
  • LMX2571 1.34-GHz, low-power, extreme-temperature RF synthesizer with frequency-shift keying (FSK) modulation
  • LMX2571-EP Enhanced-product, 1.34-GHz, low-power, extreme-temperature RF synthesizer with FSK modulation
  • LMX2572 6.4-GHz low-power wideband RF synthesizer
  • LMX2572LP 2-GHz low power wideband RF synthesizer with FSK modulation
  • LMX2581 3.76-GHz wideband frequency synthesizer with integrated VCO
  • LMX2581E 3.8-GHz wideband frequency synthesizer with integrated VCO
  • LMX2582 5.5-GHz high performance, wideband PLLatinum RF synthesizer
  • LMX2592 9.8-GHz wideband frequency synthesizer with integrated VCO
  • LMX2594 15-GHz wideband PLLatinum™ RF synthesizer with phase synchronization and JESD204B support
  • LMX2595 20-GHz wideband RF synthesizer with phase synchronization & JESD204B support
  • LMX2615-SP Space grade 40-MHz to 15-GHz wideband synthesizer with phase synchronization and JESD204B support
  • LMX2624-SP 5MHz to 28GHz space-grade wideband synthesizer with phase synchronization and JESD204B support
  • LMX2694-EP Enhanced product 15-GHz RF synthesizer with phase synchronization
  • LMX2694-SEP Radiation hardened 15-GHz wideband PLLatinum™ RF synthesizer
  • LMX2820 22.6-GHz wideband RF synthesizer with phase synchronization, JESD and <5-µs frequency calibration
Hardware development
Evaluation board
  • LMK04832EVM LMK04832 JESD204B Clock Jitter Cleaner/Clock Generator/Distribution Evaluation Module
  • LMX2571EPEVM LMX2571-EP evaluation module for 1.34-GHz, low-power, extreme-temperature RF synthesizer
  • LMX2594PSEVM LMX2594 evaluation module for 15-GHz RF synthesizer with multiple-device phase synchronization
  • XMICR-3P-LMX2492 LMX2492 X-MWblock evaluation modules
  • XMICR-3P-LMX2572 LMX2572 X-MWblock evaluation modules
  • XMICR-3P-LMX2592 LMX2592 X-MWblock evaluation modules
  • XMICR-3P-LMX2594 LMX2594 X-MWblock evaluation modules
  • XMICR-3P-LMX2595 LMX2595 X-MWblock evaluation modules
Software
Support software
  • LMX9830-SW LMX9830 Application Notes, Software, and Tools
  • LMX9838-SW LMX9838 Application Notes, Software, and Tools
Download options
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (RHS) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos