The LMK1D1208I is an
I 2C-programmable LVDS clock buffer. The device has two inputs and eight
pairs of differential LVDS clock outputs (OUT0 through OUT7) with minimum skew for
clock distribution. The inputs can either be LVDS, LVPECL, LVCMOS, HCSL, or
CML.
The LMK1D1208I is
specifically designed for driving 50-Ω transmission lines. When driving inputs in
single-ended mode, apply the appropriate bias voltage to the unused negative input
pin.
I 2C programming enables this device to
be configured as a single bank buffer (one of the two inputs is distributed to eight
output pairs) or as a dual bank buffer (each input is distributed to four outputs
pairs). Each output can be configured to have either a standard (350 mV) or boosted
(500 mV) swing. This device also incorporates individual output channel enable or
disable through I 2C programming. The LMK1D1208I has fail-safe inputs that
prevent oscillation at the outputs in the absence of an input signal and allows for
input signals before VDD is supplied.
The device operates
in a 1.8-V, 2.5-V, or 3.3-V supply environment and is characterized from –40°C to
105°C (ambient temperature).
The LMK1D1208I is an
I 2C-programmable LVDS clock buffer. The device has two inputs and eight
pairs of differential LVDS clock outputs (OUT0 through OUT7) with minimum skew for
clock distribution. The inputs can either be LVDS, LVPECL, LVCMOS, HCSL, or
CML.
The LMK1D1208I is
specifically designed for driving 50-Ω transmission lines. When driving inputs in
single-ended mode, apply the appropriate bias voltage to the unused negative input
pin.
I 2C programming enables this device to
be configured as a single bank buffer (one of the two inputs is distributed to eight
output pairs) or as a dual bank buffer (each input is distributed to four outputs
pairs). Each output can be configured to have either a standard (350 mV) or boosted
(500 mV) swing. This device also incorporates individual output channel enable or
disable through I 2C programming. The LMK1D1208I has fail-safe inputs that
prevent oscillation at the outputs in the absence of an input signal and allows for
input signals before VDD is supplied.
The device operates
in a 1.8-V, 2.5-V, or 3.3-V supply environment and is characterized from –40°C to
105°C (ambient temperature).