Product details

Number of outputs 16 Additive RMS jitter (typ) (fs) 45 Core supply voltage (V) 1.8, 2.5, 3.3 Output supply voltage (V) 1.8, 2.5, 3.3 Output skew (ps) 20 Operating temperature range (°C) -40 to 105 Rating Catalog Output type LVDS Input type HCSL, LP-HCSL, LVCMOS, LVDS, LVPECL
Number of outputs 16 Additive RMS jitter (typ) (fs) 45 Core supply voltage (V) 1.8, 2.5, 3.3 Output supply voltage (V) 1.8, 2.5, 3.3 Output skew (ps) 20 Operating temperature range (°C) -40 to 105 Rating Catalog Output type LVDS Input type HCSL, LP-HCSL, LVCMOS, LVDS, LVPECL
VQFN (RGZ) 48 49 mm² (7 mm × 7 mm)
  • High-performance LVDS clock buffer family: up to 2 GHz
    • 2:12 differential buffer (LMK1D1212)
    • 2:16 differential buffer (LMK1D1216)
  • Supply voltage: 1.71 V to 3.465 V
  • Low additive jitter: < 60 fs RMS maximum in 12-kHz to 20-MHz at 156.25 MHz
    • Very low phase noise floor: -164 dBc/Hz (typical)

  • Very low propagation delay: < 575 ps maximum

  • Output skew: 20 ps maximum

  • High-swing LVDS (boosted mode): 500-mV VOD typical when AMP_SEL = 1
  • Universal inputs accept LVDS, LVPECL, LVCMOS, HCSL and CML signal levels
  • LVDS reference voltage, V AC_REF, available for capacitive-coupled inputs
  • Industrial temperature range: –40°C to 105°C
  • Packaged in
    • LMK1D1212: 6-mm × 6-mm, 40-pin VQFN (RHA)

    • LMK1D1216: 7-mm × 7-mm, 48-pin VQFN (RGZ)

  • High-performance LVDS clock buffer family: up to 2 GHz
    • 2:12 differential buffer (LMK1D1212)
    • 2:16 differential buffer (LMK1D1216)
  • Supply voltage: 1.71 V to 3.465 V
  • Low additive jitter: < 60 fs RMS maximum in 12-kHz to 20-MHz at 156.25 MHz
    • Very low phase noise floor: -164 dBc/Hz (typical)

  • Very low propagation delay: < 575 ps maximum

  • Output skew: 20 ps maximum

  • High-swing LVDS (boosted mode): 500-mV VOD typical when AMP_SEL = 1
  • Universal inputs accept LVDS, LVPECL, LVCMOS, HCSL and CML signal levels
  • LVDS reference voltage, V AC_REF, available for capacitive-coupled inputs
  • Industrial temperature range: –40°C to 105°C
  • Packaged in
    • LMK1D1212: 6-mm × 6-mm, 40-pin VQFN (RHA)

    • LMK1D1216: 7-mm × 7-mm, 48-pin VQFN (RGZ)

The LMK1D1212 clock buffer distributes with minimum skew one of two selectable clock inputs (IN0, IN1) to 12 pairs of differential LVDS clock outputs (OUT0 through OUT11). Similarly, the LMK1D1216 distributes 16 pairs of differential LVDS clock outputs (OUT0 through OUT15). The LMK1D121x family can accept two clock sources into an input multiplexer. The inputs can either be LVDS, LVPECL, LP-HCSL, HCSL, CML, or LVCMOS.

The LMK1D121x is specifically designed for driving 50-Ω transmission lines. When driving inputs in single-ended mode, apply the appropriate bias voltage to the unused negative input pin.

The IN_SEL pin selects the input which is routed to the outputs. If this pin is left open, it disables the outputs (static low). The part supports a fail-safe function. The device further incorporates an input hysteresis which prevents random oscillation of the outputs in the absence of an input signal.

The device operates in 1.8-V or 2.5-V or 3.3-V supply environment and is characterized from –40°C to 105°C (ambient temperature).

The LMK1D1212 clock buffer distributes with minimum skew one of two selectable clock inputs (IN0, IN1) to 12 pairs of differential LVDS clock outputs (OUT0 through OUT11). Similarly, the LMK1D1216 distributes 16 pairs of differential LVDS clock outputs (OUT0 through OUT15). The LMK1D121x family can accept two clock sources into an input multiplexer. The inputs can either be LVDS, LVPECL, LP-HCSL, HCSL, CML, or LVCMOS.

The LMK1D121x is specifically designed for driving 50-Ω transmission lines. When driving inputs in single-ended mode, apply the appropriate bias voltage to the unused negative input pin.

The IN_SEL pin selects the input which is routed to the outputs. If this pin is left open, it disables the outputs (static low). The part supports a fail-safe function. The device further incorporates an input hysteresis which prevents random oscillation of the outputs in the absence of an input signal.

The device operates in 1.8-V or 2.5-V or 3.3-V supply environment and is characterized from –40°C to 105°C (ambient temperature).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
LMK1D2108 ACTIVE Dual bank 8-channel output 1.8-V, 2.5-V, and 3.3-V LVDS buffer Same performance with dual 1:8 rather than MUXed 1:16

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LMK1D121x Low Additive Jitter LVDS Buffer datasheet (Rev. A) PDF | HTML Apr 12, 2023
Certificate LMK1D1216EVM EU RoHS Declaration of Conformity (DoC) Aug 19, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMK1D1216EVM — LMK1D1216 low jitter 2:16 LVDS fan-out buffer evaluation module

LMK1D1216 is a high-performance, low additive jitter LVDS clock buffer with two differential inputs and 16 LVDS outputs. This evaluation module (EVM) is designed to demonstrate the electrical performance of the LMK1D1216. However, this EVM can also be used to evaluate other 48 pin devices in the (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LMK1DX IBIS Model (Rev. B)

SNAM251B.ZIP (67 KB) - IBIS model
Supported products & hardware
Design tool

PLLATINUMSIM-SW — PLL loop filter, phase noise, lock time, and spur simulation tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos