Product details

Number of outputs 12 Additive RMS jitter (typ) (fs) 45 Core supply voltage (V) 1.8, 2.5, 3.3 Output supply voltage (V) 1.8, 2.5, 3.3 Output skew (ps) 20 Operating temperature range (°C) -40 to 105 Rating Catalog Output type LVDS Input type HCSL, LP-HCSL, LVCMOS, LVDS, LVPECL
Number of outputs 12 Additive RMS jitter (typ) (fs) 45 Core supply voltage (V) 1.8, 2.5, 3.3 Output supply voltage (V) 1.8, 2.5, 3.3 Output skew (ps) 20 Operating temperature range (°C) -40 to 105 Rating Catalog Output type LVDS Input type HCSL, LP-HCSL, LVCMOS, LVDS, LVPECL
VQFN (RHA) 40 36 mm² 6 x 6
  • High-performance LVDS clock buffer family: up to 2 GHz
    • Dual 1:6 differential buffer
    • Dual 1:8 differential buffer
  • Supply voltage: 1.71 V to 3.465 V
  • Low additive jitter: < 60 fs RMS maximum in 12-kHz to 20-MHz at 156.25 MHz
    • Very low phase noise floor: -164 dBc/Hz (typical)
  • Very low propagation delay: < 575 ps maximum
  • Output skew: 20 ps maximum
  • High-swing LVDS (boosted mode): 500-mV VOD typical when AMP_SEL = 1
  • Bank enable/disable using the EN pin
  • Fail-safe input operation
  • Universal inputs accept LVDS, LVPECL, LVCMOS, HCSL and CML signal levels
  • LVDS reference voltage, VAC_REF, available for capacitive-coupled inputs
  • Industrial temperature range: –40°C to 105°C
  • Packaged in
    • LMK1D2106: 6-mm × 6-mm, 40-pin VQFN (RHA)

    • LMK1D2108: 7-mm × 7-mm, 48-pin VQFN (RGZ)

  • High-performance LVDS clock buffer family: up to 2 GHz
    • Dual 1:6 differential buffer
    • Dual 1:8 differential buffer
  • Supply voltage: 1.71 V to 3.465 V
  • Low additive jitter: < 60 fs RMS maximum in 12-kHz to 20-MHz at 156.25 MHz
    • Very low phase noise floor: -164 dBc/Hz (typical)
  • Very low propagation delay: < 575 ps maximum
  • Output skew: 20 ps maximum
  • High-swing LVDS (boosted mode): 500-mV VOD typical when AMP_SEL = 1
  • Bank enable/disable using the EN pin
  • Fail-safe input operation
  • Universal inputs accept LVDS, LVPECL, LVCMOS, HCSL and CML signal levels
  • LVDS reference voltage, VAC_REF, available for capacitive-coupled inputs
  • Industrial temperature range: –40°C to 105°C
  • Packaged in
    • LMK1D2106: 6-mm × 6-mm, 40-pin VQFN (RHA)

    • LMK1D2108: 7-mm × 7-mm, 48-pin VQFN (RGZ)

The LMK1D210x clock buffer distributes two clock inputs (IN0 and IN1) to a total of 16 pairs of differential LVDS clock outputs (OUT0 to OUT15) in the LMK1D2108 and 12 pairs of clock outputs (OUT0 to OUT11) in the LMK1D2106 with minimum skew for clock distribution. Each buffer block consists of one input and a maximum of 6 (LMK1D2106) or 8 (LMK1D2108) LVDS outputs. The inputs can either be LVDS, LVPECL, HCSL, CML, or LVCMOS.

The LMK1D210x is specifically designed for driving 50-Ω transmission lines. When driving inputs in single-ended mode, apply the appropriate bias voltage to the unused negative input pin (see Figure 8-6).

Using the control pin (EN), output banks can either be enable or disabled. If this pin is left open, both bank outputs are enabled. If the control pin is switched to a logic "0", both bank outputs are disabled (static logic "0"). If the control pin is switched to a logic "1", the outputs of one bank are disabled while the outputs of the other bank are enabled. The part also supports a fail-safe function. The device further incorporates an input hysteresis which prevents random oscillation of the outputs in the absence of an input signal.

The device operates in a 1.8-V, 2.5-V, or 3.3-V supply environment and is characterized from –40°C to 105°C (ambient temperature).

The LMK1D210x clock buffer distributes two clock inputs (IN0 and IN1) to a total of 16 pairs of differential LVDS clock outputs (OUT0 to OUT15) in the LMK1D2108 and 12 pairs of clock outputs (OUT0 to OUT11) in the LMK1D2106 with minimum skew for clock distribution. Each buffer block consists of one input and a maximum of 6 (LMK1D2106) or 8 (LMK1D2108) LVDS outputs. The inputs can either be LVDS, LVPECL, HCSL, CML, or LVCMOS.

The LMK1D210x is specifically designed for driving 50-Ω transmission lines. When driving inputs in single-ended mode, apply the appropriate bias voltage to the unused negative input pin (see Figure 8-6).

Using the control pin (EN), output banks can either be enable or disabled. If this pin is left open, both bank outputs are enabled. If the control pin is switched to a logic "0", both bank outputs are disabled (static logic "0"). If the control pin is switched to a logic "1", the outputs of one bank are disabled while the outputs of the other bank are enabled. The part also supports a fail-safe function. The device further incorporates an input hysteresis which prevents random oscillation of the outputs in the absence of an input signal.

The device operates in a 1.8-V, 2.5-V, or 3.3-V supply environment and is characterized from –40°C to 105°C (ambient temperature).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LMK1D1212 ACTIVE 12-channel output 1.8-V, 2.5-V, and 3.3-V LVDS buffer Same performance with MUXed 1:12

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LMK1D210x Low Additive Jitter LVDS Buffer datasheet (Rev. A) PDF | HTML 28 Jan 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMK1D1212EVM — LMK1D1212 low jitter 2:12 LVDS fan-out buffer evaluation module

LMK1D1212 is a high-performance, low additive jitter LVDS clock buffer with two differential inputs and 12 LVDS outputs. This evaluation module (EVM) is designed to demonstrate the electrical performance of the LMK1D1212. This EVM can also be used to evaluate other 40 pin devices in the LMK1Dxxxx (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

LMK1DX IBIS Model (Rev. B)

SNAM251B.ZIP (67 KB) - IBIS Model
Design tool

PLLATINUMSIM-SW PLL loop filter, phase noise, lock time, and spur simulation tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

Supported products & hardware

Supported products & hardware

Products
Clock buffers
  • CDCDB2000 DB2000QL compliant 20-output clock buffer for PCIe® Gen 1 to Gen 7
  • CDCDB400 4-output clock buffer for PCIe® Gen 1 to Gen 7
  • CDCDB800 8-output clock buffer for PCIe® Gen 1 to Gen 7
  • CDCDB803 8-output clock buffer for PCIe® Gen 1 to Gen 6 with selectable SMBus addresses
  • CDCLVC1102 Low jitter, 1:2 LVCMOS fan-out clock buffer
  • CDCLVC1103 Low jitter, 1:3 LVCMOS fan-out clock buffer
  • CDCLVC1104 Low jitter, 1:4 LVCMOS fan-out clock buffer
  • CDCLVC1106 Low jitter, 1:6 LVCMOS fan-out clock buffer
  • CDCLVC1108 Low jitter, 1:8 LVCMOS fan-out clock buffer
  • CDCLVC1110 Low jitter, 1:10 LVCMOS fan-out clock buffer
  • CDCLVC1112 Low jitter, 1:12 LVCMOS fan-out clock buffer
  • CDCLVC1310 Universal input, 10-output low impedance LVCMOS buffer
  • CDCLVD110A 1-to-10 LVDS clock buffer up to 1100-MHz with minimum skew for clock distribution
  • CDCLVD1204 Low jitter, 2-input selectable 1:4 universal-to-LVDS buffer
  • CDCLVD1208 Low jitter, 2-input selectable 1:8 universal-to-LVDS buffer
  • CDCLVD1212 Low jitter, 2-input selectable 1:12 universal-to-LVDS buffer
  • CDCLVD1213 Low jitter, 1:4 universal-to-LVDS buffer with selectable output divider
  • CDCLVD1216 Low jitter, 2-input selectable 1:16 universal-to-LVDS buffer
  • CDCLVD2102 Low jitter, dual 1:2 universal-to-LVDS buffer
  • CDCLVD2104 Low jitter, dual 1:4 universal-to-LVDS buffer
  • CDCLVD2106 Low jitter, dual 1:6 universal-to-LVDS buffer
  • CDCLVD2108 Low jitter, dual 1:8 universal-to-LVDS buffer
  • CDCLVP110 1:10 LVPECL/HSTL to LVPECL clock driver
  • CDCLVP1102 Low jitter 1:2 universal-to-LVPECL buffer
  • CDCLVP111 1:10 LVPECL buffer with selectable input
  • CDCLVP111-EP HiRel, 1:10 LVPECL buffer with selectable input
  • CDCLVP111-SEP Radiation-tolerant 1:10 LVPECL high-speed clock buffer with selectable input clock driver
  • CDCLVP111-SP 1:10 high speed clock buffer with selectable input clock driver
  • CDCLVP1204 Low-jitter, two-input, selectable 1:4 universal-to-LVPECL buffer
  • CDCLVP1208 Low jitter, 2-input selectable 1:8 universal-to-LVPECL buffer
  • CDCLVP1212 Low jitter, 2-input selectable 1:12 universal-to-LVPECL buffer
  • CDCLVP1216 Low jitter, 2-input selectable 1:16 universal-to-LVPECL buffer
  • CDCLVP2102 Low jitter, dual 1:2 universal-to-LVPECL buffer
  • CDCLVP2104 Low jitter, dual 1:4 universal-to-LVPECL buffer
  • CDCLVP2106 Low jitter, dual 1:6 universal-to-LVPECL buffer
  • CDCLVP2108 Low jitter, dual 1:8 universal-to-LVPECL buffer
  • CDCLVP215 Dual 1:5 high speed LVPECL fan out buffer
  • LMK00301 3-GHz, 10-output differential fanout buffer / level translator
  • LMK00304 3.1-GHz differential clock buffer/level translator with 4 configurable outputs
  • LMK00306 3.1-GHz differential clock buffer/level translator with 6 configurable outputs
  • LMK00308 3.1-GHz differential clock buffer/level translator with 8 configurable outputs
  • LMK00334 4-output PCIe® Gen 1 to Gen 7 clock buffer and level translator
  • LMK00334-Q1 Automotive 4-output PCIe® Gen1/Gen2/Gen3/Gen4/Gen5 clock buffer and level translator
  • LMK00338 8-output PCIe® Gen 1 to Gen 7 clock buffer and level translator
  • LMK1C1102 2-channel output LVCMOS 1.8-V buffer
  • LMK1C1102A 1.8V,2.5V or 3.3V asynchronous 2 channel output LVCMOS buffer
  • LMK1C1103 3-channel output LVCMOS 1.8-V buffer
  • LMK1C1103A 1.8V,2.5V or 3.3V asynchronous 3 channel output LVCMOS buffer
  • LMK1C1104 4-channel output LVCMOS 1.8-V buffer
  • LMK1C1104A 1.8V,2.5V or 3.3V asynchronous 4 channel output LVCMOS buffer
  • LMK1C1106 6-channel output LVCMOS 1.8-V buffer
  • LMK1C1106A 1.8V,2.5V or 3.3V asynchronous 6 channel output LVCMOS buffer
  • LMK1C1108 8-channel output LVCMOS 1.8-V buffer
  • LMK1C1108A 1.8V,2.5V or 3.3V asynchronous 8 channel output LVCMOS buffer
  • LMK1D1204 4-channel output LVDS 1.8-V buffer
  • LMK1D1204P 4-channel output LVDS 1.8-V, 2.5-V, and 3.3-V buffer with pin control
  • LMK1D1208 8-channel output LVDS 1.8-V, 2.5-V, and 3.3-V buffer
  • LMK1D1208I 8-channel output, 1.8-V, 2.5-V, and 3.3-V LVDS buffer with I²C
  • LMK1D1208P 8-channel output 1.8-V, 2.5-V, and 3.3-V LVDS buffer with pin control
  • LMK1D1212 12-channel output 1.8-V, 2.5-V, and 3.3-V LVDS buffer
  • LMK1D1216 16-channel output 1.8-V, 2.5-V, and 3.3-V LVDS buffer
  • LMK1D2102 Dual bank 2-channel output LVDS 1.8-V, 2.5-V, and 3.3-V buffer
  • LMK1D2102L Low additive jitter LVDS buffer
  • LMK1D2104 Dual bank 4-channel output 1.8V, 2.5V and 3.3V LVDS buffer
  • LMK1D2104L Dual bank 4-channel output LVDS 1.8V, 2.5V, and 3.3V buffer with 0.7V output common mode option
  • LMK1D2106 Dual bank 6-channel output 1.8-V, 2.5-V, and 3.3-V LVDS buffer
  • LMK1D2106L Dual bank 2-channel output LVDS 1.8V, 2.5V and 3.3V buffer with 0.7V output common mode option
  • LMK1D2108 Dual bank 8-channel output 1.8-V, 2.5-V, and 3.3-V LVDS buffer
Clock generators
  • LMK03318 Ultra-low jitter clock generator family with single PLL
  • LMK03328 Ultra-low jitter clock generator family with two independent PLLs
  • LMK3C0105 5 output reference-less clock generator with bulk acoustic wave (BAW)
  • LMK3C0105-Q1 Automotive, 5 output reference-less clock generator with bulk acoustic wave (BAW)
  • LMK3H0102 Bulk acoustic wave (BAW)-based PCIe Gen 1 to Gen 7-compliant referenceless clock generator
  • LMK3H0102-Q1 Automotive PCIe gen 7 compliant, reference-less clock generator with bulk acoustic wave (BAW)
  • LMK3H2104 4-output, PCIe Gen 1 to Gen 7 compliant, BAW reference-less clock generator, clock mux and buffer
  • LMK3H2108 8-output, PCIe Gen 1 to Gen 7 compliant, BAW reference-less clock generator, clock mux and buffer
Clock jitter cleaners
  • LMK04803 Low-noise clock jitter cleaner with dual cascaded PLLs and integrated 1.9-GHz VCO
  • LMK04805 Low-noise clock jitter cleaner with dual cascaded PLLs and integrated 2.2-GHz VCO
  • LMK04806 Low-noise clock jitter cleaner with dual cascaded PLLs and integrated 2.5-GHz VCO
  • LMK04808 Low-noise clock jitter cleaner with dual loop PLLs and integrated 2.9-GHz VCO
  • LMK04816 Three input low-noise clock jitter cleaner with dual loop PLLs
  • LMK04821 Ultra low jitter synthesizer and jitter cleaner with JESD204B support
  • LMK04826 Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 1840 to1970-MHz VCO0
  • LMK04828 Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0.
  • LMK04828-EP Ultra low-noise JESD204B compliant clock jitter cleaner with temperature range -55 to 105c
  • LMK04832 Ultra-low-noise, 3.2-GHz, 15-output, JESD204B clock jitter cleaner with dual loop
  • LMK04832-SEP Radiation-tolerant, 30-krad, ultra-low-noise, 3.2-GHz 15-output JESD204C clock jitter cleaner
  • LMK04832-SP Radiation-hardened-assured (RHA), ultra-low-noise, 3.2-GHz, 15-output clock jitter cleaner
Oscillators
  • LMK60A0-148351 148.352-MHz, LVDS, high-performance, low jitter, differential oscillator
  • LMK60A0-148M 148.5-MHz, LVDS, high-performance, low jitter, differential oscillator
  • LMK60E0-156257 156.257-MHz, LVPECL, ±25 ppm, high-performance, low-jitter oscillator
  • LMK60E0-156M 156.5-MHz, LVPECL, ±25 ppm, high-performance, low-jitter oscillator
  • LMK60E0-212M 212.5-MHz, LVPECL, ±25 ppm, high-performance, low-jitter oscillator
  • LMK60E2-100M 100.0-MHz, LVPECL, ±50 ppm, high-performance, low-jitter oscillator
  • LMK60E2-125M 125-MHz, LVPECL, ±50 ppm, high-performance, low-jitter oscillator
  • LMK60E2-150M 150-MHz, LVPECL, ±50 ppm, low jitter, standard oscillator
  • LMK60E2-156M 156.25-MHz, LVPECL, ±50 ppm, high-performance, low-jitter oscillator
  • LMK60I2-100M 100-MHz, HCSL, ±50 ppm, high-performance, low-jitter oscillator
  • LMK60I2-322M 322.27-MHz, HCSL, ±50 ppm, high-performance, low-jitter oscillator
  • LMK61A2-100M 100-MHz, ±50 ppm, LVDS ultra-low jitter standard differential oscillator
  • LMK61A2-125M 125-MHz, ±50 ppm, LVDS ultra-low jitter standard differential oscillator
  • LMK61A2-156M 156.25-MHz, ±50 ppm, LVDS ultra-low jitter standard differential oscillator
  • LMK61A2-312M 312.5-MHz, ±50 ppm, LVDS ultra-low jitter standard differential oscillator
  • LMK61A2-644M LVDS ultra-low jitter programmable oscillator with internal EEPROM
  • LMK61E0-050M 50-MHz, LVPECL ±25 ppm, ultra-low jitter, standard differential oscillator
  • LMK61E0-155M 155.52-MHz, LVPECL ±25 ppm, ultra-low jitter, standard differential oscillator
  • LMK61E0-156M 156.25-MHz, ±25 ppm, LVPECL ultra-low jitter standard differential oscillator
  • LMK61E07 Multi-signal format, ultra-low jitter programmable oscillator with internal EEPROM
  • LMK61E08 Ultra-low jitter programmable oscillator with internal EEPROM
  • LMK61E0M LVCMOS ultra-low jitter programmable oscillator with internal EEPROM
  • LMK61E2 Ultra-low jitter, EEPROM programmable oscillator for medical imaging and test and measurement
  • LMK61E2-100M 100-MHz, ±50 ppm, LVPECL ultra-low jitter standard differential oscillator
  • LMK61E2-125M 125-MHz, ±50 ppm, LVPECL ultra-low jitter standard differential oscillator
  • LMK61E2-156M 156.25-MHz, ±50 ppm, LVPECL ultra-low jitter standard differential oscillator
  • LMK61E2-312M 312.5-MHz, ±50 ppm, LVPECL ultra-low jitter standard differential oscillator
  • LMK61I2-100M 100-MHz, ±50 ppm, HCSL ultra-low jitter standard differential oscillator
  • LMK61PD0A2 ±50 ppm, ultra-low jitter, pin selectable, differential oscillator
  • LMK62A2-100M 100-MHz, LVDS ±50 ppm, high-performance, low-jitter, standard oscillator
  • LMK62A2-150M 150-MHz, LVDS ±50 ppm, high-performance, low-jitter, standard oscillator
  • LMK62A2-156M 156.25-MHz, LVDS ±50 ppm, high-performance, low-jitter oscillator
  • LMK62A2-200M 200-MHz, LVDS ±50 ppm, high-performance, low-jitter, standard oscillator
  • LMK62A2-266M 266.66-MHz, LVDS ±50 ppm, high-performance, low-jitter, standard oscillator
  • LMK62E0-156M 156.25-MHz, LVPECL, ±25 ppm, high-performance, low-jitter oscillator
  • LMK62E2-100M 100-MHz, LVPECL, ±50 ppm, high-performance, low-jitter oscillator
  • LMK62E2-156M 156.25-MHz, LVPECL, ±50 ppm, high-performance, low jitter, standard oscillator
  • LMK62I0-100M 100-MHz, HCSL, ±25 ppm, high-performance, low-jitter oscillator
  • LMK62I0-156M 156.25-MHz, HCSL, ±25 ppm, high-performance, low-jitter oscillator
  • LMK6C Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVCMOS oscillator
  • LMK6D Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVDS oscillator
  • LMK6H Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency HCSL oscillator
  • LMK6P Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVPECL oscillator
RF PLLs & synthesizers
  • LMX2430 3.0-GHz/0.8-GHz PLLatinum dual high frequency synthesizer for RF personal communications
  • LMX2433 3.6-GHz/1.7-GHz PLLatinum dual high frequency synthesizer for RF personal communications
  • LMX2434 5.0-GHz/2.5-GHz PLLatinum low power dual frequency synthesizer for RF personal communications
  • LMX2470 2.6-GHz delta-sigma fractional-N PLL with 800-MHz integer-N PLL
  • LMX2485 500-MHz to 3-GHz delta-sigma low power dual PLL for RF personal communications
  • LMX2485E 50-MHz to 3-GHz delta-sigma low power dual PLL for RF personal communications
  • LMX2485Q-Q1 500MHz to 3GHz automotive delta-sigma low power dual PLL
  • LMX2486 1-GHz to 4.5-GHz delta-sigma low power dual PLL for RF personal communications
  • LMX2487 1 to 6-GHz delta-sigma low power dual PLLatinum frequency synthesizer with 3.0-GHz integer PLL
  • LMX2487E 3-GHz to 7.5-GHz delta-sigma low power dual PLL for RF personal communications
  • LMX2491 6.4-GHz low noise fractional-N PLL with ramp/chirp generation
  • LMX2492 500MHz to 14GHz wideband, low noise fractional-N PLL with ramp/chirp generation
  • LMX2492-Q1 Automotive grade 500-MHz to 14-GHz wideband, low noise fractional-N PLL with ramp/chirp generation
  • LMX2502 Frequency synthesizer system with integrated VCOs
  • LMX2522 PLLatinum dual frequency synthesizer system with integrated VCOs
  • LMX2531 High performance frequency synthesizer system with integrated VCO
  • LMX2541 Ultra-low noise PLLatinum frequency synthesizer with integrated VCO
  • LMX2571 1.34-GHz, low-power, extreme-temperature RF synthesizer with frequency-shift keying (FSK) modulation
  • LMX2571-EP Enhanced-product, 1.34-GHz, low-power, extreme-temperature RF synthesizer with FSK modulation
  • LMX2572 6.4-GHz low-power wideband RF synthesizer
  • LMX2572LP 2-GHz low power wideband RF synthesizer with FSK modulation
  • LMX2581 3.76-GHz wideband frequency synthesizer with integrated VCO
  • LMX2581E 3.8-GHz wideband frequency synthesizer with integrated VCO
  • LMX2582 5.5-GHz high performance, wideband PLLatinum RF synthesizer
  • LMX2592 9.8-GHz wideband frequency synthesizer with integrated VCO
  • LMX2594 15-GHz wideband PLLatinum™ RF synthesizer with phase synchronization and JESD204B support
  • LMX2595 20-GHz wideband RF synthesizer with phase synchronization & JESD204B support
  • LMX2615-SP Space grade 40-MHz to 15-GHz wideband synthesizer with phase synchronization and JESD204B support
  • LMX2624-SP 5MHz to 28GHz space-grade wideband synthesizer with phase synchronization and JESD204B support
  • LMX2694-EP Enhanced product 15-GHz RF synthesizer with phase synchronization
  • LMX2694-SEP Radiation hardened 15-GHz wideband PLLatinum™ RF synthesizer
  • LMX2820 22.6-GHz wideband RF synthesizer with phase synchronization, JESD and <5-µs frequency calibration
Hardware development
Evaluation board
  • LMK04832EVM LMK04832 JESD204B Clock Jitter Cleaner/Clock Generator/Distribution Evaluation Module
  • LMX2571EPEVM LMX2571-EP evaluation module for 1.34-GHz, low-power, extreme-temperature RF synthesizer
  • LMX2594PSEVM LMX2594 evaluation module for 15-GHz RF synthesizer with multiple-device phase synchronization
  • XMICR-3P-LMX2492 LMX2492 X-MWblock evaluation modules
  • XMICR-3P-LMX2572 LMX2572 X-MWblock evaluation modules
  • XMICR-3P-LMX2592 LMX2592 X-MWblock evaluation modules
  • XMICR-3P-LMX2594 LMX2594 X-MWblock evaluation modules
  • XMICR-3P-LMX2595 LMX2595 X-MWblock evaluation modules
Software
Support software
  • LMX9830-SW LMX9830 Application Notes, Software, and Tools
  • LMX9838-SW LMX9838 Application Notes, Software, and Tools
Download options
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos