Product details

Number of outputs 5 Output type LVCMOS Output frequency (max) (MHz) 200 Core supply voltage (V) 1.8, 2.5, 3.3 Output supply voltage (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 85 Features Factory One-Time Programmable (OTP) memory, I2C, Pin programmable, Serial interface Rating Catalog
Number of outputs 5 Output type LVCMOS Output frequency (max) (MHz) 200 Core supply voltage (V) 1.8, 2.5, 3.3 Output supply voltage (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 85 Features Factory One-Time Programmable (OTP) memory, I2C, Pin programmable, Serial interface Rating Catalog
TQFN (RER) 16 9 mm² 3 x 3
  • Ambient Temperature: –40°C to 85°C
  • Integrated BAW resonator, no need for external reference
  • Flexible frequency generation:
    • 1.8V/2.5V/3.3V LVCMOS outputs supported up to 200MHz
    • Dual Fractional Output Dividers (FODs)
    • Up to three unique output frequencies from 2.5MHz to 200MHz
      • Example: OUTA/B/C/D/E = 25MHz
      • Example: OUTA/B = 100MHz, OUTC/D = 50MHz, OUTE = 25MHz
    • Generation of up to 5 LVCMOS clocks on OUTA through OUTE pins
  • Total output frequency stability: ±25ppm
  • 2 functional modes: I2C or preprogrammed OTP
  • Mixed SSC and non-SSC output support
  • Programmable SSC modulation depth
    • Preprogrammed: –0.1%, –0.25%, –0.3%, and –0.5% down spread
    • Register programmable: –0.1% to –3% down spread or ±0.05% to ±1.5% center spread
  • 1.8V to 3.3V supply voltage
  • Start-up time: <5ms
  • Output skew: <50ps (outputs from the same FOD)
  • Fail-safe input and VDD pins
  • Ambient Temperature: –40°C to 85°C
  • Integrated BAW resonator, no need for external reference
  • Flexible frequency generation:
    • 1.8V/2.5V/3.3V LVCMOS outputs supported up to 200MHz
    • Dual Fractional Output Dividers (FODs)
    • Up to three unique output frequencies from 2.5MHz to 200MHz
      • Example: OUTA/B/C/D/E = 25MHz
      • Example: OUTA/B = 100MHz, OUTC/D = 50MHz, OUTE = 25MHz
    • Generation of up to 5 LVCMOS clocks on OUTA through OUTE pins
  • Total output frequency stability: ±25ppm
  • 2 functional modes: I2C or preprogrammed OTP
  • Mixed SSC and non-SSC output support
  • Programmable SSC modulation depth
    • Preprogrammed: –0.1%, –0.25%, –0.3%, and –0.5% down spread
    • Register programmable: –0.1% to –3% down spread or ±0.05% to ±1.5% center spread
  • 1.8V to 3.3V supply voltage
  • Start-up time: <5ms
  • Output skew: <50ps (outputs from the same FOD)
  • Fail-safe input and VDD pins

The LMK3C0105 is a 5-output reference-less clock generator with SSC support. The device is based on TI proprietary Bulk Acoustic Wave (BAW) technology and provides ±25ppm clock outputs without any crystal or external clock reference. The device can provide 5 SSC clocks, 5 non-SSC clocks, or a mix of SSC and non-SSC clocks at the same time. Up to three different output frequencies can be generated across the five outputs. Each output channel can select either FOD as the frequency source to generate four LVCMOS clocks; the REF_CTRL pin functions as a fifth LVCMOS clock output, and can select either FOD as the source.

The device can be easily configured through either pins or the I2C interface. An external DC/DC can be used to power the device. Refer to Power Supply Recommendations for detailed guidelines on power supply filtering and sourcing from a DC/DC supply.

The LMK3C0105 is a 5-output reference-less clock generator with SSC support. The device is based on TI proprietary Bulk Acoustic Wave (BAW) technology and provides ±25ppm clock outputs without any crystal or external clock reference. The device can provide 5 SSC clocks, 5 non-SSC clocks, or a mix of SSC and non-SSC clocks at the same time. Up to three different output frequencies can be generated across the five outputs. Each output channel can select either FOD as the frequency source to generate four LVCMOS clocks; the REF_CTRL pin functions as a fifth LVCMOS clock output, and can select either FOD as the source.

The device can be easily configured through either pins or the I2C interface. An external DC/DC can be used to power the device. Refer to Power Supply Recommendations for detailed guidelines on power supply filtering and sourcing from a DC/DC supply.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LMK3C0105 Reference-less 5-LVCMOS-Output Programmable BAW Clock Generator datasheet (Rev. A) PDF | HTML 21 Oct 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Application software & framework

TICSPRO-SW — Texas Instruments Clocks and Synthesizers (TICS) Pro Software

Texas Instruments clocks and synthesizers (TICS) pro software is used to program the evaluation modules (EVMs) for product numbers with these prefixes: CDC, LMK and LMX. These products include phase-locked loops and voltage-controlled oscillators (PLL+VCO), synthesizers and clocking devices.
Design tool

PLLATINUMSIM-SW PLL loop filter, phase noise, lock time, and spur simulation tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

Supported products & hardware

Supported products & hardware

Download options
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010992 — Centralized six-axis motor control using a single MCU for humanoid robot hand reference design

This reference design uses a single TI C2000™ F28P65 microcontroller for industrial Ethernet motor drives with six-axis control. The design uses a printed circuit board (PCB) with less than 42cm2 to drive a 6 degree of freedom (DoF) humanoid robot hand. The design demonstrates a small form factor (...)
Design guide: PDF
Reference designs

TIDA-010973 — 100Mbps industrial ethernet communication module reference design for multiprotocol applications

This reference design accelerates development of multiprotocol 100Mbps industrial Ethernet nodes. The design allows engineers to quickly prototype and deploy EtherCAT®, PROFINET®, EtherNet/IP, and Modbus® Transmission Control Protocol (TCP) on AM261x with Integrated Industrial Communication (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
TQFN (RER) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos