Product details

Output type HCSL, LVDS, LVPECL Output frequency (MHz) 1000 Stability (ppm) 25 Operating temperature range (°C) -40 to 85 Jitter (ps) 0.15
Output type HCSL, LVDS, LVPECL Output frequency (MHz) 1000 Stability (ppm) 25 Operating temperature range (°C) -40 to 85 Jitter (ps) 0.15
QFM (SIA) 6 35 mm² (7 mm × 5 mm)
  • Ultra-Low Noise, High Performance
    • Jitter: 90-fs RMS Typical f OUT > 100 MHz on LMK61E07
    • PSRR: –70 dBc, Robust Supply Noise Immunity on LMK61E07
  • Flexible Output Format on LMK61E07
    • LVPECL up to 1 GHz
    • LVDS up to 900 MHz
    • HCSL up to 400 MHz
  • Total Frequency Tolerance of ±25 ppm
  • System Level Features
    • Glitch-Less Frequency Margining: Up to ±1000 ppm From Nominal
    • Internal EEPROM: User Configurable Start-Up Settings
  • Other Features
    • Device Control: Fast Mode I 2C up to 1000 kHz
    • 3.3-V Operating Voltage
    • Industrial Temperature Range (–40°C to +85°C)
    • 7-mm × 5-mm 6-Pin Package
  • Default Frequency:
    • 70.656 MHz
  • Ultra-Low Noise, High Performance
    • Jitter: 90-fs RMS Typical f OUT > 100 MHz on LMK61E07
    • PSRR: –70 dBc, Robust Supply Noise Immunity on LMK61E07
  • Flexible Output Format on LMK61E07
    • LVPECL up to 1 GHz
    • LVDS up to 900 MHz
    • HCSL up to 400 MHz
  • Total Frequency Tolerance of ±25 ppm
  • System Level Features
    • Glitch-Less Frequency Margining: Up to ±1000 ppm From Nominal
    • Internal EEPROM: User Configurable Start-Up Settings
  • Other Features
    • Device Control: Fast Mode I 2C up to 1000 kHz
    • 3.3-V Operating Voltage
    • Industrial Temperature Range (–40°C to +85°C)
    • 7-mm × 5-mm 6-Pin Package
  • Default Frequency:
    • 70.656 MHz

The LMK61E07 family of ultra-low jitter PLLatinum™ programmable oscillators uses fractional-N frequency synthesizers with integrated VCOs to generate commonly used reference clocks. The output on LMK61E07 can be configured as LVPECL, LVDS, or HCSL. The device features self-start-up from on-chip EEPROM to generate a factory-programmed default output frequency, or the device registers and EEPROM settings are fully programmable in-system through an I 2C serial interface. The device provides fine and coarse frequency margining control through an I 2C serial interface, making it a digitally-controlled oscillator (DCXO).

The PLL feedback divider can be updated to adjust the output frequency without spikes or glitches in steps of <1ppb using a PFD of 12.5 MHz (R divider=4, doubler disabled) for compatibility with xDSL requirements, or in steps of <5.2 ppb using a PFD of 100 MHz (R divider=1, doubler enabled) for compatibility with broadcast video requirements. The frequency margining features also facilitate system design verification tests (DVT), such as standards compliance and system timing margin testing.

The LMK61E07 family of ultra-low jitter PLLatinum™ programmable oscillators uses fractional-N frequency synthesizers with integrated VCOs to generate commonly used reference clocks. The output on LMK61E07 can be configured as LVPECL, LVDS, or HCSL. The device features self-start-up from on-chip EEPROM to generate a factory-programmed default output frequency, or the device registers and EEPROM settings are fully programmable in-system through an I 2C serial interface. The device provides fine and coarse frequency margining control through an I 2C serial interface, making it a digitally-controlled oscillator (DCXO).

The PLL feedback divider can be updated to adjust the output frequency without spikes or glitches in steps of <1ppb using a PFD of 12.5 MHz (R divider=4, doubler disabled) for compatibility with xDSL requirements, or in steps of <5.2 ppb using a PFD of 100 MHz (R divider=1, doubler enabled) for compatibility with broadcast video requirements. The frequency margining features also facilitate system design verification tests (DVT), such as standards compliance and system timing margin testing.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
LMK6D ACTIVE Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVDS oscillator Small package, improved performance, fixed-frequency LVDS oscillator with BAW technology
LMK6P ACTIVE Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVPECL oscillator Small package, improved performance, fixed-frequency LVPECL oscillator with BAW technology
LMK6C ACTIVE Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVCMOS oscillator Small package with BAW technology
LMK6H ACTIVE Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency HCSL oscillator Small package, improved performance, fixed-frequency HCSL oscillator with BAW technology

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LMK61E07 Ultra-Low Jitter Programmable Oscillator With Internal EEPROM datasheet (Rev. B) PDF | HTML Aug 14, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMK61E2-156M25EVM — LMK61E2-156M25EVM Ultra-Low-Jitter Fixed Frequency Oscillator EVM

The LMK61E2-156M25EVM evaluation module provides a complete platform to evaluate the 90-fs RMS jitter performance of Texas Instruments LMK61E2-156M25 Ultra-Low Jitter Fixed Frequency Oscillator.

 The onboard power supply options allow for ease of use as well as configuration flexibility (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Design tool

CLOCK-TREE-ARCHITECT — Clock tree architect programming software

Clock tree architect is a clock tree synthesis tool that streamlines your design process by generating clock tree solutions based on your system requirements. The tool pulls data from an extensive database of clocking products to generate a system-level multi-chip clocking solution.

Supported products & hardware
Design tool

PLLATINUMSIM-SW — PLL loop filter, phase noise, lock time, and spur simulation tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
QFM (SIA) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos