The LMK61E0 family of ultra-low jitter PLLatinumTM
programmable oscillators use fractional-N frequency synthesizers with integrated VCOs to generate
commonly used reference clocks. The LMK61E0M supports 3.3-V LVCMOS outputs. The device features
self start-up from on-chip EEPROM to generate a factory programmed default output frequency, or the
device registers and EEPROM settings are fully programmable in-system through
I2C serial interface. The device provides fine and coarse frequency
margining control through I2C serial interface, making it a
digitally-controlled oscillator (DCXO).
The PLL feedback divider can be updated to adjust the output frequency without spikes or
glitches in steps of <1ppb using a PFD of 12.5 MHz (R divider=4, doubler disabled) for
compatibility with xDSL requirements, or in steps of <5.2 ppb using a PFD of 100 MHz (R
divider=1, doubler enabled) for compatibility with broadcast video requirements. The frequency
margining features also facilitate system design verification tests (DVT), such as standards
compliance and system timing margin testing.
The LMK61E0 family of ultra-low jitter PLLatinumTM
programmable oscillators use fractional-N frequency synthesizers with integrated VCOs to generate
commonly used reference clocks. The LMK61E0M supports 3.3-V LVCMOS outputs. The device features
self start-up from on-chip EEPROM to generate a factory programmed default output frequency, or the
device registers and EEPROM settings are fully programmable in-system through
I2C serial interface. The device provides fine and coarse frequency
margining control through I2C serial interface, making it a
digitally-controlled oscillator (DCXO).
The PLL feedback divider can be updated to adjust the output frequency without spikes or
glitches in steps of <1ppb using a PFD of 12.5 MHz (R divider=4, doubler disabled) for
compatibility with xDSL requirements, or in steps of <5.2 ppb using a PFD of 100 MHz (R
divider=1, doubler enabled) for compatibility with broadcast video requirements. The frequency
margining features also facilitate system design verification tests (DVT), such as standards
compliance and system timing margin testing.