Product details

Output type HCSL, LVDS, LVPECL Output frequency (MHz) 1000 Stability (ppm) 50 Operating temperature range (°C) -40 to 85 Jitter (ps) 0.1
Output type HCSL, LVDS, LVPECL Output frequency (MHz) 1000 Stability (ppm) 50 Operating temperature range (°C) -40 to 85 Jitter (ps) 0.1
QFM (SIA) 8 12.25 mm² (3.5 mm × 3.5 mm)
  • Ultra-Low Noise, High Performance
    • Jitter: 90fs RMS Typical fOUT > 100MHz
    • PSRR: –70dBc, Robust Supply Noise Immunity
  • Flexible Output Format; User Selectable
    • LVPECL up to 1GHz
    • LVDS up to 900MHz
    • HCSL up to 400MHz
  • Total Frequency Tolerance of ±50ppm
  • System Level Features
    • Frequency Margining: Fine and Coarse
    • Internal EEPROM: User Configurable Default Settings
  • Other Features
    • Device Control: I2C
    • 3.3V Operating Voltage
    • Industrial Temperature Range (–40°C to +85°C)
    • 7mm × 5mm 8-Pin Package
    • Create a Custom Design Using the LMK61E2 With the WEBENCH Power Designer
  • Ultra-Low Noise, High Performance
    • Jitter: 90fs RMS Typical fOUT > 100MHz
    • PSRR: –70dBc, Robust Supply Noise Immunity
  • Flexible Output Format; User Selectable
    • LVPECL up to 1GHz
    • LVDS up to 900MHz
    • HCSL up to 400MHz
  • Total Frequency Tolerance of ±50ppm
  • System Level Features
    • Frequency Margining: Fine and Coarse
    • Internal EEPROM: User Configurable Default Settings
  • Other Features
    • Device Control: I2C
    • 3.3V Operating Voltage
    • Industrial Temperature Range (–40°C to +85°C)
    • 7mm × 5mm 8-Pin Package
    • Create a Custom Design Using the LMK61E2 With the WEBENCH Power Designer

The LMK61E2 device is an ultra-low jitter PLLatinum™ programmable oscillator with a fractional-N frequency synthesizer with integrated VCO that generates commonly used reference clocks. The outputs can be configured as LVPECL, LVDS, or HCSL.

The device features self start-up from on-chip EEPROM that is factory programmed to generate 156.25MHz LVPECL output. The device registers and EEPROM settings are fully programmable in-system through I2C serial interface. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3V ± 5% supply.

The device provides fine and coarse frequency margining options through I2C serial interface to support system design verification tests (DVT), such as standard compliance and system timing margin testing.

The LMK61E2 device is an ultra-low jitter PLLatinum™ programmable oscillator with a fractional-N frequency synthesizer with integrated VCO that generates commonly used reference clocks. The outputs can be configured as LVPECL, LVDS, or HCSL.

The device features self start-up from on-chip EEPROM that is factory programmed to generate 156.25MHz LVPECL output. The device registers and EEPROM settings are fully programmable in-system through I2C serial interface. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3V ± 5% supply.

The device provides fine and coarse frequency margining options through I2C serial interface to support system design verification tests (DVT), such as standard compliance and system timing margin testing.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
LMK6D ACTIVE Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVDS oscillator Small package, improved performance, fixed-frequency LVDS oscillator with BAW technology
LMK6H ACTIVE Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency HCSL oscillator Small package, improved performance, fixed-frequency HCSL oscillator with BAW technology
LMK6P ACTIVE Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVPECL oscillator Small package, improved performance, fixed-frequency LVPECL oscillator with BAW technology
LMK6C ACTIVE Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVCMOS oscillator Small package with BAW technology

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMK05028EVM — LMK05028 Network Clock Generator and Synchronizer Evaluation Module

The LMK05028EVM is an evaluation module for the LMK05028 Network Clock Generator and Synchronizer. The EVM can be used for device evaluation, compliance testing, and system prototyping.
The LMK05028 integrates two Digital PLLs (DPLLs) with programmable bandwidth for input wander and jitter (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LMK61E2EVM — LMK61E2EVM Ultra-Low-Jitter Programmable Oscillator Evaluation Module

The LMK61E2EVM evaluation modules provides a complete platform to evaluate the 90-fs RMS jitter performance and configurability of the Texas Instruments LMK61E2 Ultra-Low Jitter Programmable Differential Oscillator with integrated EEPROM and frequency margining capabilities.

The LMK61E2EVM can be (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Software programming tool

SNAC074 — LMK61xx Oscillator Programming Tool

Supported products & hardware
Support software

TICSPRO-SW — TICS Pro GUI and Live Programming Tool for Clocking Devices

Texas Instruments clocks and synthesizers (TICS) pro software is used to program the evaluation modules (EVMs) for product numbers with these prefixes: CDC, LMK and LMX. These products include phase-locked loops and voltage-controlled oscillators (PLL+VCO), synthesizers and clocking devices.

Supported products & hardware
Simulation model

LMK61E2 IBIS MODEL

SLYM078.ZIP (16 KB) - IBIS model
Supported products & hardware
Design tool

CLOCK-TREE-ARCHITECT — Clock tree architect programming software

Clock tree architect is a clock tree synthesis tool that streamlines your design process by generating clock tree solutions based on your system requirements. The tool pulls data from an extensive database of clocking products to generate a system-level multi-chip clocking solution.

Supported products & hardware
Design tool

PLLATINUMSIM-SW — PLL loop filter, phase noise, lock time, and spur simulation tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

Supported products & hardware

Many TI reference designs include the LMK61E2

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
QFM (SIA) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos