OPA211

ACTIVE

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Vos (offset voltage at 25°C) (max) (mV) 0.05 Offset drift (typ) (µV/°C) 0.15 Input bias current (max) (pA) 125000 GBW (typ) (MHz) 45 Features Shutdown, Small Size Slew rate (typ) (V/µs) 27 Rail-to-rail Out Iq per channel (typ) (mA) 3.6 Vn at 1 kHz (typ) (nV√Hz) 1.1 CMRR (typ) (dB) 120 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.03 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 1.8 Input common mode headroom (to positive supply) (typ) (V) -1.4 Output swing headroom (to negative supply) (typ) (V) 0.2 Output swing headroom (to positive supply) (typ) (V) -0.2 THD + N at 1 kHz (typ) (%) 0.000015
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Vos (offset voltage at 25°C) (max) (mV) 0.05 Offset drift (typ) (µV/°C) 0.15 Input bias current (max) (pA) 125000 GBW (typ) (MHz) 45 Features Shutdown, Small Size Slew rate (typ) (V/µs) 27 Rail-to-rail Out Iq per channel (typ) (mA) 3.6 Vn at 1 kHz (typ) (nV√Hz) 1.1 CMRR (typ) (dB) 120 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.03 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 1.8 Input common mode headroom (to positive supply) (typ) (V) -1.4 Output swing headroom (to negative supply) (typ) (V) 0.2 Output swing headroom (to positive supply) (typ) (V) -0.2 THD + N at 1 kHz (typ) (%) 0.000015
WSON (DRG) 8 9 mm² (3 mm × 3 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • Low voltage noise: 1.1 nV/√Hz at 1 kHz
  • Input voltage noise: 80 nVPP (0.1 to 10 Hz)
  • THD + N: –136 dB (G = 1, ƒ = 1 kHz)
  • Offset voltage: 125 µV (maximum)
  • Offset voltage drift: 0.35 µV/°C (typical)
  • Low supply current: 3.6 mA/Ch (typical)
  • Unity-gain stable
  • Gain bandwidth product:
    • 80 MHz (G = 100)
    • 45 MHz (G = 1)
  • Slew rate: 27 V/µs
  • 16-Bit settling: 700 ns
  • Wide supply range:
    • ±2.25 to ±18 V, 4.5 V to 36 V
  • Rail-to-rail output
  • Output current: 30 mA
  • SON-8 (3 mm × 3 mm), VSSOP-8, and SOIC-8
  • Low voltage noise: 1.1 nV/√Hz at 1 kHz
  • Input voltage noise: 80 nVPP (0.1 to 10 Hz)
  • THD + N: –136 dB (G = 1, ƒ = 1 kHz)
  • Offset voltage: 125 µV (maximum)
  • Offset voltage drift: 0.35 µV/°C (typical)
  • Low supply current: 3.6 mA/Ch (typical)
  • Unity-gain stable
  • Gain bandwidth product:
    • 80 MHz (G = 100)
    • 45 MHz (G = 1)
  • Slew rate: 27 V/µs
  • 16-Bit settling: 700 ns
  • Wide supply range:
    • ±2.25 to ±18 V, 4.5 V to 36 V
  • Rail-to-rail output
  • Output current: 30 mA
  • SON-8 (3 mm × 3 mm), VSSOP-8, and SOIC-8

The OPAx211 series of precision operational amplifiers achieves very low 1.1-nV/√Hz noise density with a supply current of only 3.6 mA. This series also offers rail-to-rail output swing, which maximizes dynamic range.

The extremely low voltage and low current noise, high-speed, and wide output swing of the OPAx211 series make these devices an excellent choice as a loop filter amplifier in PLL applications.

In precision data acquisition applications, the OPAx211 series of operational amplifiers provides 700-ns settling time to 16-bit accuracy throughout 10-V output swings. This ac performance, combined with only 125 µV of offset and 0.35 µV/°C of drift over temperature, makes the OPAx211 series a great choice for driving high-precision 16-bit analog-to-digital converters (ADCs) or buffering the output of high-resolution digital-to-analog converters (DACs).

The OPAx211 series is specified over a wide dual-power supply range of ±2.25 to ±18 V, or for single-supply operation from 4.5 to 36 V.

The OPA211 is available in the small SON-8 (3 mm × 3 mm), VSSOP-8, and SOIC-8 packages. The dual version OPA2211 is available in a SON-8 (3 mm × 3 mm) or an SO-8 PowerPAD™ package. This series of operational amplifiers is specified from TA = –40°C to +125°C.

The OPAx211 series of precision operational amplifiers achieves very low 1.1-nV/√Hz noise density with a supply current of only 3.6 mA. This series also offers rail-to-rail output swing, which maximizes dynamic range.

The extremely low voltage and low current noise, high-speed, and wide output swing of the OPAx211 series make these devices an excellent choice as a loop filter amplifier in PLL applications.

In precision data acquisition applications, the OPAx211 series of operational amplifiers provides 700-ns settling time to 16-bit accuracy throughout 10-V output swings. This ac performance, combined with only 125 µV of offset and 0.35 µV/°C of drift over temperature, makes the OPAx211 series a great choice for driving high-precision 16-bit analog-to-digital converters (ADCs) or buffering the output of high-resolution digital-to-analog converters (DACs).

The OPAx211 series is specified over a wide dual-power supply range of ±2.25 to ±18 V, or for single-supply operation from 4.5 to 36 V.

The OPA211 is available in the small SON-8 (3 mm × 3 mm), VSSOP-8, and SOIC-8 packages. The dual version OPA2211 is available in a SON-8 (3 mm × 3 mm) or an SO-8 PowerPAD™ package. This series of operational amplifiers is specified from TA = –40°C to +125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 15
Top documentation Type Title Format options Date
* Data sheet OPAx211 1.1-nv/√Hz Noise, Low Power, Precision Operational Amplifiers datasheet (Rev. L) PDF | HTML Jan 30, 2020
Circuit design DAC force and sense reference drive circuit (Rev. A) PDF | HTML Sep 20, 2024
Application note How to Measure Total Harmonic Distortion of an Op-Amp and THD + N Fundamentals PDF | HTML Nov 9, 2023
E-book An Engineer’s Guide to Designing with Precision Amplifiers Apr 29, 2021
Analog design Journal Q3 2009 Issue Analog Applications Journal Sep 24, 2018
Analog design Journal Design and analysis of a TGC circuit to drive the control voltage Apr 26, 2017
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017
Application note OPA211, OPA211A, OP2211, OPA2211A EMI Immunity Performance Sep 24, 2012
User guide DEM-OPA-SO-1A User's Guide (Rev. B) Apr 12, 2012
User guide DEM-OPA-SO-1B User's Guide (Rev. D) Apr 12, 2012
Analog design Journal 3Q 2010 Issue Analog Applications Journal Aug 11, 2010
Analog design Journal Operational amplifier gain stability, Part 3: AC gain-error analysis Aug 11, 2010
Analog design Journal 2Q 2010 Issue Analog Applications Journal May 6, 2010
Analog design Journal Operational amplifier gain stability, Part 2: DC gain-error analysis May 6, 2010
Analog design Journal Using infinite-gain, MFB filter topology in fully differential active filters Jul 14, 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DDC2256AEVM — DDC2256A 256-Channel Current-Input Analog-to-Digital Converter Evaluation Module

The DDC2256AEVM evaluation module  (EVM)  is  an  evaluation  kit  for the DDC2256A,  a  256-channel,  current  input,  24-bit analog-to-digital (A/D) converter. The EVM kit, comprised of a DUT board and a capture board, contains two DDC2256A (...)

Supported products & hardware
Evaluation board

DEM-OPA-SO-1A — Single op-amp evaluation module for SO-8 package

The DEM-OPA-SO-1A demonstration fixture helps designers evaluate the operation and performance of TI's High Speed, Wide Bandwidth Operational Amplifiers. This unpopulated PC board is compatible with products offered in the 8-lead SOIC (D) package.

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DEM-OPA-SO-1B — Single op-amp evaluation module for SO-8 (non-inverting) package

The DEM-OPA-SO-1B demonstration fixture in the non-inverting configuration helps designers evaluate the operation and performance of TI's single high speed, wideband operational amplifiers. This unpopulated PC board is compatible with products offered in the 8-lead SOIC (D) package.

For more (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

PSpice Simulation Companion for DAC Force And Sense Reference Drive Circuit

SBOMBX7.ZIP (101 KB) - PSpice model
Supported products & hardware
Simulation model

OPAx211 PSpice Model (Rev. A)

SBOMBW8A.ZIP (30 KB) - PSpice model
Supported products & hardware
Simulation model

OPAx211 TINA-TI Reference Design

SBOMBX0 (339 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

OPAx211 TINA-TI Spice Model

SBOMBW9.ZIP (11 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

OPAx211A PSpice Model (Rev. E)

SBOC250E.ZIP (30 KB) - PSpice model
Supported products & hardware
Simulation model

OPAx211A TINA-TI Reference Design (Rev. G)

SBOC247G (340 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

OPAx211A TINA-TI Spice Model (Rev. F)

SBOM307F.ZIP (11 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TINA-TI Simulation Companion for DAC Force And Sense Reference Drive Circuit (Rev. A)

SBAM412A.ZIP (69 KB) - TINA-TI reference design
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Calculation tool

OPAMP-NOISECALC — Noise Calculator

This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:

  • A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
Supported products & hardware
Reference design

TIDA-00080 — Isolated delta-sigma modulator based AC/DC voltage and current measurement module reference design

This isolated shunt based current measurement unit enables high accuracy current measurement without the use of Current Transformers (CT). The isolation is achieved through the use of AMC1304 that incorporates both high voltage isolation as well as the Delta-Sigma Modulator. This solution (...)

Supported products & hardware
Reference design

TIDA-00171 — Isolated Current Shunt and Voltage Measurement Reference Design for Motor Drives

This evaluation kit and reference design implements the AMC130x reinforced isolated delta-sigma modulators along with integrated Sinc filters in the C2000™ TMS320F28377D Delfino™ microcontroller. The design provides an ability to evaluate the  performance of these measurements: three motor (...)

Supported products & hardware
Reference design

TIDA-00209 — Isolated Current Shunt and Voltage Measurement Reference Design for Motor Drives Using AM437x

This reference design uses the AMC130x reinforced isolated delta-sigma modulators along with AM437x Sitara™ ARM® Cortex® -A9 Processor, which implements Sinc filters on PRU-ICSS. The design provides an ability to evaluate the performance of these measurements: three motor currents, three (...)

Supported products & hardware
Reference design

TIDA-00419 — SONAR Receiver Path Sub-System Reference Design Using an 8 Channel Analog Front End

This reference design is a demonstration of a SONAR receive-path sub-system using the integrated analog front end (AFE) AFE5809. AFE5809 features eight channels of analog signal conditioning  (LNA + VCAT + PGA) and digital processing (ADC + digital demodulator) that brings a high (...)

Supported products & hardware
Reference design

TIPD147 — Noise Measurement Post-Amp for Oscilloscope or Spectrum Analyzer

In some cases a scope or spectrum analyzer does not have the range required to measure very small noise levels.  This noise measurement post-amp boosts the output noise of the device under test (DUT) to allow for measurement with standard test equipment. The key requirements of this circuit is (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DRG) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos