OPA2130

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
OPA2145 ACTIVE Dual, 5.5-MHz, high slew rate, low-noise, low-power, RRO precision JFET operational amplifier Wider bandwidth (5.5 MHz), improved offset voltage (0.15 mV), lower quiescent current (0.445 mA) and lower voltage noise (7 nV/√Hz)

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Vos (offset voltage at 25°C) (max) (mV) 1 Offset drift (typ) (µV/°C) 2 Input bias current (max) (pA) 20 GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 2 Rail-to-rail No Iq per channel (typ) (mA) 0.53 Vn at 1 kHz (typ) (nV√Hz) 16 CMRR (typ) (dB) 105 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.018 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 1.2 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 1 Output swing headroom (to positive supply) (typ) (V) -1.5 THD + N at 1 kHz (typ) (%) 0.0003
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Vos (offset voltage at 25°C) (max) (mV) 1 Offset drift (typ) (µV/°C) 2 Input bias current (max) (pA) 20 GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 2 Rail-to-rail No Iq per channel (typ) (mA) 0.53 Vn at 1 kHz (typ) (nV√Hz) 16 CMRR (typ) (dB) 105 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.018 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 1.2 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 1 Output swing headroom (to positive supply) (typ) (V) -1.5 THD + N at 1 kHz (typ) (%) 0.0003
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Low quiescent current: 530µA/amp
  • Low offset voltage: 1mV max
  • High open-loop gain: 123dB (RL = 10kΩ)
  • High CMRR: 90dB min
  • FET input: IB = 20pA max
  • Excellent bandwidth: 1MHz
  • Wide supply range: ±2.25V to ±18V
  • Single, dual, and quad versions
  • Low quiescent current: 530µA/amp
  • Low offset voltage: 1mV max
  • High open-loop gain: 123dB (RL = 10kΩ)
  • High CMRR: 90dB min
  • FET input: IB = 20pA max
  • Excellent bandwidth: 1MHz
  • Wide supply range: ±2.25V to ±18V
  • Single, dual, and quad versions

The OPA130, OPA2130, and OPA4130 (OPAx130) series of FET-input op amps combine precision dc performance with low quiescent current. Single, dual, and quad versions have identical specifications for maximum design flexibility. OPAx130 are designed for general-purpose, portable, and battery operated applications, especially with high source impedance.

OPAx130 op amps are easy to use and free from phase inversion and overload problems often found in common FET-input op amps. Input cascode circuitry provides excellent common-mode rejection and maintains low input bias current over the wide input voltage range of the amplifier. OPAx130 series op amps are stable in unity gain and provide excellent dynamic behavior over a wide range of load conditions, including high load capacitance. Dual and quad designs feature completely independent circuitry for lowest crosstalk and freedom from interaction, even when overdriven or overloaded.

Single and dual versions are available in an 8-pin SOIC surface-mount package. The quad version is available in a 14-pin SOIC surface-mount package. All devices are specified for –40°C to +85°C operation.

The OPA130, OPA2130, and OPA4130 (OPAx130) series of FET-input op amps combine precision dc performance with low quiescent current. Single, dual, and quad versions have identical specifications for maximum design flexibility. OPAx130 are designed for general-purpose, portable, and battery operated applications, especially with high source impedance.

OPAx130 op amps are easy to use and free from phase inversion and overload problems often found in common FET-input op amps. Input cascode circuitry provides excellent common-mode rejection and maintains low input bias current over the wide input voltage range of the amplifier. OPAx130 series op amps are stable in unity gain and provide excellent dynamic behavior over a wide range of load conditions, including high load capacitance. Dual and quad designs feature completely independent circuitry for lowest crosstalk and freedom from interaction, even when overdriven or overloaded.

Single and dual versions are available in an 8-pin SOIC surface-mount package. The quad version is available in a 14-pin SOIC surface-mount package. All devices are specified for –40°C to +85°C operation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
OPA2131 ACTIVE Dual, 4-MHz, 50-pA bias current, 750-µA power, FET operational amplifier Wider bandwidth (4 MHz) and higher quiescent current (1.5 mA) general purpose JFET amplifier

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet OPAx130 Low-Power, Precision FET-Input Operational Amplifiers datasheet (Rev. B) PDF | HTML May 17, 2024
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017
Application note Precision Absolute Value Circuits Oct 2, 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

OPAx130 PSpice Model (Rev. D)

SBOM039D.ZIP (33 KB) - PSpice model
Supported products & hardware
Simulation model

OPAx130 TINA-TI Reference Design (Rev. E)

SBOC182E (309 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

OPAx130 TINA-TI Spice Model (Rev. D)

SBOM261D.ZIP (10 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Calculation tool

OPAMP-NOISECALC — Noise Calculator

This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:

  • A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos