OPA237

ACTIVE

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 0.95 Offset drift (typ) (µV/°C) 2.5 Input bias current (max) (pA) 40000 GBW (typ) (MHz) 1.5 Slew rate (typ) (V/µs) 0.5 Rail-to-rail In to V- Iq per channel (typ) (mA) 0.2 Vn at 1 kHz (typ) (nV√Hz) 28 CMRR (typ) (dB) 90 Rating Catalog Operating temperature range (°C) -40 to 70 Iout (typ) (A) 0.0045 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 0.3 Output swing headroom (to positive supply) (typ) (V) -0.9
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 0.95 Offset drift (typ) (µV/°C) 2.5 Input bias current (max) (pA) 40000 GBW (typ) (MHz) 1.5 Slew rate (typ) (V/µs) 0.5 Rail-to-rail In to V- Iq per channel (typ) (mA) 0.2 Vn at 1 kHz (typ) (nV√Hz) 28 CMRR (typ) (dB) 90 Rating Catalog Operating temperature range (°C) -40 to 70 Iout (typ) (A) 0.0045 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 0.3 Output swing headroom (to positive supply) (typ) (V) -0.9
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Micro-size, miniature packages:
    • Single: SOT23-5, SO-8
    • Dual: VSSOP-8, SO-8
    • Quad: SSOP-16 (obsolete)
  • Low offset voltage: 750µV max (VS=5V)
  • Wide supply range:
    • Single supply: 2.7V to 36V
    • Dual supply: ±1.35V to ±18V
  • Low quiescent current: 350µA max
  • Wide bandwidth: 1.5MHz
  • Micro-size, miniature packages:
    • Single: SOT23-5, SO-8
    • Dual: VSSOP-8, SO-8
    • Quad: SSOP-16 (obsolete)
  • Low offset voltage: 750µV max (VS=5V)
  • Wide supply range:
    • Single supply: 2.7V to 36V
    • Dual supply: ±1.35V to ±18V
  • Low quiescent current: 350µA max
  • Wide bandwidth: 1.5MHz

The OPAx237 op amp family is one of Texas Instruments’ MicroAmplifier series of miniature products. In addition to small size, these devices feature low offset voltage, low quiescent current, low bias current, and a wide supply range. Single, and dual versions have identical specifications for maximum design flexibility. These devices are designed for single-supply, battery-operated, and space-limited applications, such as PCMCIA cards and other portable instruments.

The OPAx237 series op amps operate from either single or dual supplies. When operated from a single supply, the input common-mode range extends below ground and the output can swing to within 10mV of ground. Dual and quad designs feature completely independent circuitry for lowest crosstalk and freedom from interaction.

Single, dual, and quad versions are offered in space-saving surface-mount packages. The single version is available in the ultra-miniature 5-lead SOT23-5 and SOIC-8 surface-mount packages. The dual version comes in miniature VSSOP-8 and SO-8 surface-mount packages. The quad version is obsolete. The VSSOP-8 has the same lead count as a the SO-8, but at half the size. The SOT23-5 is even smaller, at one-fourth the size of an SOIC-8. All are specified for –40°C to +85°C operation. A macromodel is available for design analysis.

The OPAx237 op amp family is one of Texas Instruments’ MicroAmplifier series of miniature products. In addition to small size, these devices feature low offset voltage, low quiescent current, low bias current, and a wide supply range. Single, and dual versions have identical specifications for maximum design flexibility. These devices are designed for single-supply, battery-operated, and space-limited applications, such as PCMCIA cards and other portable instruments.

The OPAx237 series op amps operate from either single or dual supplies. When operated from a single supply, the input common-mode range extends below ground and the output can swing to within 10mV of ground. Dual and quad designs feature completely independent circuitry for lowest crosstalk and freedom from interaction.

Single, dual, and quad versions are offered in space-saving surface-mount packages. The single version is available in the ultra-miniature 5-lead SOT23-5 and SOIC-8 surface-mount packages. The dual version comes in miniature VSSOP-8 and SO-8 surface-mount packages. The quad version is obsolete. The VSSOP-8 has the same lead count as a the SO-8, but at half the size. The SOT23-5 is even smaller, at one-fourth the size of an SOIC-8. All are specified for –40°C to +85°C operation. A macromodel is available for design analysis.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
OPA241 ACTIVE Single, 5V single-supply, micro power operational amplifiers Lower bandwidth (35 kHz) with improved DC precision. 36V micropower precision amplifier optimized for +5V supply
OPA251 ACTIVE Single, 15V single-supply, micro power operational amplifiers Lower bandwidth (35 kHz) with improved DC precision. 36V micropower precision amplifier optimized for ±15V supply

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet OPAx237 Single-Supply Operational Amplifiers MicroAmplifier Series datasheet (Rev. B) PDF | HTML Apr 11, 2025
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017
Analog design Journal 2Q 2012 Issue Analog Applications Journal Apr 26, 2012
Application note Precision Absolute Value Circuits Oct 2, 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

OPAx237 PSpice Model (Rev. B)

SBOM053B.ZIP (32 KB) - PSpice model
Supported products & hardware
Simulation model

OPAx237 TINA-TI Reference Design (Rev. A)

SBOMAT6A (337 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

OPAx237 TINA-TI Spice Model (Rev. A)

SBOMAT7A.ZIP (11 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Calculation tool

OPAMP-NOISECALC — Noise Calculator

This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:

  • A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
Supported products & hardware
Reference design

TIPD184 — 100A Closed-Loop Current Sensor Reference Design using Bi-Polar Supplies

This TI Precision Verified Design provides a complete 100 A closed loop Hall based current sensor solution using the DRV411 with bi-polar popwer supplies.  The DRV411 provides Hall excitation, a compensation coil driver and a precision difference amplifier in a single package.  The unique (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos