OPA2544

ACTIVE

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 20 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 70 Iout (typ) (A) 4 GBW (typ) (MHz) 1.4 Slew rate (typ) (V/µs) 8 Vos (offset voltage at 25°C) (max) (mV) 5 Offset drift (typ) (µV/°C) 10 Iq per channel (typ) (mA) 12 Rating Catalog Operating temperature range (°C) -40 to 105 Input bias current (max) (pA) 100 CMRR (typ) (dB) 106 Rail-to-rail No Architecture FET
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 20 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 70 Iout (typ) (A) 4 GBW (typ) (MHz) 1.4 Slew rate (typ) (V/µs) 8 Vos (offset voltage at 25°C) (max) (mV) 5 Offset drift (typ) (µV/°C) 10 Iq per channel (typ) (mA) 12 Rating Catalog Operating temperature range (°C) -40 to 105 Input bias current (max) (pA) 100 CMRR (typ) (dB) 106 Rail-to-rail No Architecture FET
TO-220 (KV) 11 187.5874 mm² (20.02 mm × 9.37 mm)
  • HIGH OUTPUT CURRENT: 2A min
  • WIDE POWER SUPPLY RANGE: ±10V to ±35V
  • SLEW RATE: 8V/µs
  • INTERNAL CURRENT LIMIT
  • THERMAL SHUTDOWN PROTECTION
  • FET INPUT: IB = 50pA max
  • 8-PIN HERMETIC TO-3 AND 11-LEAD PLASTIC PACKAGES
  • HIGH OUTPUT CURRENT: 2A min
  • WIDE POWER SUPPLY RANGE: ±10V to ±35V
  • SLEW RATE: 8V/µs
  • INTERNAL CURRENT LIMIT
  • THERMAL SHUTDOWN PROTECTION
  • FET INPUT: IB = 50pA max
  • 8-PIN HERMETIC TO-3 AND 11-LEAD PLASTIC PACKAGES

The OPA2544 is a dual high-voltage/high-current operational amplifier suitable for driving a wide variety of high power loads. It provides 2A output current and power supply voltage range extends to ±35V.

The OPA2544 integrates two high performance FET op amps with high power output stages on a single monolithic chip. Internal current limit and thermal shutdown protect the amplifier and load from damage.

The OPA2544 is available in a hermetic 8-pin metal TO-3, and 11-lead plastic packages. Models are available in -40°C to +85°C, and -55°C to +125°C temperature ranges.

The OPA2544 is a dual high-voltage/high-current operational amplifier suitable for driving a wide variety of high power loads. It provides 2A output current and power supply voltage range extends to ±35V.

The OPA2544 integrates two high performance FET op amps with high power output stages on a single monolithic chip. Internal current limit and thermal shutdown protect the amplifier and load from damage.

The OPA2544 is available in a hermetic 8-pin metal TO-3, and 11-lead plastic packages. Models are available in -40°C to +85°C, and -55°C to +125°C temperature ranges.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet High-Voltage, High-Current Dual Operational Amplifier datasheet Sep 27, 2000
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

OPA2544 PSpice Model (Rev. A)

SBOM059A.ZIP (57 KB) - PSpice model
Supported products & hardware
Simulation model

OPA2544 TINA-TI Reference Design

SBJM009.TSC (99 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

OPA2544 TINA-TI Spice Model

SBJM010.ZIP (3 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TO-220 (KV) 11 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos