OPA2892

ACTIVE

Product details

Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 2000 BW at Acl (MHz) 290 Acl, min spec gain (V/V) 10 Slew rate (typ) (V/µs) 700 Vn at flatband (typ) (nV√Hz) 0.95 Vn at 1 kHz (typ) (nV√Hz) 1 Iq per channel (typ) (mA) 7.5 Vos (offset voltage at 25°C) (max) (mV) 1 Rail-to-rail No Features Decompensated Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 106 Input bias current (max) (pA) 20000000 Offset drift (typ) (µV/°C) 1 Iout (typ) (mA) 200 2nd harmonic (dBc) 82 3rd harmonic (dBc) 108 Frequency of harmonic distortion measurement (MHz) 1
Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 2000 BW at Acl (MHz) 290 Acl, min spec gain (V/V) 10 Slew rate (typ) (V/µs) 700 Vn at flatband (typ) (nV√Hz) 0.95 Vn at 1 kHz (typ) (nV√Hz) 1 Iq per channel (typ) (mA) 7.5 Vos (offset voltage at 25°C) (max) (mV) 1 Rail-to-rail No Features Decompensated Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 106 Input bias current (max) (pA) 20000000 Offset drift (typ) (µV/°C) 1 Iout (typ) (mA) 200 2nd harmonic (dBc) 82 3rd harmonic (dBc) 108 Frequency of harmonic distortion measurement (MHz) 1
HVSSOP (DGN) 8 14.7 mm² (3 mm × 4.9 mm)
  • Ultra-low 0.95nV/√Hz voltage noise
  • High speed:
    • 2GHz gain-bandwidth product
    • 700V/µs slew rate
    • 30ns settling time (0.1%)
  • Stable at gains ≥10V/V
  • Output drive, IO = 200mA (typical)
  • Very low distortion:
    • THD = –78dBc (f = 1MHz, RL = 150Ω)
    • THD+N = –114dBc (f = 1kHz, BW = 80kHz)
  • Wide range of power supplies:
    • VCC = ±4.5V to ±18V
  • Offset nulling pins on the OPA892
  • Ultra-low 0.95nV/√Hz voltage noise
  • High speed:
    • 2GHz gain-bandwidth product
    • 700V/µs slew rate
    • 30ns settling time (0.1%)
  • Stable at gains ≥10V/V
  • Output drive, IO = 200mA (typical)
  • Very low distortion:
    • THD = –78dBc (f = 1MHz, RL = 150Ω)
    • THD+N = –114dBc (f = 1kHz, BW = 80kHz)
  • Wide range of power supplies:
    • VCC = ±4.5V to ±18V
  • Offset nulling pins on the OPA892

The OPA892 and OPA2892 (OPAx892) are ultra-low voltage noise, high-speed voltage-feedback amplifiers that are an excellent choice for applications requiring low voltage noise, including communication and imaging. The single-amplifier OPA892 and the dual-amplifier OPA2892 offer very good ac performance with a 290MHz bandwidth, a 700V/µs slew rate, and a 30ns settling time (0.1%) for a gain of 10V/V. The OPAx892 are stable at gains of 10 or greater and –9 or less. These amplifiers have a high drive capability of 200mA and draw only 7.5mA of supply current per amplifier. With a total harmonic distortion (THD) of –68dBc at f = 1MHz, the OPAx892 are designed for applications requiring low distortion. Because the distortion remains low over a wide range of output voltages, the OPAx892 is useful in large dynamic-range applications such as imaging, sonar, and audio.

The OPA892 and OPA2892 (OPAx892) are ultra-low voltage noise, high-speed voltage-feedback amplifiers that are an excellent choice for applications requiring low voltage noise, including communication and imaging. The single-amplifier OPA892 and the dual-amplifier OPA2892 offer very good ac performance with a 290MHz bandwidth, a 700V/µs slew rate, and a 30ns settling time (0.1%) for a gain of 10V/V. The OPAx892 are stable at gains of 10 or greater and –9 or less. These amplifiers have a high drive capability of 200mA and draw only 7.5mA of supply current per amplifier. With a total harmonic distortion (THD) of –68dBc at f = 1MHz, the OPAx892 are designed for applications requiring low distortion. Because the distortion remains low over a wide range of output voltages, the OPAx892 is useful in large dynamic-range applications such as imaging, sonar, and audio.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet OPAx892 2GHz, 10V/V Stable, 0.95nV/√Hz, Ultra-Low THD Operational Amplifiers datasheet (Rev. A) PDF | HTML Jul 23, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-OPA-MSOP-2A — Dual op amp evaluation module for MSOP-8 package

The DEM-OPA-MSOP-2A demonstration fixture helps designers evaluate the operation and performance of TI's dual, high speed, wideband operational amplifiers. This unpopulated PC board is compatible with products offered in the 8-lead MSOP (DGK) package.
 
For more information on these types of op amps, (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos