OPA544

ACTIVE

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 20 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 70 Iout (typ) (A) 4 GBW (typ) (MHz) 1.4 Slew rate (typ) (V/µs) 8 Vos (offset voltage at 25°C) (max) (mV) 5 Offset drift (typ) (µV/°C) 10 Iq per channel (typ) (mA) 12 Rating Catalog Operating temperature range (°C) -40 to 85 Input bias current (max) (pA) 100 CMRR (typ) (dB) 106 Rail-to-rail No Architecture FET
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 20 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 70 Iout (typ) (A) 4 GBW (typ) (MHz) 1.4 Slew rate (typ) (V/µs) 8 Vos (offset voltage at 25°C) (max) (mV) 5 Offset drift (typ) (µV/°C) 10 Iq per channel (typ) (mA) 12 Rating Catalog Operating temperature range (°C) -40 to 85 Input bias current (max) (pA) 100 CMRR (typ) (dB) 106 Rail-to-rail No Architecture FET
TO-263 (KTT) 5 154.8384 mm² (10.16 mm × 15.24 mm) TO-220 (KC) 5 45.212 mm² (10.16 mm × 4.45 mm)
  • HIGH OUTPUT CURRENT: 2A min
  • WIDE POWER SUPPLY RANGE: ±10 to ±35V
  • SLEW RATE: 8V/µs
  • INTERNAL CURRENT LIMIT
  • THERMAL SHUTDOWN PROTECTION
  • FET INPUT: IB = 100pA max
  • 5-LEAD TO-220 PLASTIC PACKAGE
  • 5-LEAD SURFACE MOUNT PACKAGE
  • HIGH OUTPUT CURRENT: 2A min
  • WIDE POWER SUPPLY RANGE: ±10 to ±35V
  • SLEW RATE: 8V/µs
  • INTERNAL CURRENT LIMIT
  • THERMAL SHUTDOWN PROTECTION
  • FET INPUT: IB = 100pA max
  • 5-LEAD TO-220 PLASTIC PACKAGE
  • 5-LEAD SURFACE MOUNT PACKAGE

The OPA544 is a high-voltage/high-current operational amplifier suitable for driving a wide variety of high power loads. High performance FET op amp circuitry and high power output stage are combined on a single monolithic chip.

The OPA544 is protected by internal current limit and thermal shutdown circuits.

The OPA544 is available in industry-standard 5-lead TO-220 and 5-lead surface-mount power packages. Its copper tab allows easy mounting to a heat sink for excellent thermal performance. It is specified for operation over the extended industrial temperature range, -40°C to +85°C.

The OPA544 is a high-voltage/high-current operational amplifier suitable for driving a wide variety of high power loads. High performance FET op amp circuitry and high power output stage are combined on a single monolithic chip.

The OPA544 is protected by internal current limit and thermal shutdown circuits.

The OPA544 is available in industry-standard 5-lead TO-220 and 5-lead surface-mount power packages. Its copper tab allows easy mounting to a heat sink for excellent thermal performance. It is specified for operation over the extended industrial temperature range, -40°C to +85°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet High-Voltage, High-Current Operational Amplifier datasheet Sep 27, 2000
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017
Application note Building your own Battery Simulator Oct 14, 2013
Application note MTTF, Failrate, Reliability, and Life Testing Oct 4, 2000
Application note DC MOTOR SPEED CONTROLLER: Control a DC Motor without Tachometer Feedback Sep 27, 2000
Application note Power Amplifier Stress and Power Handling Limitations Sep 27, 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

OPA544 PSpice Model (Rev. B)

SBOM086B.ZIP (14 KB) - PSpice model
Supported products & hardware
Simulation model

OPA544 TINA-TI Reference Design (Rev. C)

SBOC112C.TSC (309 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

OPA544 TINA-TI Spice Model (Rev. B)

SBOM189B.ZIP (10 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TO-263 (KTT) 5 Ultra Librarian
TO-220 (KC) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos