OPA552

ACTIVE

High-current (380mA typ), high-voltage (60V), wide bandwidth (12MHz), operational amplifier

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 60 Iout (typ) (A) 0.38 GBW (typ) (MHz) 12 Slew rate (typ) (V/µs) 24 Vos (offset voltage at 25°C) (max) (mV) 3 Offset drift (typ) (µV/°C) 7 Iq per channel (typ) (mA) 7 Features Decompensated Rating Catalog Operating temperature range (°C) -40 to 125 Input bias current (max) (pA) 100 CMRR (typ) (dB) 102 Rail-to-rail No Architecture FET
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 60 Iout (typ) (A) 0.38 GBW (typ) (MHz) 12 Slew rate (typ) (V/µs) 24 Vos (offset voltage at 25°C) (max) (mV) 3 Offset drift (typ) (µV/°C) 7 Iq per channel (typ) (mA) 7 Features Decompensated Rating Catalog Operating temperature range (°C) -40 to 125 Input bias current (max) (pA) 100 CMRR (typ) (dB) 102 Rail-to-rail No Architecture FET
SOIC (D) 8 29.4 mm² 4.9 x 6 TO-263 (KTW) 7 153.924 mm² 10.1 x 15.24
  • Wide Supply Range: ±4 V to ±30 V
  • High Output Current: 200 mA Continuous
  • Low Noise: 14 nV/√Hz
  • Fully Protected:
    • Thermal Shutdown
    • Output Current-Limited
  • Thermal Shutdown Indicator
  • Wide Output Swing: 2 V from Rail
  • Fast Slew Rate:
    • OPA551: 15 V/µs
    • OPA552: 24 V/µs
  • Wide Bandwidth:
    • OPA551: 3 MHz
    • OPA552: 12 MHz
  • Packages: PDIP-8, SOIC-8, or
    DDPAK/TO-263-7
  • Wide Supply Range: ±4 V to ±30 V
  • High Output Current: 200 mA Continuous
  • Low Noise: 14 nV/√Hz
  • Fully Protected:
    • Thermal Shutdown
    • Output Current-Limited
  • Thermal Shutdown Indicator
  • Wide Output Swing: 2 V from Rail
  • Fast Slew Rate:
    • OPA551: 15 V/µs
    • OPA552: 24 V/µs
  • Wide Bandwidth:
    • OPA551: 3 MHz
    • OPA552: 12 MHz
  • Packages: PDIP-8, SOIC-8, or
    DDPAK/TO-263-7

The OPA551x devices are low-cost operational amplifiers with high-voltage (60-V) and high-current (200-mA) capability.

The OPA551 is unity-gain stable and features high slew rate (15 V/µs) and wide bandwidth (3 MHz). The OPA552 is optimized for gains of 5 or greater, and offers higher speed with a slew rate of 24 V/µs and a bandwidth of 12 MHz. Both devices are suitable for telephony, audio, servo, and test applications.

These laser-trimmed, monolithic integrated circuits provide excellent low-level accuracy along with high output swing. High performance is maintained as the amplifier swings to its specified limits.

The OPA55x devices are internally protected against overtemperature conditions and current overloads. The thermal shutdown indicator flag provides a current output to alert the user when thermal shutdown has occurred.

The OPA55x devices are available in PDIP-8 and SOIC-8 packages, as well as a DDPAK-7/TO-263 surface-mount plastic power package. They are specified for operation over the extended industrial temperature range, –40°C to +125°C.

The OPA551x devices are low-cost operational amplifiers with high-voltage (60-V) and high-current (200-mA) capability.

The OPA551 is unity-gain stable and features high slew rate (15 V/µs) and wide bandwidth (3 MHz). The OPA552 is optimized for gains of 5 or greater, and offers higher speed with a slew rate of 24 V/µs and a bandwidth of 12 MHz. Both devices are suitable for telephony, audio, servo, and test applications.

These laser-trimmed, monolithic integrated circuits provide excellent low-level accuracy along with high output swing. High performance is maintained as the amplifier swings to its specified limits.

The OPA55x devices are internally protected against overtemperature conditions and current overloads. The thermal shutdown indicator flag provides a current output to alert the user when thermal shutdown has occurred.

The OPA55x devices are available in PDIP-8 and SOIC-8 packages, as well as a DDPAK-7/TO-263 surface-mount plastic power package. They are specified for operation over the extended industrial temperature range, –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
OPA551 ACTIVE High-current (380mA Typ), high-voltage (60V), operational amplifier This device provides unity gain stability and high speed (15-V/µs, 3-MHz).

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet OPA55x High-Voltage, High-Current Operational Amplifiers datasheet (Rev. B) PDF | HTML 07 Jan 2016
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Optoelectronics Circuit Collection 11 Jun 2001
Application note MTTF, Failrate, Reliability, and Life Testing 04 Oct 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

OPA552 PSpice Model (Rev. B)

SBOC034B.ZIP (27 KB) - PSpice Model
Simulation model

OPA552 TINA-TI Reference Design (Rev. B)

SBOC217B.TSC (110 KB) - TINA-TI Reference Design
Simulation model

OPA552 TINA-TI Spice Model (Rev. A)

SBOM290A.ZIP (8 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
TO-263 (KTW) 7 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos