OPA561

LAST TIME BUY
OPA561 is in the process of being discontinued
This product is in the process of being discontinued. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device.
OPA564 ACTIVE 1.5A, 24V, 17MHz, Power Operational Amplifier OPA564 offers a wider supply voltage (7V-24V) with significantly less voltage offset drift (µV/°C)

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15 Iout (typ) (A) 1.2 GBW (typ) (MHz) 17 Slew rate (typ) (V/µs) 50 Vos (offset voltage at 25°C) (max) (mV) 20 Offset drift (typ) (µV/°C) 50 Iq per channel (typ) (mA) 50 Features Shutdown Rating Catalog Operating temperature range (°C) 0 to 125 Input bias current (max) (pA) 100 CMRR (typ) (dB) 80 Rail-to-rail In to V- Architecture FET
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15 Iout (typ) (A) 1.2 GBW (typ) (MHz) 17 Slew rate (typ) (V/µs) 50 Vos (offset voltage at 25°C) (max) (mV) 20 Offset drift (typ) (µV/°C) 50 Iq per channel (typ) (mA) 50 Features Shutdown Rating Catalog Operating temperature range (°C) 0 to 125 Input bias current (max) (pA) 100 CMRR (typ) (dB) 80 Rail-to-rail In to V- Architecture FET
HTSSOP (PWP) 20 41.6 mm² (6.5 mm × 6.4 mm)
  • 1.2‑A output current
  • 12-V PP output voltage
  • Wide power range
    • Single supply: 7 V to 15 V
    • Dual supply: ±3.5 V to ±7.5 V
  • Fully protected
    • Thermal shutdown
    • Adjustable current limit
  • Output disable control
  • 17-MHz gain-bandwidth product
  • 50-V/µs slew rate
  • 1‑MHz full-power bandwidth
  • Thermally enhanced HTSSOP-20 PowerPAD™ integrated circuit package
  • Temperature range: 0°C to 125°C
  • 1.2‑A output current
  • 12-V PP output voltage
  • Wide power range
    • Single supply: 7 V to 15 V
    • Dual supply: ±3.5 V to ±7.5 V
  • Fully protected
    • Thermal shutdown
    • Adjustable current limit
  • Output disable control
  • 17-MHz gain-bandwidth product
  • 50-V/µs slew rate
  • 1‑MHz full-power bandwidth
  • Thermally enhanced HTSSOP-20 PowerPAD™ integrated circuit package
  • Temperature range: 0°C to 125°C

The OPA561 is a low-cost, high-current operational amplifier capable of driving up to 1.2-A pulses into reactive loads. This monolithic integrated circuit provides high reliability in demanding line-carrier communications, laser diode drivers, and motor-control applications. The high slew rate provides 1 MHz of full-power bandwidth and excellent linearity.

For design flexibility, the OPA561 operates from either a single supply in the range of 7 V to 15 V or dual power supplies of ±3.5 V to ±7.5 V. In single-supply operation, the input common-mode range extends below ground. At maximum output current, a wide output swing provides a 12 V PP capability with a nominal 15‑V supply.

The OPA561 is internally protected against overtemperature conditions and current overloads. In addition, the OPA561 is designed to provide an accurate, user-selected, current limit. The current limit can be adjusted from 0.2 A to 1.2 A with a low-power resistor or potentiometer, or DAC (digital-to-analog converter). The high-speed characteristics of the current control loop provide accuracy, even under pulsed-load conditions.

The enable and status (E/S) pin performs two functions: the pin can be monitored to determine if the device is in thermal shutdown (active low), and can also be forced low to disable the output, thus disconnecting the load.

The OPA561 is available in a miniature HTSSOP-20 PowerPAD integrated circuit package. This surface-mount package is thermally enhanced and has a very low thermal resistance. Operation is specified over the industrial temperature range of 0°C to 125°C.

The OPA561 is a low-cost, high-current operational amplifier capable of driving up to 1.2-A pulses into reactive loads. This monolithic integrated circuit provides high reliability in demanding line-carrier communications, laser diode drivers, and motor-control applications. The high slew rate provides 1 MHz of full-power bandwidth and excellent linearity.

For design flexibility, the OPA561 operates from either a single supply in the range of 7 V to 15 V or dual power supplies of ±3.5 V to ±7.5 V. In single-supply operation, the input common-mode range extends below ground. At maximum output current, a wide output swing provides a 12 V PP capability with a nominal 15‑V supply.

The OPA561 is internally protected against overtemperature conditions and current overloads. In addition, the OPA561 is designed to provide an accurate, user-selected, current limit. The current limit can be adjusted from 0.2 A to 1.2 A with a low-power resistor or potentiometer, or DAC (digital-to-analog converter). The high-speed characteristics of the current control loop provide accuracy, even under pulsed-load conditions.

The enable and status (E/S) pin performs two functions: the pin can be monitored to determine if the device is in thermal shutdown (active low), and can also be forced low to disable the output, thus disconnecting the load.

The OPA561 is available in a miniature HTSSOP-20 PowerPAD integrated circuit package. This surface-mount package is thermally enhanced and has a very low thermal resistance. Operation is specified over the industrial temperature range of 0°C to 125°C.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet OPA561 High-Current, High-Speed Operational Amplifier datasheet (Rev. F) PDF | HTML Oct 27, 2023

Ordering & quality