OPA856

ACTIVE

Product details

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3.3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.25 GBW (typ) (MHz) 1080 BW at Acl (MHz) 1100 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 350 Vn at flatband (typ) (nV√Hz) 0.9 Vn at 1 kHz (typ) (nV√Hz) 0.9 Iq per channel (typ) (mA) 17.2 Vos (offset voltage at 25°C) (max) (mV) 1.5 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 106 Input bias current (max) (pA) 5000000 Offset drift (typ) (µV/°C) 0.7 Iout (typ) (mA) 100 2nd harmonic (dBc) 85 3rd harmonic (dBc) 95 Frequency of harmonic distortion measurement (MHz) 10
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3.3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.25 GBW (typ) (MHz) 1080 BW at Acl (MHz) 1100 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 350 Vn at flatband (typ) (nV√Hz) 0.9 Vn at 1 kHz (typ) (nV√Hz) 0.9 Iq per channel (typ) (mA) 17.2 Vos (offset voltage at 25°C) (max) (mV) 1.5 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 106 Input bias current (max) (pA) 5000000 Offset drift (typ) (µV/°C) 0.7 Iout (typ) (mA) 100 2nd harmonic (dBc) 85 3rd harmonic (dBc) 95 Frequency of harmonic distortion measurement (MHz) 10
WSON (DSG) 8 4 mm² (2 mm × 2 mm)
  • Unity-gain bandwidth: 1.1 GHz
  • Gain bandwidth product: 1.1 GHz
  • Slew rate: 350 V/µs
  • Low input voltage noise: 0.9 nV/√Hz
  • Low input capacitance:
    • Common-mode: 0.4 pF
    • Differential: 0.7 pF
  • Supply voltage range: 3.3 V to 5.25 V
  • Package: 8-pin WSON
  • Temperature range: –40°C to +125°C
  • Unity-gain bandwidth: 1.1 GHz
  • Gain bandwidth product: 1.1 GHz
  • Slew rate: 350 V/µs
  • Low input voltage noise: 0.9 nV/√Hz
  • Low input capacitance:
    • Common-mode: 0.4 pF
    • Differential: 0.7 pF
  • Supply voltage range: 3.3 V to 5.25 V
  • Package: 8-pin WSON
  • Temperature range: –40°C to +125°C

The OPA856 is a wideband, low-noise operational amplifier with bipolar inputs for wideband transimpedance and voltage amplifier applications. When the device is configured as a transimpedance amplifier (TIA), the 1.1-GHz gain bandwidth product (GBWP) enables high closed-loop bandwidths in low-capacitance photodiode applications.

The graph below shows the bandwidth and noise performance of the OPA856 as a function of the photodiode capacitance when the amplifier is configured as a TIA. The total noise is calculated along a bandwidth range extending from DC to the calculated frequency (f) on the left scale. The OPA856 package has a feedback pin (FB) that simplifies the feedback network connection between the input and the output.

The OPA856 is optimized to operate in optical time-of-flight (ToF) systems where the OPA856 is used with time-to-digital converters, such as the TDC7201. Use the OPA856 to drive a high-speed analog-to-digital converter (ADC) in high-resolution LIDAR systems with a differential output amplifier, such as the THS4541 or LMH5401.

The OPA856 is a wideband, low-noise operational amplifier with bipolar inputs for wideband transimpedance and voltage amplifier applications. When the device is configured as a transimpedance amplifier (TIA), the 1.1-GHz gain bandwidth product (GBWP) enables high closed-loop bandwidths in low-capacitance photodiode applications.

The graph below shows the bandwidth and noise performance of the OPA856 as a function of the photodiode capacitance when the amplifier is configured as a TIA. The total noise is calculated along a bandwidth range extending from DC to the calculated frequency (f) on the left scale. The OPA856 package has a feedback pin (FB) that simplifies the feedback network connection between the input and the output.

The OPA856 is optimized to operate in optical time-of-flight (ToF) systems where the OPA856 is used with time-to-digital converters, such as the TDC7201. Use the OPA856 to drive a high-speed analog-to-digital converter (ADC) in high-resolution LIDAR systems with a differential output amplifier, such as the THS4541 or LMH5401.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
OPA859 ACTIVE 1.8 GHz Unity-Gain Bandwidth, 3.3 nV/√Hz, FET Input Amplifier A similar unity gain stable amplifier that features a higher 900-MHz bandwidth and a FET input to enable higher speed systems
OPA858 ACTIVE 5.5 GHz Gain Bandwidth Product, Decompensated Transimpedance Amplifier with FET Input An amplifier that features a decompensated architecture, a much higher 5.5-GHz bandwidth and a FET input to enable higher speed systems
OPA855 ACTIVE 8 GHz Gain Bandwidth Product, Decompensated Transimpedance Amplifier with Bipolar Input A similar bipolar input amplifier that features a decompensated architecture and a much higher 8.0-GHz bandwidth to enable higher speed systems

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet OPA856 1.1-GHz Unity-Gain Bandwidth, 0.9 nV /√Hz , Bipolar Input Amplifier datasheet PDF | HTML Oct 5, 2020
Application brief LiFi: TI High-Speed Products for Optical Wireless Communication PDF | HTML Aug 7, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-OPA-WSON8-EVM — Unpopulated evaluation module for single-channel operational amplifiers in 8-pin WSON (DSG) package

The DEM-OPA-WSON8-EVM is an unpopulated evaluation module for the single channel op-amps in the DSG (8-pin WSON) package. This EVM is designed to high-speed performance specifications and is compatible with amplifiers that have over 1 GHz of gain bandwidth.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

OPA856 Unencrypted PSPICE Model Package

SBOMBI1.ZIP (23 KB) - PSpice model
Supported products & hardware
Simulation model

OPA856 Unencrypted TINA-TI Reference Design Package

SBOMBI2.TSC (54 KB) - TINA-TI reference design
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos