The PCM1794A-Q1 device is a monolithic, CMOS-integrated
circuit that includes stereo digital-to-analog converters (DACs) and support circuitry in a small
28-pin SSOP package. The data converters use TI’s advanced segment DAC architecture to achieve
excellent dynamic performance and improved tolerance to clock jitter. The PCM1794A-Q1 device provides balanced current outputs, allowing the user to optimize
analog performance externally. Sampling rates up to 200 kHz are supported.
For all available packages, see the orderable addendum at the
end of the data sheet.