A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TAC5142 ACTIVE Hardware-control stereo audio codec with 103dB dynamic range ADC and 110dB dynamic range DAC Smaller size
TAC5112 ACTIVE Low-power stereo audio codec with 105dB dynamic range ADC and 114dB dynamic range DAC Smaller size

Product details

Number of ADC channels 2 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R, TDM Control interface I2C, SPI Analog inputs 6 Analog outputs 4 Features MiniDSP, Phase-locked loop (PLL), Stereo headphone amplifier Sampling rate (max) (kHz) 192 Rating Catalog ADC SNR (typ) (dB) 93 DAC SNR (typ) (dB) 100 Operating temperature range (°C) -40 to 85
Number of ADC channels 2 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R, TDM Control interface I2C, SPI Analog inputs 6 Analog outputs 4 Features MiniDSP, Phase-locked loop (PLL), Stereo headphone amplifier Sampling rate (max) (kHz) 192 Rating Catalog ADC SNR (typ) (dB) 93 DAC SNR (typ) (dB) 100 Operating temperature range (°C) -40 to 85
VQFN (RHB) 32 25 mm² (5 mm × 5 mm)
  • Stereo Audio DAC with 100dB SNR
  • Stereo Audio ADC with 93dB SNR
  • Extensive Signal Processing Options
  • Embedded miniDSP
  • Six Single-Ended or 3 Fully-Differential
    Analog Inputs
  • Stereo Headphone Outputs
  • Stereo Line Outputs
  • Very Low-Noise PGA
  • Analog Bypass Mode
  • Programmable PLL
  • Integrated LDO
  • 5 mm × 5 mm 32-Pin QFN Package
  • Stereo Audio DAC with 100dB SNR
  • Stereo Audio ADC with 93dB SNR
  • Extensive Signal Processing Options
  • Embedded miniDSP
  • Six Single-Ended or 3 Fully-Differential
    Analog Inputs
  • Stereo Headphone Outputs
  • Stereo Line Outputs
  • Very Low-Noise PGA
  • Analog Bypass Mode
  • Programmable PLL
  • Integrated LDO
  • 5 mm × 5 mm 32-Pin QFN Package

The PCM3070 is a flexible stereo audio codec with programmable inputs and outputs, fully-programmable miniDSP, fixed predefined and parameterizable signal processing blocks, integrated PLL, integrated LDOs and flexible digital interfaces.

The PCM3070 is a flexible stereo audio codec with programmable inputs and outputs, fully-programmable miniDSP, fixed predefined and parameterizable signal processing blocks, integrated PLL, integrated LDOs and flexible digital interfaces.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PCM3070RHBEVM-K — PCM3070RHBEVM-K Evaluation Module

The PCM3070EVM-K is a complete evaluation kit, which includes a universal serial bus (USB)-based motherboard and evaluation software for use with a personal computer running the Microsoft Windows™ operating system.

The PCM3070EVM is in the Texas Instruments (TI) modular EVM form factor, which (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
IDE, configuration, compiler or debugger

PUREPATHSTUDIO — PurePath™ Studio graphical development environment

PurePath™ Studio Graphical Development Environment is a powerful, easy-to-use tool designed specifically to simplify software development for Audio products with a miniDSP/ Audio Processing capability.

The GDE permits these devices to be programmed to support the processing requirements of a wide (...)

Supported products & hardware
Reference design

TIDA-00089 — Value Soundbar Reference Design Kit for Stereo or 2.1 Applications

This is a Value Soundbar reference design kit for Stereo or 2.1 applications, which can easily be reapplied for PC speakers, or MP3 Docks. This is a complete reference design, including all programming hardware required, so you can get to working within minutes, a prototype within hours, and (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos