SM320C6701
Single core C67x floating-point DSP for military applications - up to 167MHz
SM320C6701
- Highest Performance Floating-Point Digital
Signal Processor (DSP) SMJ320C6701- 7-, 6-ns Instruction Cycle Time
- 140-, 167-MHz Clock Rate
- Eight 32-Bit Instructions/Cycle
- Up to 1 GFLOPS Performance
- Pin-Compatible With ’C6201 Fixed-Point DSP
- SMJ: QML Processing to MIL-PRF-38535
- SM: Standard Processing
- Operating Temperature Ranges
- Extended (W) –55°C to 115°C
- Extended (S) –40°C to 90°C
- VelociTI™ Advanced Very Long Instruction
Word (VLIW) ’C67x CPU Core- Eight Highly Independent Functional Units:
- Four ALUs (Floating- and Fixed-Point)
- Two ALUs (Fixed-Point)
- Two Multipliers (Floating- and
Fixed-Point)
- Load-Store Architecture With 32 32-Bit
General-Purpose Registers - Instruction Packing Reduces Code Size
- All Instructions Conditional
- Eight Highly Independent Functional Units:
- Instruction Set Features
- Hardware Support for IEEE
Single-Precision Instructions - Hardware Support for IEEE
Double-Precision Instructions - Byte-Addressable (8-, 16-, 32-Bit Data)
- 32-Bit Address Range
- 8-Bit Overflow Protection
- Saturation
- Bit-Field Extract, Set, Clear
- Bit-Counting
- Normalization
- Hardware Support for IEEE
- 1M-Bit On-Chip SRAM
- 512K-Bit Internal Program/Cache
(16K 32-Bit Instructions) - 512K-Bit Dual-Access Internal Data
(64K Bytes)
- 512K-Bit Internal Program/Cache
- 32-Bit External Memory Interface (EMIF)
- Glueless Interface to Synchronous
Memories: SDRAM and SBSRAM - Glueless Interface to Asynchronous
Memories: SRAM and EPROM
- Glueless Interface to Synchronous
- Four-Channel Bootloading
Direct-Memory-Access (DMA) Controller
With an Auxiliary Channel - 16-Bit Host-Port Interface (HPI)
- Access to Entire Memory Map
- Two Multichannel Buffered Serial Ports
(McBSPs)- Direct Interface to T1/E1, MVIP, SCSA
Framers - ST-Bus-Switching Compatible
- Up to 256 Channels Each
- AC97-Compatible
- Serial-Peripheral-Interface (SPI)
Compatible (Motorola™)
- Direct Interface to T1/E1, MVIP, SCSA
- Two 32-Bit General-Purpose Timers
- Flexible Phase-Locked-Loop (PLL) Clock
Generator - IEEE-1149.1 (JTAG
)
Boundary-Scan-Compatible - 429-Pin Ceramic Ball Grid Array (CBGA)
Package (GLP Suffix) and Land Grid Array
(CLGA) Package (ZMB Suffix) - 0.18-µm/5-Level Metal Process
- CMOS Technology
- 3.3-V I/Os, 1.9-V Internal
IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.
VelociTI is a trademark of Texas Instruments Incorporated.
Motorola is a trademark of Motorola, Inc.
TI is a trademark of Texas Instruments Incorporated.
Windows is a registered trademark of the Microsoft Corporation.
The SMJ320C67x DSPs are the floating-point DSP family in the SMJ320C6000 platform. The SMJ320C6701 (C6701) device is based on the high-performance, advanced VelociTI very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making this DSP an excellent choice for multichannel and multifunction applications. With performance of up to 1 giga floating-point operations per second (GFLOPS) at a clock rate of 167 MHz, the C6701 offers cost-effective solutions to high-performance DSP programming challenges. The C6701 DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. This processor has 32 general-purpose registers of 32-bit word length and eight highly independent functional units. The eight functional units provide four floating-/fixed-point ALUs, two fixed-point ALUs, and two floating-/fixed-point multipliers. The C6701 can produce two multiply-accumulates (MACs) per cycle for a total of 334 million MACs per second (MMACS). The C6701 DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals.
The C6701 includes a large bank of on-chip memory and has a powerful and diverse set of peripherals. Program memory consists of a 64K-byte block that is user-configurable as cache or memory-mapped program space. Data memory consists of two 32K-byte blocks of RAM. The peripheral set includes two multichannel buffered serial ports (McBSPs), two general-purpose timers, a host-port interface (HPI), and a glueless external memory interface (EMIF) capable of interfacing to SDRAM or SBSRAM and asynchronous peripherals.
The C6701 has a complete set of development tools which includes: a new C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows. debugger interface for visibility into source code execution.
No design support from TI available
This product does not have ongoing design support from TI for new projects, such as new content or software updates. If available, you will find relevant collateral, tools and software on this page.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | Floating-Point Digital Signal Processor datasheet (Rev. A) | 27 Jul 2009 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location