The SN54SC6T07-SEP device
contains six independent buffers with open-drain
outputs and extended voltage operation to allow for
level translation. Each buffer performs the Boolean
function Y = A in positive logic. The output level
is referenced to the supply voltage (VCC)
and supports 1.2V, 1.8-V, 2.5V, 3.3V, and 5V
CMOS levels.
The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example 1.2V input to 1.8V output or 1.8V input to 3.3V output). Additionally, the 5V tolerant input pins enable down translation (for example 3.3V to 2.5V output).
The SN54SC6T07-SEP device
contains six independent buffers with open-drain
outputs and extended voltage operation to allow for
level translation. Each buffer performs the Boolean
function Y = A in positive logic. The output level
is referenced to the supply voltage (VCC)
and supports 1.2V, 1.8-V, 2.5V, 3.3V, and 5V
CMOS levels.
The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example 1.2V input to 1.8V output or 1.8V input to 3.3V output). Additionally, the 5V tolerant input pins enable down translation (for example 3.3V to 2.5V output).