SN54SLC8T245-SEP

ACTIVE

SN54SLC8T245-SEP

ACTIVE

Product details

Bits (#) 8 Data rate (max) (Mbps) 380 Topology Push-Pull Direction control (typ) Fixed-direction Vin (min) (V) 0.65 Vin (max) (V) 3.6 Vout (min) (V) 0.65 Vout (max) (V) 3.6 Applications GPIO Features Output enable, Overvoltage tolerant inputs, Partial power down (Ioff), Vcc isolation Prop delay (ns) 2 Technology family SLC Supply current (max) (mA) 0.07 Rating Space Operating temperature range (°C) -55 to 125
Bits (#) 8 Data rate (max) (Mbps) 380 Topology Push-Pull Direction control (typ) Fixed-direction Vin (min) (V) 0.65 Vin (max) (V) 3.6 Vout (min) (V) 0.65 Vout (max) (V) 3.6 Applications GPIO Features Output enable, Overvoltage tolerant inputs, Partial power down (Ioff), Vcc isolation Prop delay (ns) 2 Technology family SLC Supply current (max) (mA) 0.07 Rating Space Operating temperature range (°C) -55 to 125
TSSOP (PW) 24 49.92 mm² (7.8 mm × 6.4 mm)
  • VID V62/22604

  • Radiation tolerant:
    • Single event latch-up (SEL) immune up to 43 MeV-cm 2 /mg at 125°C
    • Total ionizing dose (TID) Radiation Lot Acceptance Testing (RLAT) for every wafer lot up to 20 krad(Si)
  • Qualified, fully configurable dual-rail design allows each port to operate with a power supply range from 0.65 V to 3.6 V
  • Operating temperature from –55°C to +125°C
  • Multiple direction-control pins allows simultaneous up and down translation
  • Up to 380 Mbps support when translating from 1.8 V to 3.3 V
  • V CC isolation feature that effectively isolates both buses in a power-down scenario
  • Partial power-down mode to limit backflow current in a power-down scenario
  • Latch-up performance exceeds 100 mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 8000-V human-body model
    • 1000-V charged-device model
  • VID V62/22604

  • Radiation tolerant:
    • Single event latch-up (SEL) immune up to 43 MeV-cm 2 /mg at 125°C
    • Total ionizing dose (TID) Radiation Lot Acceptance Testing (RLAT) for every wafer lot up to 20 krad(Si)
  • Qualified, fully configurable dual-rail design allows each port to operate with a power supply range from 0.65 V to 3.6 V
  • Operating temperature from –55°C to +125°C
  • Multiple direction-control pins allows simultaneous up and down translation
  • Up to 380 Mbps support when translating from 1.8 V to 3.3 V
  • V CC isolation feature that effectively isolates both buses in a power-down scenario
  • Partial power-down mode to limit backflow current in a power-down scenario
  • Latch-up performance exceeds 100 mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 8000-V human-body model
    • 1000-V charged-device model

The SN54SLC8T245-SEP device is an 8-bit non-inverting bus transceiver that resolves voltage level mismatch between devices operating at the latest voltage nodes (0.7 V, 0.8 V, and 0.9 V) and devices operating at industry standard voltage nodes (1.8 V, 2.5 V, and 3.3 V).

The device operates by using two independent power-supply rails (V CCA and V CCB) that operate as low as 0.65 V. Data pins A1 through A8 are designed to track V CCA, which accepts any supply voltage from 0.65 V to 3.6 V. Data pins B1 through B8 are designed to track V CCB, which accepts any supply voltage from 0.65 V to 3.6 V.

The SN54SLC8T245-SEP device is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level of the direction-control inputs (DIR1 and DIR2). The output-enable ( OE) input is used to disable the outputs so the buses are effectively isolated.

The SN54SLC8T245-SEP device is designed so the control pins (DIR and OE) are referenced to V CCA.

This device is fully specified for partial-power-down applications using I off. The I off circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.

The V CC isolation feature is designed so that if either V CC input supply is below 100 mV, all level shifter outputs are disabled and placed into a high-impedance state.

To put the level shifter I/Os in the high-impedance state during power up or power down, tie OE to V CCA through a pullup resistor; the current-sinking capability of the driver determines the minimum value of the resistor.

The SN54SLC8T245-SEP device is an 8-bit non-inverting bus transceiver that resolves voltage level mismatch between devices operating at the latest voltage nodes (0.7 V, 0.8 V, and 0.9 V) and devices operating at industry standard voltage nodes (1.8 V, 2.5 V, and 3.3 V).

The device operates by using two independent power-supply rails (V CCA and V CCB) that operate as low as 0.65 V. Data pins A1 through A8 are designed to track V CCA, which accepts any supply voltage from 0.65 V to 3.6 V. Data pins B1 through B8 are designed to track V CCB, which accepts any supply voltage from 0.65 V to 3.6 V.

The SN54SLC8T245-SEP device is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level of the direction-control inputs (DIR1 and DIR2). The output-enable ( OE) input is used to disable the outputs so the buses are effectively isolated.

The SN54SLC8T245-SEP device is designed so the control pins (DIR and OE) are referenced to V CCA.

This device is fully specified for partial-power-down applications using I off. The I off circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.

The V CC isolation feature is designed so that if either V CC input supply is below 100 mV, all level shifter outputs are disabled and placed into a high-impedance state.

To put the level shifter I/Os in the high-impedance state during power up or power down, tie OE to V CCA through a pullup resistor; the current-sinking capability of the driver determines the minimum value of the resistor.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AVCLVCDIRCNTRL-EVM — Generic EVM for Direction-Controlled Bidirectional Translation Device Supporting AVC and LVC

The generic EVM is designed to support one, two, four and eight channel LVC and AVC direction-controlled translation devices. It also supports the bus hold and automotive -Q1 devices in the same number of channels. The AVC are low voltage translation devices with lower drive strength of 12mA. LVC (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

ALPHA-3P-ADM-VA601-SPACE-AMD — Alpha Data ADM-VA601 kit using AMD Versal core XQRVC1902 ACAP and TI radiation-tolerant products

This is a 6U VPX form factor highlighting the AMD-Xilinx® Versal AI Core XQRVC1902 adaptable SoC/FPGA. The ADM-VA600 is modular board design with one FMC+ connector, DDR4 DRAM and system monitoring. The majority of the components are radiation-tolerant power management, interface, clocking and (...)

Supported products & hardware
Evaluation board

ALPHA-3P-VB630-SPACE-AMD — Alpha Data ADM-VB630 kit using AMD Versal edge XQRVE2302 ACAP and TI radiation-tolerant products

This is a 3U VPX form factor highlighting the AMD-Xilinx® Versal AI Edge XQRVE2302 Adaptable SoC/FPGA. The ADM-VB630 is  singleboard computer board. The majority of the components are radiation-tolerant power management, interface and sensing (-SEP) portfolio.

Supported products & hardware
Simulation model

SN54SLC8T245-SEP IBIS Model (Rev. B)

SCEM795B.ZIP (82 KB) - IBIS model
Supported products & hardware
Reference design

TIDA-010984 — Space-grade, SWaP-optimized, 10A, 150V, BLDC and stepper motor control platform reference design

The TIDA-010984 presents a complete space-grade motor control platform. The design supports single 2- and 3-phase stepper or dual three-phase motor configurations with trapezoidal or field-oriented control (FOC), and scales across radiation hardness levels by pin-compatible components. (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 24 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos