SN74AC10-Q1

ACTIVE

Product details

Technology family AC Number of channels 3 Inputs per channel 3 IOL (max) (mA) 24 IOH (max) (mA) -24 Input type Standard CMOS Output type Push-Pull Features Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 100 Rating Automotive Operating temperature range (°C) -40 to 125
Technology family AC Number of channels 3 Inputs per channel 3 IOL (max) (mA) 24 IOH (max) (mA) -24 Input type Standard CMOS Output type Push-Pull Features Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 100 Rating Automotive Operating temperature range (°C) -40 to 125
TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm) WQFN (BQA) 14 7.5 mm² (3 mm × 2.5 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Available in wettable flank QFN package
  • Wide operating range of 1.5V to 6V
  • Inputs accept voltages up to 6V
  • Continuous ±24mA output drive at 5V
  • Supports up to ±75mA output drive at 5Vin short bursts
  • Drives 50Ω transmission lines
  • Maximum tpd of 8.5ns at 5V, 50pF load
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Available in wettable flank QFN package
  • Wide operating range of 1.5V to 6V
  • Inputs accept voltages up to 6V
  • Continuous ±24mA output drive at 5V
  • Supports up to ±75mA output drive at 5Vin short bursts
  • Drives 50Ω transmission lines
  • Maximum tpd of 8.5ns at 5V, 50pF load

The SN74AC10-Q1 contains three independent 3-input NAND gates. The devices perform the Boolean function Y = A • B • C in positive logic.

The SN74AC10-Q1 contains three independent 3-input NAND gates. The devices perform the Boolean function Y = A • B • C in positive logic.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74LVC3G97-Q1 ACTIVE Automotive, three-channel 1.1V-to-3.6V multiple-function configurable gate Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA
SN74HCS4075 ACTIVE 3-ch, 3-input 2-V to 6-V high-speed (12 ns) OR gate with Schmitt-trigger inputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HC10-Q1 ACTIVE Automotive, 3-ch, 3-input, 2-V to 6-V 5.2 mA drive strength NAND gate Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS11-Q1 ACTIVE Automotive, 3-ch, 3-input 2-V to 6-V high-speed (12 ns) AND gate with Schmitt trigger inputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74LVC11A-Q1 ACTIVE Automotive, three-channel three-input 1.1V-to-3.6V AND gates with 24mA drive strength Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA
SN74HCS7002 ACTIVE Quadruple 2-input NOR gates with Schmitt-trigger inputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS10-Q1 ACTIVE Automotive 3-ch, 3-input, 2-V to 6-V low power NAND gates with Schmitt-Trigger inputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74LVC3G98-Q1 ACTIVE Automotive, three-channel configurable multiple-function gate Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74AC10-Q1 Automotive Triple 3-Input Positive-NAND Gates datasheet PDF | HTML Jun 18, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian
WQFN (BQA) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos