Product details

Number of channels 8 IOL (max) (mA) 24 IOH (max) (mA) -24 Input type CMOS Output type CMOS Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode Technology family AC Rating Catalog Operating temperature range (°C) -40 to 85
Number of channels 8 IOL (max) (mA) 24 IOH (max) (mA) -24 Input type CMOS Output type CMOS Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode Technology family AC Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (DW) 20 131.84 mm² (12.8 mm × 10.3 mm) VSSOP (DGS) 20 24.99 mm² (5.1 mm × 4.9 mm) VQFN (RKS) 20 11.25 mm² (4.5 mm × 2.5 mm) SSOP (DB) 20 56.16 mm² (7.2 mm × 7.8 mm) PDIP (N) 20 228.702 mm² (24.33 mm × 9.4 mm) TSSOP (PW) 20 41.6 mm² (6.5 mm × 6.4 mm) SOP (NS) 20 98.28 mm² (12.6 mm × 7.8 mm)
  • VCC operation of 2V to 6V
  • Inputs accept voltages to 6V
  • Max tpd of 7ns at 5V
  • VCC operation of 2V to 6V
  • Inputs accept voltages to 6V
  • Max tpd of 7ns at 5V

The ’AC245 octal bus transceivers are designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.

The devices allow data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE) input can be used to disable the device so that the buses are effectively isolated.

The ’AC245 octal bus transceivers are designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.

The devices allow data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE) input can be used to disable the device so that the buses are effectively isolated.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74HCS245 ACTIVE Schmitt-trigger input octal bus transceivers with tri-state outputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
CD74HC245 ACTIVE High Speed CMOS Logic Non-Inverting Octal-Bus Transceivers with 3-State Outputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HC245 ACTIVE Octal Bus Transceivers With 3-State Outputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SNx4AC245 Octal Bus Transceivers With 3-State Outputs datasheet (Rev. I) PDF | HTML Apr 12, 2024
Application brief Thermal Considerations for AC Family Logic Buffers PDF | HTML Aug 21, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

HSPICE MODEL OF SN74AC245

SCEJ221.ZIP (156 KB) - HSpice model
Supported products & hardware
Simulation model

SN74AC245 IBIS Model

SCEM504.ZIP (40 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 20 Ultra Librarian
VSSOP (DGS) 20 Ultra Librarian
VQFN (RKS) 20 Ultra Librarian
SSOP (DB) 20 Ultra Librarian
PDIP (N) 20 Ultra Librarian
TSSOP (PW) 20 Ultra Librarian
SOP (NS) 20 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos