SN74AHC00

ACTIVE

Product details

Technology family AHC Number of channels 4 Inputs per channel 2 IOL (max) (mA) 8 IOH (max) (mA) -8 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 110 Rating Catalog Operating temperature range (°C) -40 to 125
Technology family AHC Number of channels 4 Inputs per channel 2 IOL (max) (mA) 8 IOH (max) (mA) -8 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 110 Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (RGY) 14 12.25 mm² (3.5 mm × 3.5 mm) SSOP (DB) 14 48.36 mm² (6.2 mm × 7.8 mm) SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm) PDIP (N) 14 181.42 mm² (19.3 mm × 9.4 mm) TVSOP (DGV) 14 23.04 mm² (3.6 mm × 6.4 mm) WQFN (BQA) 14 7.5 mm² (3 mm × 2.5 mm) TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm) SOP (NS) 14 79.56 mm² (10.2 mm × 7.8 mm)
  • Operating range 2V to 5.5V
  • Latch-up performance exceeds 250mA per JESD 17
  • Operating range 2V to 5.5V
  • Latch-up performance exceeds 250mA per JESD 17

The ’AHC00 devices perform the Boolean function Y = A • B or Y = A + B in positive logic.

The ’AHC00 devices perform the Boolean function Y = A • B or Y = A + B in positive logic.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74LVC00A-Q1 ACTIVE Automotive four-channel, two-input, 1.1V to 3.6V NAND gates Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA
SN74LVC86A-Q1 ACTIVE Automotive, 4-channel 2-input 2V to 3.6V XOR (exclusive OR) gates Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA
SN74LVC02A-Q1 ACTIVE Automotive 4-ch, 2-input, 2-V to 3.6-V NOR gates Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA
SN74HC00 ACTIVE 4-ch, 2-input, 2-V to 6-V 5.2 mA drive strength NAND gate Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74LVC132A-Q1 ACTIVE Automotive quadruple positive-NAND gates with Schmitt-trigger inputs Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA
SN74HCS00 ACTIVE 4-ch, 2-input, 2-V to 6-V low power NAND gates with Schmitt-trigger inputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74AUC00 ACTIVE 4-ch, 2-input, 0.8-V to 2.7-V high speed NAND gates Voltage range 0.8V to 2.7V, average propagation delay 1.7ns, average drive strength 9mA
SN74LVC32A-Q1 ACTIVE Automotive, 4-ch, 2-input 2-V to 3.6-V 24-mA drive strength OR gate Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA
SN74AC00 ACTIVE 4-ch, 2-input, 2-V to 6-V NAND gates Voltage range 2V to 6V, average propagation delay 7ns, average drive strength 24mA

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SNx4AHC00 Quadruple 2-Input Positive-NAND Gates datasheet (Rev. M) PDF | HTML May 15, 2024
* Radiation & reliability report EP Microcircuit Qualification Report - SN74AHC00MPWREP Sep 23, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

HSPICE Model of SN74AHC00 (Rev. A)

SCLJ008 (32 KB) - HSpice model
Supported products & hardware
Simulation model

SN74AHC00 Behavioral SPICE Model

SCLM287.ZIP (7 KB) - PSpice model
Supported products & hardware
Simulation model

SN74AHC00 IBIS Model

SCEM516.ZIP (35 KB) - IBIS model
Supported products & hardware
Reference design

TIDEP0036 — Reference Design using TMS320C6657 to Implement Efficient OPUS Codec Solution

The TIDEP0036 reference design provides an example of the ease of running TI optimized Opus encoder/decoder on the TMS320C6657 device. Since Opus supports a a wide range of bit rates, frame sizes and sampling rates, all with low delay, it has applicability for voice communications, networked audio (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGY) 14 Ultra Librarian
SSOP (DB) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian
PDIP (N) 14 Ultra Librarian
TVSOP (DGV) 14 Ultra Librarian
WQFN (BQA) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian
SOP (NS) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos