SN74AHC00-Q1

ACTIVE

SN74AHC00-Q1

ACTIVE

Product details

Technology family AHC Number of channels 4 Inputs per channel 2 IOL (max) (mA) 8 IOH (max) (mA) -8 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 110 Rating Automotive Operating temperature range (°C) -40 to 125
Technology family AHC Number of channels 4 Inputs per channel 2 IOL (max) (mA) 8 IOH (max) (mA) -8 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 110 Rating Automotive Operating temperature range (°C) -40 to 125
SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm) TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm) WQFN (BQA) 14 7.5 mm² (3 mm × 2.5 mm)
  • Qualified for Automotive Applications
  • Operating Range 2-V to 5.5-V V CC
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • Qualified for Automotive Applications
  • Operating Range 2-V to 5.5-V V CC
  • Latch-Up Performance Exceeds 250 mA Per JESD 17

The SN74AHC00 device performs the Boolean function Y = A • B or Y = A + B in positive logic.

The SN74AHC00 device performs the Boolean function Y = A • B or Y = A + B in positive logic.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74LVC86A-Q1 ACTIVE Automotive, 4-channel 2-input 2V to 3.6V XOR (exclusive OR) gates Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA
SN74LVC7001A-Q1 ACTIVE Automotive quadruple two-Input 1.2V to 3.6V AND gates with Schmitt-trigger inputs Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA
SN74LVC32A-Q1 ACTIVE Automotive, 4-ch, 2-input 2-V to 3.6-V 24-mA drive strength OR gate Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA
SN74LVC08A-Q1 ACTIVE Automotive, 4-ch 2-input 2-V to 3.6-V AND gate Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA
SN74LVC7266A-Q1 ACTIVE Automotive quadruple two-input XNOR gates with Schmitt-trigger inputs Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA
SN74LVC00A-Q1 ACTIVE Automotive four-channel, two-input, 1.1V to 3.6V NAND gates Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA
SN74LVC7002A-Q1 ACTIVE Automotive 4-ch, 4-input, 1.65-V to 3.6-V 24 mA drive strength NOR gate with Schmitt-Trigger inputs Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA
SN74LVC7032A-Q1 ACTIVE Automotive, four-channel two-input 1.2V to 3.6V OR gates with Schmitt-trigger inputs Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA
SN74LVC02A-Q1 ACTIVE Automotive 4-ch, 2-input, 2-V to 3.6-V NOR gates Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA
SN74LVC132A-Q1 ACTIVE Automotive quadruple positive-NAND gates with Schmitt-trigger inputs Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74AHC00-Q1 Automotive Quadruple 2-Input Positive-NAND Gate datasheet (Rev. C) PDF | HTML Jun 28, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74AHC00 Behavioral SPICE Model

SCLM287.ZIP (7 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian
WQFN (BQA) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos