SN74AHC08

ACTIVE

Product details

Technology family AHC Number of channels 4 Inputs per channel 2 IOL (max) (mA) 8 IOH (max) (mA) -8 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 110 Rating Catalog Operating temperature range (°C) -40 to 125
Technology family AHC Number of channels 4 Inputs per channel 2 IOL (max) (mA) 8 IOH (max) (mA) -8 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 110 Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm) TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm) PDIP (N) 14 181.42 mm² (19.3 mm × 9.4 mm) VQFN (RGY) 14 12.25 mm² (3.5 mm × 3.5 mm) WQFN (BQA) 14 7.5 mm² (3 mm × 2.5 mm) SOP (NS) 14 79.56 mm² (10.2 mm × 7.8 mm) TVSOP (DGV) 14 23.04 mm² (3.6 mm × 6.4 mm) SSOP (DB) 14 48.36 mm² (6.2 mm × 7.8 mm)
  • 2V to 5.5V operating range
  • Latch-up performance exceeds 250mA per JESD 17
  • ESD protection exceeds JESD 22
  • 2V to 5.5V operating range
  • Latch-up performance exceeds 250mA per JESD 17
  • ESD protection exceeds JESD 22

The SNx4AHC08 devices are quadruple 2-input positive-AND gates. These devices perform the Boolean function Y = A • B or Y = A + B in positive logic.

The SNx4AHC08 devices are quadruple 2-input positive-AND gates. These devices perform the Boolean function Y = A • B or Y = A + B in positive logic.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74HC08 ACTIVE 4-ch, 2-input, 2-V to 6-V 5.2 mA drive strength AND gate Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS08 ACTIVE 4-ch, 2-input 2-V to 6-V high-speed (12 ns) AND gate with Schmitt trigger inputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74LV08A-Q1 ACTIVE Automotive, 4-ch, 2-input 2-V to 5.5-V high-speed (7 ns) AND gate Voltage range 2V to 5.5V, average propagation delay 9ns, average drive strength 12mA
SN74AHCT08 ACTIVE 4-ch, 2-input 4.5-V to 5.5-V high-speed (7.1 ns) AND gate with TTL-compatible inputs Voltage range 4.5V to 5.5V, average propagation delay 9ns, average drive strength 8mA
SN74ALVC08 ACTIVE 4-ch, 2-input 1.65-V to 3.6-V ultra-high-speed (3 ns) AND gate Voltage range 1.65V to 3.6V, average propagation delay 3ns, average drive strength 24mA

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SNx4AHC08 Quadruple 2-Input Positive-AND Gates datasheet (Rev. L) PDF | HTML Feb 28, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74AHC08 Behavioral SPICE Model

SCLM283.ZIP (7 KB) - PSpice model
Supported products & hardware
Simulation model

SN74AHC08 IBIS Model

SCLM081.ZIP (37 KB) - IBIS model
Supported products & hardware
Reference design

TIDEP0056 — Thermal Printing with the PRU-ICSS on the BeagleBone Black Reference Design

The Programmable Realtime Unit – Industrial Communications Sub-System (PRU-ICSS) is a versatile component of the AM335x SoC that enables real-time, deterministic, fast GPIO control, even when running a non-deterministic operating system. This reference design provides a concrete use case and (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian
PDIP (N) 14 Ultra Librarian
VQFN (RGY) 14 Ultra Librarian
WQFN (BQA) 14 Ultra Librarian
SOP (NS) 14 Ultra Librarian
TVSOP (DGV) 14 Ultra Librarian
SSOP (DB) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos