SN74AHC1G86-Q1

ACTIVE

SN74AHC1G86-Q1

ACTIVE

Product details

Technology family AHC Number of channels 1 Inputs per channel 2 IOL (max) (mA) 8 Input type Standard CMOS IOH (max) (mA) -8 Output type Push-Pull Features Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 110 Rating Automotive Operating temperature range (°C) -40 to 125
Technology family AHC Number of channels 1 Inputs per channel 2 IOL (max) (mA) 8 Input type Standard CMOS IOH (max) (mA) -8 Output type Push-Pull Features Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 110 Rating Automotive Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • ±4000V Human-Body Model (HBM) ESD Classification Level 3A
    • ±1000V Charged-Device Model (CDM) ESD Classification Level C5
  • Operating range of 2V to 5.5V
  • Maximum tpd of 10ns at 5V
  • Low power consumption, 10µA maximum ICC
  • ±8mA output drive at 5V
  • Schmitt-trigger action at all inputs makes the circuit tolerant for slower input rise and fall time
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • ±4000V Human-Body Model (HBM) ESD Classification Level 3A
    • ±1000V Charged-Device Model (CDM) ESD Classification Level C5
  • Operating range of 2V to 5.5V
  • Maximum tpd of 10ns at 5V
  • Low power consumption, 10µA maximum ICC
  • ±8mA output drive at 5V
  • Schmitt-trigger action at all inputs makes the circuit tolerant for slower input rise and fall time

The SN74AHC1G86-Q1 is a single 2-input exclusive-OR gate. The device performs the Boolean function Y = A ⊕ B or Y = AB + A B in positive logic.

A common application is as a true/complement element. If one of the inputs is low, the other input is reproduced in true form at the output. If one of the inputs is high, the signal on the other input is reproduced inverted at the output.

The SN74AHC1G86-Q1 is a single 2-input exclusive-OR gate. The device performs the Boolean function Y = A ⊕ B or Y = AB + A B in positive logic.

A common application is as a true/complement element. If one of the inputs is low, the other input is reproduced in true form at the output. If one of the inputs is high, the signal on the other input is reproduced inverted at the output.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74LVC1G08-Q1 ACTIVE Automotive, 1-ch, 2-input 1.65-V to 5.5-V 32-mA drive strength AND gate Voltage range 1.65V to 5.5V, average propagation delay 5.5ns, average drive strength 24mA
SN74LVC1G32-Q1 ACTIVE Automotive, 1-ch, 2-input 1.65-V to 5.5-V 32-mA drive strength OR gate Voltage range 1.65V to 5.5V, average propagation delay 5.5ns, average drive strength 24mA
SN74LVC1G17-Q1 ACTIVE Automotive single 1.65-V to 6.5-V buffer with Schmitt-Trigger inputs Voltage range 1.65V to 5.5V, average propagation delay 5.5ns, average drive strength 24mA
SN74LVC1G04-Q1 ACTIVE Automotive single 1.65-V to 5.5-V inverter Voltage range 1.65V to 5.5V, average propagation delay 5.5ns, average drive strength 24mA

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SN74AHC1G86-Q1 Automotive Single 2-Input Exclusive-OR Gate datasheet (Rev. B) PDF | HTML Feb 7, 2024
More literature Automotive Logic Devices Brochure Aug 27, 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74AHC1G86 Behavioral SPICE Model

SCLM267.ZIP (7 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos