SN74AHC245-Q1

ACTIVE

SN74AHC245-Q1

ACTIVE

Product details

Number of channels 8 IOL (max) (mA) 8 IOH (max) (mA) -8 Input type LVTTL/CMOS Output type CMOS Features Balanced outputs, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Technology family AHC Rating Automotive Operating temperature range (°C) -40 to 125
Number of channels 8 IOL (max) (mA) 8 IOH (max) (mA) -8 Input type LVTTL/CMOS Output type CMOS Features Balanced outputs, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Technology family AHC Rating Automotive Operating temperature range (°C) -40 to 125
TSSOP (PW) 20 41.6 mm² (6.5 mm × 6.4 mm) VQFN (RKS) 20 11.25 mm² (4.5 mm × 2.5 mm) VSSOP (DGS) 20 24.99 mm² (5.1 mm × 4.9 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C6
  • Operating range 2V to 5.5V VCC
  • Latch-up performance exceeds 250mA per JESD 17
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C6
  • Operating range 2V to 5.5V VCC
  • Latch-up performance exceeds 250mA per JESD 17

The SN74AHC245-Q1 octal bus transceiver is designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements. This device allows data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE) input can be used to disable the device so that the buses effectively are isolated.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The SN74AHC245-Q1 octal bus transceiver is designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements. This device allows data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE) input can be used to disable the device so that the buses effectively are isolated.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74LV244A-Q1 ACTIVE Automotive eight-channel 2-V to 5.5-V buffers with tri-state outputs Voltage range 2V to 5.5V, average propagation delay 9ns, average drive strength 12mA
SN74LV541A-Q1 ACTIVE Automotive, eight-channel, 2-V to 5.5-V buffers with tri-state outputs Voltage range 2V to 5.5V, average propagation delay 9ns, average drive strength 12mA
SN74HCS244-Q1 ACTIVE Automotive octal buffers and line drivers with 3-state outputs and Schmitt trigger inputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS573-Q1 ACTIVE Automotive octal transparent D-type latches with three-state outputs and Schmitt-trigger inputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS245-Q1 ACTIVE Automotive octal bus transceivers with Schmitt-trigger inputs and 3-state outputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74AC573-Q1 ACTIVE Automotive, 2V to 6V, octal D-type transparent latches with three-state outputs Voltage range 2V to 6V, average propagation delay 7ns, average drive strength 24mA
SN74HCS541-Q1 ACTIVE Automotive octal buffers and line drivers with three-state outputs and Schmitt-trigger inputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS574-Q1 ACTIVE Automotive octal edge-triggered D-type flip-flops with three-state outputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74AC8541-Q1 ACTIVE Automotive eight-channel 1.5V-to-6V buffers with Schmitt-trigger inputs Voltage range 2V to 6V, average propagation delay 7ns, average drive strength 24mA
SN74HCS240-Q1 ACTIVE Automotive octal buffers and line drivers with three-state outputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS273-Q1 ACTIVE Automotive octal D-type flip-flops with clear Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS373-Q1 ACTIVE Automotive octal transparent D-type latches with three-state outputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74AC541-Q1 ACTIVE Eight-channel, 1.5-V to 6-V, 24-mA drive strength buffers or drivers with 3-state outputs Voltage range 2V to 6V, average propagation delay 7ns, average drive strength 24mA

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74AHC245-Q1 Automotive Octal Bus Transceivers With 3-State Outputs datasheet (Rev. F) PDF | HTML Jun 3, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 20 Ultra Librarian
VQFN (RKS) 20 Ultra Librarian
VSSOP (DGS) 20 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos