SN74AHC595

ACTIVE

Product details

Configuration Serial-in, Parallel-out Bits (#) 8 Technology family AHC Input type Standard CMOS Output type 3-State Clock frequency (MHz) 115 IOL (max) (mA) 8 IOH (max) (mA) -8 Supply current (max) (µA) 40 Features Balanced outputs, Output register, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 125 Rating Catalog
Configuration Serial-in, Parallel-out Bits (#) 8 Technology family AHC Input type Standard CMOS Output type 3-State Clock frequency (MHz) 115 IOL (max) (mA) 8 IOH (max) (mA) -8 Supply current (max) (µA) 40 Features Balanced outputs, Output register, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 125 Rating Catalog
SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm) TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm) SSOP (DB) 16 48.36 mm² (6.2 mm × 7.8 mm) PDIP (N) 16 181.42 mm² (19.3 mm × 9.4 mm) WQFN (BQB) 16 8.75 mm² (3.5 mm × 2.5 mm)
  • Operating range: 2V to 5.5V VCC
  • 8-bit serial-in, parallel-out shift
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 2000V human-body model (A114-A)
    • 1000V charged-device model (C101)
  • Operating range: 2V to 5.5V VCC
  • 8-bit serial-in, parallel-out shift
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 2000V human-body model (A114-A)
    • 1000V charged-device model (C101)

The SN74AHC595 device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift and storage registers. The shift register has a direct overriding clear ( SRCLR) input, a serial (SER) input, and a serial output for cascading. When the output-enable ( OE) input is high, all outputs except QH′ are in the high-impedance state.

The SN74AHC595 device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift and storage registers. The shift register has a direct overriding clear ( SRCLR) input, a serial (SER) input, and a serial output for cascading. When the output-enable ( OE) input is high, all outputs except QH′ are in the high-impedance state.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74HCS365-Q1 ACTIVE Automotive hex buffers and line drivers with 3-state outputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
CD74HC366-Q1 ACTIVE Automotive 6-ch, 2-V to 6-V inverters with 3-state outputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HC253-Q1 ACTIVE Automotive Catalog Dual 4-Line To 1-Line Data Selectors/Multiplexers With 3-State Outputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74LV595A-Q1 ACTIVE Automotive 8-bit shift registers with 3-state output registers Voltage range 2V to 5.5V, average propagation delay 9ns, average drive strength 12mA
SN74HCS237-Q1 ACTIVE Automotive high speed CMOS logic 3-to-8 line decoder demultiplexer with address latches Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS596-Q1 ACTIVE Automotive 8-bit serial-in/parallel-out shift register Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS174-Q1 ACTIVE Automotive hex D-type flip-flops with clear Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS137-Q1 ACTIVE Automotive 3-to-8 line decoder demultiplexer with address latches Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS251-Q1 ACTIVE Automotive data selectors/multiplexers with 3-state outputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS594 ACTIVE Eight-bit shift registers with Schmitt-trigger inputs and with output registers Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS16507-Q1 ACTIVE Automotive 8-bit parallel-load shift registers Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS251 ACTIVE Data selectors/multiplexers with 3-state outputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS259 ACTIVE 8-bit addressable latches Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HC165-Q1 ACTIVE Automotive Catalog 8-Bit Parallel-Load Shift Registers Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
CD74HC595 ACTIVE 8-Bit Shift Registers With 3-State Output Registers Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HC151-Q1 ACTIVE Automotive 5-V, 8:1 1-channel general-purpose multiplexer Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS365 ACTIVE Hex buffers and line drivers with 3-state outputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS367-Q1 ACTIVE Automotive hex buffers and line drivers with non-inverting 3-state outputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74LVC165A-Q1 ACTIVE Automotive, 1.1V to 3.6V parallel-load eight-bit shift registers Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA
SN74HCS138-Q1 ACTIVE Automotive 3-line to 8-line decoders/demultiplexer Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS238-Q1 ACTIVE Automotive 3-to-8 line decoder demultiplexer inverting and non-inverting Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS16507 ACTIVE 8-bit parallel-load shift registers Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HC595 ACTIVE 8-bit shift registers with 3-state output registers Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS596 ACTIVE 8-bit serial-in/parallel-out shift register Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS151 ACTIVE 8-line to 1-line data selectors/multiplexers Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HC138-Q1 ACTIVE Automotive Catalog 3-Line To 8-Line Decoders/Demultiplexers Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS259-Q1 ACTIVE Automotive 8-bit addressable latches Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS166 ACTIVE 8-bit parallel-load shift registers Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS237 ACTIVE High speed CMOS logic 3-to-8 line decoder demultiplexer with address latches Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS166-Q1 ACTIVE Automotive 8-bit parallel-load shift registers Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS595-Q1 ACTIVE Automotive 8-bit shift register with Schmitt-trigger inputs and 3-state output registers Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS165-Q1 ACTIVE Automotive 8-bit parallel-load shift registers Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS594-Q1 ACTIVE Automotive 8-bit shift registers with output registers Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS151-Q1 ACTIVE Automotive 8-to-1 multiplexer with Schmitt-trigger inputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS137 ACTIVE 3-to-8 line decoder demultiplexer with address latches Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS595 ACTIVE 8-bit shift register with Schmitt-trigger inputs and 3-state output registers Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HC166A-Q1 ACTIVE Automotive Catalog 8-Bit Parallel-Load Shift Registers Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
Similar functionality to the compared device.
SN74HC595B ACTIVE 8-Bit Shift Registers With 3-State Output Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74AC595 ACTIVE 1.5V to 6V, eight-bit shift registers with tri-state output registers Voltage range 2V to 6V, average propagation delay 7ns, average drive strength 24mA

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SN74AHC595 8-Bit Shift Registers With 3-State Output Registers datasheet (Rev. N) PDF | HTML Jul 12, 2024
Application note Power-Up Behavior of Clocked Devices (Rev. B) PDF | HTML Dec 15, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian
SSOP (DB) 16 Ultra Librarian
PDIP (N) 16 Ultra Librarian
WQFN (BQB) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos