This 4-bit noninverting bus transceiver uses
two separate configurable power-supply rails. The A port is designed to track
VCCA. VCCA accepts any supply voltage from 1.2V to 3.6V. The B port
is designed to track VCCB. VCCB accepts any supply voltage from 1.2V to 3.6V. The SN74AVC4T245 is optimized to
operate with VCCA/VCCB set at 1.4V to 3.6V. It is operational with
VCCA/VCCB as low as 1.2V. This allows for universal low-voltage
bidirectional translation between any of the 1.2V, 1.5V, 1.8V, 2.5V, and 3.3V voltage
nodes.
The SN74AVC4T245 device is designed for asynchronous communication between two data
buses. The logic levels of the direction-control (DIR) input and the output-enable
(OE) input activate either the B-port outputs or the A-port outputs
or place both output ports into the high-impedance mode. The device transmits data from the
A bus to the B bus when the B-port outputs are activated, and from the B bus to the A bus
when the A-port outputs are activated. The input circuitry on both A and B ports is always
active and must have a logic HIGH or LOW level applied to prevent excess ICC and
ICCZ.
The SN74AVC4T245 device is
designed so that VCCA supplies the control pins (1DIR, 2DIR, 1
OE, and 2 OE).
This device is fully specified for
partial-power-down applications using Ioff. The Ioff circuitry
disables the outputs, preventing damaging current backflow through the device when it is
powered down.
The VCC isolation feature is
designed so that if either VCC input is at GND, then both ports are in the
high-impedance state.
To put the device in the high-impedance
state during power up or power down, tie OE to VCC through a
pullup resistor; the current-sinking capability of the driver determines the minimum value
of the resistor.
This 4-bit noninverting bus transceiver uses
two separate configurable power-supply rails. The A port is designed to track
VCCA. VCCA accepts any supply voltage from 1.2V to 3.6V. The B port
is designed to track VCCB. VCCB accepts any supply voltage from 1.2V to 3.6V. The SN74AVC4T245 is optimized to
operate with VCCA/VCCB set at 1.4V to 3.6V. It is operational with
VCCA/VCCB as low as 1.2V. This allows for universal low-voltage
bidirectional translation between any of the 1.2V, 1.5V, 1.8V, 2.5V, and 3.3V voltage
nodes.
The SN74AVC4T245 device is designed for asynchronous communication between two data
buses. The logic levels of the direction-control (DIR) input and the output-enable
(OE) input activate either the B-port outputs or the A-port outputs
or place both output ports into the high-impedance mode. The device transmits data from the
A bus to the B bus when the B-port outputs are activated, and from the B bus to the A bus
when the A-port outputs are activated. The input circuitry on both A and B ports is always
active and must have a logic HIGH or LOW level applied to prevent excess ICC and
ICCZ.
The SN74AVC4T245 device is
designed so that VCCA supplies the control pins (1DIR, 2DIR, 1
OE, and 2 OE).
This device is fully specified for
partial-power-down applications using Ioff. The Ioff circuitry
disables the outputs, preventing damaging current backflow through the device when it is
powered down.
The VCC isolation feature is
designed so that if either VCC input is at GND, then both ports are in the
high-impedance state.
To put the device in the high-impedance
state during power up or power down, tie OE to VCC through a
pullup resistor; the current-sinking capability of the driver determines the minimum value
of the resistor.