SN74AVC4T774-Q1

ACTIVE

SN74AVC4T774-Q1

ACTIVE

Product details

Bits (#) 4 Data rate (max) (Mbps) 500 Topology Push-Pull Direction control (typ) Direction-controlled Vin (min) (V) 1.08 Vin (max) (V) 3.6 Vout (min) (V) 1.08 Vout (max) (V) 3.6 Applications GPIO, I2S, JTAG, PCM, SPI, UART Features Output enable, Overvoltage tolerant inputs, Partial power down (Ioff) Prop delay (ns) 4 Technology family AVC Supply current (max) (mA) 0.016 Rating Automotive Operating temperature range (°C) -40 to 125
Bits (#) 4 Data rate (max) (Mbps) 500 Topology Push-Pull Direction control (typ) Direction-controlled Vin (min) (V) 1.08 Vin (max) (V) 3.6 Vout (min) (V) 1.08 Vout (max) (V) 3.6 Applications GPIO, I2S, JTAG, PCM, SPI, UART Features Output enable, Overvoltage tolerant inputs, Partial power down (Ioff) Prop delay (ns) 4 Technology family AVC Supply current (max) (mA) 0.016 Rating Automotive Operating temperature range (°C) -40 to 125
SOT-23-THN (DYY) 16 8.4 mm² (4.2 mm × 2 mm) TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm) WQFN (BQB) 16 8.75 mm² (3.5 mm × 2.5 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level H3B (JES-001)
    • Device CDM ESD classification level C5 (JESD 22 C101)
  • Function safety capable
  • Control input VIH and VIL levels are referenced to VCCA voltage
  • Fully configurable dual-rail design allows each port to operate over the full 1.08V to 3.6V power-supply range
  • I/Os are 4.6V tolerant
  • Ioff supports partial power-down-mode operation
  • Maximum data rates:
    • 500Mbps (1.08V to 3.6V translation)
  • Latch-up performance exceeds 100mA per JESD 78, Class II
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level H3B (JES-001)
    • Device CDM ESD classification level C5 (JESD 22 C101)
  • Function safety capable
  • Control input VIH and VIL levels are referenced to VCCA voltage
  • Fully configurable dual-rail design allows each port to operate over the full 1.08V to 3.6V power-supply range
  • I/Os are 4.6V tolerant
  • Ioff supports partial power-down-mode operation
  • Maximum data rates:
    • 500Mbps (1.08V to 3.6V translation)
  • Latch-up performance exceeds 100mA per JESD 78, Class II

This 4-bit non-inverting bus transceiver uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.08V to 3.6V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.08V to 3.6V. This allows for universal low-voltage bidirectional translation between any of the 1.2V, 1.5V, 1.8V, 2.5V, and 3.3V voltage nodes.

The SN74AVC4T774-Q1 is designed for asynchronous communication between two data buses. The logic levels of the direction-control (DIR) input and the output-enable (OE) input activate either the B-port outputs or the A-port outputs or place both output ports into the high-impedance mode. The device transmits data from the A bus to the B bus when the B-port outputs are activated, and from the B bus to the A bus when the A-port outputs are activated. The input circuitry on both A and B ports is always active and must have a logic HIGH or LOW level applied to prevent excess ICC and ICCZ.

The SN74AVC4T774-Q1 is designed so that the control pins (DIR1, DIR2, DIR3, DIR4 and OE) are supplied by VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

The design of the VCC isolation feature places both ports in the high-impedance state if either VCC input is at GND.

To place the device in the high-impedance state during power up or power down, tie OE to VCC through a pullup resistor; the current-sinking capability of the driver determines the minimum value of the resistor.

This 4-bit non-inverting bus transceiver uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.08V to 3.6V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.08V to 3.6V. This allows for universal low-voltage bidirectional translation between any of the 1.2V, 1.5V, 1.8V, 2.5V, and 3.3V voltage nodes.

The SN74AVC4T774-Q1 is designed for asynchronous communication between two data buses. The logic levels of the direction-control (DIR) input and the output-enable (OE) input activate either the B-port outputs or the A-port outputs or place both output ports into the high-impedance mode. The device transmits data from the A bus to the B bus when the B-port outputs are activated, and from the B bus to the A bus when the A-port outputs are activated. The input circuitry on both A and B ports is always active and must have a logic HIGH or LOW level applied to prevent excess ICC and ICCZ.

The SN74AVC4T774-Q1 is designed so that the control pins (DIR1, DIR2, DIR3, DIR4 and OE) are supplied by VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

The design of the VCC isolation feature places both ports in the high-impedance state if either VCC input is at GND.

To place the device in the high-impedance state during power up or power down, tie OE to VCC through a pullup resistor; the current-sinking capability of the driver determines the minimum value of the resistor.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SN74AVC4T774-Q1 Automotive 4-Bit Dual-Supply Bus Transceiver With Configurable Voltage-Level Shifting and 3-State Outputs With Independent Direction Control Inputs datasheet (Rev. B) PDF | HTML Dec 11, 2024
Functional safety information SN74AVC4T774-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Apr 23, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

AVCLVCDIRCNTRL-EVM — Generic EVM for Direction-Controlled Bidirectional Translation Device Supporting AVC and LVC

The generic EVM is designed to support one, two, four and eight channel LVC and AVC direction-controlled translation devices. It also supports the bus hold and automotive -Q1 devices in the same number of channels. The AVC are low voltage translation devices with lower drive strength of 12mA. LVC (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DYY) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian
WQFN (BQB) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos