SN74AXC4T774-Q1

ACTIVE

SN74AXC4T774-Q1

ACTIVE

Product details

Bits (#) 4 Data rate (max) (Mbps) 310 Topology Push-Pull Direction control (typ) Direction-controlled Vin (min) (V) 0.65 Vin (max) (V) 3.6 Vout (min) (V) 0.65 Vout (max) (V) 3.6 Applications GPIO, PCM, SPI, UART, JTAG, I2S Features Output enable, Partial power down (Ioff), Vcc isolation Prop delay (ns) 5 Technology family AXC Supply current (max) (mA) 0.04 Rating Automotive Operating temperature range (°C) -40 to 125
Bits (#) 4 Data rate (max) (Mbps) 310 Topology Push-Pull Direction control (typ) Direction-controlled Vin (min) (V) 0.65 Vin (max) (V) 3.6 Vout (min) (V) 0.65 Vout (max) (V) 3.6 Applications GPIO, PCM, SPI, UART, JTAG, I2S Features Output enable, Partial power down (Ioff), Vcc isolation Prop delay (ns) 5 Technology family AXC Supply current (max) (mA) 0.04 Rating Automotive Operating temperature range (°C) -40 to 125
UQFN (RSV) 16 4.68 mm² (2.6 mm × 1.8 mm) WQFN (BQB) 16 8.75 mm² (3.5 mm × 2.5 mm) TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm)
  • AEC-Q100 qualified for automotive applications
  • Fully configurable dual-rail design allows each port to operate with a power supply range from 0.65V to 3.6V
  • Operating temperature from –40°C to +125°C
  • Independent direction control pins to allow configurable up and down translation
  • Glitch-free power supply sequencing
  • Up to 310Mbps support when translating from 1.8V to 3.3V
  • VCC Isolation Feature:
    • If either VCC input is below 100mV, all I/Os outputs are disabled and become high-impedance
  • Ioff supports partial-power-down mode operation
  • Compatible with AVC family level shifters
  • Latch-up performance exceeds 100mA per JESD 78, Class II
  • ESD protection exceeds JEDEC JS-001
    • 8000-V Human-Body Model
    • 1000-V Charged-Device Model
  • AEC-Q100 qualified for automotive applications
  • Fully configurable dual-rail design allows each port to operate with a power supply range from 0.65V to 3.6V
  • Operating temperature from –40°C to +125°C
  • Independent direction control pins to allow configurable up and down translation
  • Glitch-free power supply sequencing
  • Up to 310Mbps support when translating from 1.8V to 3.3V
  • VCC Isolation Feature:
    • If either VCC input is below 100mV, all I/Os outputs are disabled and become high-impedance
  • Ioff supports partial-power-down mode operation
  • Compatible with AVC family level shifters
  • Latch-up performance exceeds 100mA per JESD 78, Class II
  • ESD protection exceeds JEDEC JS-001
    • 8000-V Human-Body Model
    • 1000-V Charged-Device Model

The SN74AXC4T774-Q1 is a four-bit non-inverting bus transceiver that uses two individually configurable power-supply rails. The device is operational with both VCCA and VCCB supplies as low as 0.65V. The A port is designed to track VCCA, which accepts any supply voltage from 0.65V to 3.6V. The B port is designed to track VCCB, which also accepts any supply voltage from 0.65V to 3.6V. Additionally the SN74AXC4T774-Q1 is compatible with a single-supply system.

The SN74AXC4T774-Q1 device is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level of the direction-control inputs (DIRx). The output-enable input (OE) is used to disable the outputs so the buses are effectively isolated. The SN74AXC4T774-Q1 device is designed so the control pins (DIRx and OE) are referenced to VCCA.

To put the level shifter I/Os in the high-impedance state during power up or power down, tie the OE pin to VCCA through a pullup resistor.

This device is fully specified for partial-power-down applications using the Ioff current. The Ioff protection circuitry is designed so that no excessive current is drawn from or to an input, output, or combined I/O that is biased to a specific voltage while the device is powered down.

The VCC isolation feature is designed so that if either VCCA or VCCB is less than 100mV, both I/O ports are set to the high-impedance state by disabling their outputs.

Glitch-free power supply sequencing allows either supply rail to be powered on or off in any order while providing robust power sequencing performance.

The SN74AXC4T774-Q1 is a four-bit non-inverting bus transceiver that uses two individually configurable power-supply rails. The device is operational with both VCCA and VCCB supplies as low as 0.65V. The A port is designed to track VCCA, which accepts any supply voltage from 0.65V to 3.6V. The B port is designed to track VCCB, which also accepts any supply voltage from 0.65V to 3.6V. Additionally the SN74AXC4T774-Q1 is compatible with a single-supply system.

The SN74AXC4T774-Q1 device is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level of the direction-control inputs (DIRx). The output-enable input (OE) is used to disable the outputs so the buses are effectively isolated. The SN74AXC4T774-Q1 device is designed so the control pins (DIRx and OE) are referenced to VCCA.

To put the level shifter I/Os in the high-impedance state during power up or power down, tie the OE pin to VCCA through a pullup resistor.

This device is fully specified for partial-power-down applications using the Ioff current. The Ioff protection circuitry is designed so that no excessive current is drawn from or to an input, output, or combined I/O that is biased to a specific voltage while the device is powered down.

The VCC isolation feature is designed so that if either VCCA or VCCB is less than 100mV, both I/O ports are set to the high-impedance state by disabling their outputs.

Glitch-free power supply sequencing allows either supply rail to be powered on or off in any order while providing robust power sequencing performance.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74AXC4T774 ACTIVE 4-bit dual-supply bus transceiver with 3-state outputs and independent direction control inputs Commercial qualified version
Same functionality with different pin-out to the compared device.
SN74AXC4T245-Q1 ACTIVE Automotive 4-bit dual-supply bus transceiver w/ configurable voltage translation, 3-state output 4 bit translator with grouped channel control

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

SN74AXC4T774EVM — EVM for direction-controlled bidirectional translation device to support SPI, JTAG, UART interfaces

This EVM is designed to support SN74AXC4T774 in RSV and PW packages. It is also backwards compatible to allow the use of the existing SN74AVC4T774 device in these packages. The AXC device belong to the low voltage direction controlled translation family with operating voltage from 0.65V to 3.6V (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74AXC4T774 IBIS MODEL (Rev. A)

SCEM589A.ZIP (140 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
UQFN (RSV) 16 Ultra Librarian
WQFN (BQB) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos