Product details

Bits (#) 4 Data rate (max) (Mbps) 100 Topology Open drain, Push-Pull Direction control (typ) Fixed-direction Vin (min) (V) 3 Vin (max) (V) 3.6 Vout (min) (V) 0.8 Vout (max) (V) 3.6 Applications GTL, SDIO Features Overvoltage tolerant inputs Technology family GTL Supply current (max) (mA) 10 Rating Catalog Operating temperature range (°C) -40 to 85
Bits (#) 4 Data rate (max) (Mbps) 100 Topology Open drain, Push-Pull Direction control (typ) Fixed-direction Vin (min) (V) 3 Vin (max) (V) 3.6 Vout (min) (V) 0.8 Vout (max) (V) 3.6 Applications GTL, SDIO Features Overvoltage tolerant inputs Technology family GTL Supply current (max) (mA) 10 Rating Catalog Operating temperature range (°C) -40 to 85
TSSOP (PW) 14 32 mm² 5 x 6.4
  • Operates as a GTL–/GTL/GTL+ to LVTTL or LVTTL to GTL–/GTL/GTL+ Translator
  • The LVTTL Inputs are Tolerant up to 5.5 V Allowing Direct Access to TTL or 5 V CMOS
  • The GTL Input/Output Operate up to 3.6 V, Allowing the Device to be Used in High Voltage Open-Drain Applications
  • VREF Goes Down to 0.5 V for Low Voltage CPU Usage
  • Partial Power-Down Permitted
  • Latch-up Protection Exceed 500 mA per JESD78
  • Package Option: TSSOP14
  • –40°C to 85°C Operating Temperature Range
  • ESD Protection on All Terminals
    • 2000 V HBM, JESD22-A114
    • 1000 V CDM, IEC61000-4-2
  • Operates as a GTL–/GTL/GTL+ to LVTTL or LVTTL to GTL–/GTL/GTL+ Translator
  • The LVTTL Inputs are Tolerant up to 5.5 V Allowing Direct Access to TTL or 5 V CMOS
  • The GTL Input/Output Operate up to 3.6 V, Allowing the Device to be Used in High Voltage Open-Drain Applications
  • VREF Goes Down to 0.5 V for Low Voltage CPU Usage
  • Partial Power-Down Permitted
  • Latch-up Protection Exceed 500 mA per JESD78
  • Package Option: TSSOP14
  • –40°C to 85°C Operating Temperature Range
  • ESD Protection on All Terminals
    • 2000 V HBM, JESD22-A114
    • 1000 V CDM, IEC61000-4-2

The SN74GTL2014 is a 4-channel translator to interface between 3.3-V LVTTL chip set I/O and Xeon processor GTL–/GTL/GTL+ I/O.

The SN74GTL2014 integrates ESD protection cells on all terminals and is available in a TSSOP package (5.0 mm × 4.4 mm). The device is characterized over the free air temperature range of –40°C to 85°C.

The SN74GTL2014 is a 4-channel translator to interface between 3.3-V LVTTL chip set I/O and Xeon processor GTL–/GTL/GTL+ I/O.

The SN74GTL2014 integrates ESD protection cells on all terminals and is available in a TSSOP package (5.0 mm × 4.4 mm). The device is characterized over the free air temperature range of –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 23
Top documentation Type Title Format options Date
* Data sheet SN74GTL2014 4-Channel LVTTL to GTL Transceiver datasheet (Rev. A) PDF | HTML 16 Oct 2014
Selection guide Logic Guide (Rev. AC) PDF | HTML 13 Nov 2025
Application note Schematic Checklist - A Guide to Designing with Auto-Bidirectional Translators PDF | HTML 12 Jul 2024
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 03 Jul 2024
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Voltage Translation Buying Guide (Rev. A) 15 Apr 2021
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
Application note Voltage Translation Between 3.3-V, 2.5-V, 1.8-V, and 1.5-V Logic Standards (Rev. B) 30 Apr 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note Selecting the Right Level Translation Solution (Rev. A) 22 Jun 2004
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note Power-Up 3-State (PU3S) Circuits in TI Standard Logic Devices 10 May 2002
Application note Logic in Live-Insertion Applications With a Focus on GTLP 14 Jan 2002
User guide GTLP/GTL Logic High-Performance Backplane Drivers Data Book (Rev. A) 15 Sep 2001
Application note Achieving Maximum Speed on Parallel Buses With Gunning Transceiver Logic (GTLP) 05 Apr 2001
Application note Basic Design Considerations for Backplanes (Rev. B) 05 Apr 2001
Selection guide Advanced Bus Interface Logic Selection Guide 09 Jan 2001
Application note Fast GTLP Backplanes With the GTLPH1655 (Rev. A) 19 Sep 2000
Application note GTLP in BTL Applications 31 Jul 2000
Application note High-Performance Backplane Design With GTL+ (Rev. A) 25 Oct 1999
Application note GTL/BTL: A Low-Swing Solution for High-Speed Digital Logic (Rev. A) 01 Mar 1997
Application note Understanding Advanced Bus-Interface Products Design Guide 01 May 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Simulation model

SN74GTL2014 IBIS Model

SCLM111.ZIP (24 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos