Product details

Bits (#) 1 Data rate (max) (Mbps) 200 Topology Open drain, Push-Pull Direction control (typ) Fixed-direction Vin (min) (V) 3 Vin (max) (V) 3.6 Vout (min) (V) 3 Vout (max) (V) 3.6 Applications GTL Features Single supply Technology family GTL Supply current (max) (mA) 0.085 Rating Catalog Operating temperature range (°C) -40 to 85
Bits (#) 1 Data rate (max) (Mbps) 200 Topology Open drain, Push-Pull Direction control (typ) Fixed-direction Vin (min) (V) 3 Vin (max) (V) 3.6 Vout (min) (V) 3 Vout (max) (V) 3.6 Applications GTL Features Single supply Technology family GTL Supply current (max) (mA) 0.085 Rating Catalog Operating temperature range (°C) -40 to 85
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • VDD Range: 3.0 V to 3.6 V
  • VTT Range: 1 V to 1.3 V
  • Provides Selectable GTL VREF
    • 0.615 × VTT
    • 0.63 × VTT
    • 0.65 × VTT
    • 0.67 × VTT
  • ±1% Resistor Ratio Tolerance
  • Ambient Temperature Range: -40°C to 85°C
  • ESD Protection Exceeds the Following Levels Tests (Tested Per JESD-22):
    • 2500-V Human-Body Model
      (A114-B, Class II)
    • 250-V Machine Model (A115-A)
    • 1500-V Charged-Device Model (C101)

  • VDD Range: 3.0 V to 3.6 V
  • VTT Range: 1 V to 1.3 V
  • Provides Selectable GTL VREF
    • 0.615 × VTT
    • 0.63 × VTT
    • 0.65 × VTT
    • 0.67 × VTT
  • ±1% Resistor Ratio Tolerance
  • Ambient Temperature Range: -40°C to 85°C
  • ESD Protection Exceeds the Following Levels Tests (Tested Per JESD-22):
    • 2500-V Human-Body Model
      (A114-B, Class II)
    • 250-V Machine Model (A115-A)
    • 1500-V Charged-Device Model (C101)

The SN74GTL3004 provides for a selectable GTL Voltage Reference (GTL VREF). The value of the GTL VREF can be adjusted using S0 and S1 select pins.

The S0 and S1 pins contain glitch-suppression circuitry for excellent noise immunity. When left floating, the S0 and S1 control input pins have 100-kµ pullups that set the GTL VREF default value to the 0.67 × VTT ratio
(S0 = 1 and S1 =1).

The SN74GTL3004 provides for a selectable GTL Voltage Reference (GTL VREF). The value of the GTL VREF can be adjusted using S0 and S1 select pins.

The S0 and S1 pins contain glitch-suppression circuitry for excellent noise immunity. When left floating, the S0 and S1 control input pins have 100-kµ pullups that set the GTL VREF default value to the 0.67 × VTT ratio
(S0 = 1 and S1 =1).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Top documentation Type Title Format options Date
* Data sheet Selectable GTL Voltage Reference datasheet (Rev. A) 01 Apr 2008
Selection guide Logic Guide (Rev. AC) PDF | HTML 13 Nov 2025
Application note Schematic Checklist - A Guide to Designing with Auto-Bidirectional Translators PDF | HTML 12 Jul 2024
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 03 Jul 2024
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Voltage Translation Buying Guide (Rev. A) 15 Apr 2021
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note Power-Up 3-State (PU3S) Circuits in TI Standard Logic Devices 10 May 2002
User guide GTLP/GTL Logic High-Performance Backplane Drivers Data Book (Rev. A) 15 Sep 2001
Selection guide Advanced Bus Interface Logic Selection Guide 09 Jan 2001
Application note GTL/BTL: A Low-Swing Solution for High-Speed Digital Logic (Rev. A) 01 Mar 1997
Application note Understanding Advanced Bus-Interface Products Design Guide 01 May 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Not available on TI.com
Simulation model

HSPICE Model for SN74GTL3004

SCBJ169.ZIP (92 KB) - HSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos