Number of channels
2
Technology family
HC
Supply voltage (min) (V)
2
Supply voltage (max) (V)
6
Input type
LVTTL/CMOS
Output type
Push-Pull
Clock frequency (MHz)
24
Supply current (max) (µA)
40
IOL (max) (mA)
4
IOH (max) (mA)
-4
Features
Balanced outputs, Clear, High speed (tpd 10-50ns), Negative edge triggered, Positive input clamp diode, Preset
Operating temperature range (°C)
-40 to 85
Rating
Catalog
Number of channels
2
Technology family
HC
Supply voltage (min) (V)
2
Supply voltage (max) (V)
6
Input type
LVTTL/CMOS
Output type
Push-Pull
Clock frequency (MHz)
24
Supply current (max) (µA)
40
IOL (max) (mA)
4
IOH (max) (mA)
-4
Features
Balanced outputs, Clear, High speed (tpd 10-50ns), Negative edge triggered, Positive input clamp diode, Preset
Operating temperature range (°C)
-40 to 85
Rating
Catalog