SN74HC245A

ACTIVE

Product details

Input type CMOS Output type CMOS Technology family HC Rating Catalog Operating temperature range (°C) to
Input type CMOS Output type CMOS Technology family HC Rating Catalog Operating temperature range (°C) to
PDIP (N) 20 228.702 mm² (24.33 mm × 9.4 mm) SOP (NS) 20 98.28 mm² (12.6 mm × 7.8 mm) TSSOP (PW) 20 41.6 mm² (6.5 mm × 6.4 mm)
There are no details available for this product.
Download

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​