The
SN74LV4T32
contains four independent 2-input OR Gates with
Schmitt-trigger inputs. Each gate performs the
Boolean function Y = A + B in positive logic. The
output level is referenced to the supply voltage
(V CC) and supports 1.8-V, 2.5-V, 3.3-V,
and 5-V CMOS levels.
The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2 V input to 1.8 V output or 1.8 V input to 3.3 V output). In addition, the 5-V tolerant input pins enable down translation (for example, 3.3 V to 2.5 V output).
The
SN74LV4T32
contains four independent 2-input OR Gates with
Schmitt-trigger inputs. Each gate performs the
Boolean function Y = A + B in positive logic. The
output level is referenced to the supply voltage
(V CC) and supports 1.8-V, 2.5-V, 3.3-V,
and 5-V CMOS levels.
The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2 V input to 1.8 V output or 1.8 V input to 3.3 V output). In addition, the 5-V tolerant input pins enable down translation (for example, 3.3 V to 2.5 V output).