The SN74LV8T165-EP device is a
parallel- or serial-in, serial-out 8-bit shift register. This device has two modes of
operation: load data, and shift data which are controlled by the SH/LD
input. The output level is referenced to the supply voltage (VCC) and supports
1.8V, 2.5V, 3.3V, and 5V CMOS levels.
The input is designed with a lower threshold
circuit to support up translation for lower voltage CMOS inputs (for example 1.2V input to
1.8V output or 1.8V input to 3.3V output). In addition, the 5V tolerant input pins enable
down translation (for example 3.3V to 2.5V output).
is
.
The SN74LV8T165-EP device is a
parallel- or serial-in, serial-out 8-bit shift register. This device has two modes of
operation: load data, and shift data which are controlled by the SH/LD
input. The output level is referenced to the supply voltage (VCC) and supports
1.8V, 2.5V, 3.3V, and 5V CMOS levels.
The input is designed with a lower threshold
circuit to support up translation for lower voltage CMOS inputs (for example 1.2V input to
1.8V output or 1.8V input to 3.3V output). In addition, the 5V tolerant input pins enable
down translation (for example 3.3V to 2.5V output).
is
.