The SN74LV8T9541-EP contains eight
buffers with 3-state outputs and Schmitt-Trigger inputs. The active low output enable pins
(OE1 and OE2) control all eight channels, and
are configured so that both must be low for the outputs to be active. When the outputs are
enabled, the outputs are actively driven low or high. When the outputs are disabled, the
outputs are set into the high-impedance state. The output level is referenced to the supply
voltage (VCC) and supports 1.8V, 2.5V, 3.3V, and 5V CMOS levels.
The input is designed with a lower threshold
circuit to support up translation for lower voltage CMOS inputs (for example, 1.2V input to
1.8V output or 1.8V input to 3.3V output). In addition, the 5V tolerant input pins enable
down translation (for example, 3.3V to 2.5V output).
The SN74LV8T9541-EP contains eight
buffers with 3-state outputs and Schmitt-Trigger inputs. The active low output enable pins
(OE1 and OE2) control all eight channels, and
are configured so that both must be low for the outputs to be active. When the outputs are
enabled, the outputs are actively driven low or high. When the outputs are disabled, the
outputs are set into the high-impedance state. The output level is referenced to the supply
voltage (VCC) and supports 1.8V, 2.5V, 3.3V, and 5V CMOS levels.
The input is designed with a lower threshold
circuit to support up translation for lower voltage CMOS inputs (for example, 1.2V input to
1.8V output or 1.8V input to 3.3V output). In addition, the 5V tolerant input pins enable
down translation (for example, 3.3V to 2.5V output).