Product details

Technology family LVC Number of channels 1 IOL (max) (mA) 32 IOH (max) (mA) -32 Supply current (max) (µA) 10 Input type Standard CMOS Output type Push-Pull Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LVC Number of channels 1 IOL (max) (mA) 32 IOH (max) (mA) -32 Supply current (max) (µA) 10 Input type Standard CMOS Output type Push-Pull Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
USON (DRY) 6 1.45 mm² (1.45 mm × 1 mm) DSBGA (YZV) 4 1.5625 mm² (— mm × — mm) SOT-5X3 (DRL) 5 2.56 mm² (1.6 mm × 1.6 mm) DSBGA (YZP) 5 2.1875 mm² (— mm × — mm) X2SON (DSF) 6 1 mm² (1 mm × 1 mm) X2SON (DPW) 5 0.64 mm² (0.8 mm × 0.8 mm) SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm) SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Available in the ultra-small 0.64mm2 package (DPW) with 0.5mm pitch
  • Supports 5V VCC operation
  • Inputs accept voltages up to 5.5V allowing down translation to VCC
  • Maximum tpd of 3.3ns at 3.3V
  • Low power consumption, 10µA maximum ICC
  • ±24mA output drive at 3.3V
  • Ioff supports live-insertion, partial-power-down mode, and back-drive protection
  • Latch-up performance exceeds 100mA per JESD 78, Class II
  • ESD protection exceeds JESD 22
    • 2000V human-body model (A114-A)
    • 200V machine model (A115-A)
    • 1000V charged-device model (C101)
  • Available in the ultra-small 0.64mm2 package (DPW) with 0.5mm pitch
  • Supports 5V VCC operation
  • Inputs accept voltages up to 5.5V allowing down translation to VCC
  • Maximum tpd of 3.3ns at 3.3V
  • Low power consumption, 10µA maximum ICC
  • ±24mA output drive at 3.3V
  • Ioff supports live-insertion, partial-power-down mode, and back-drive protection
  • Latch-up performance exceeds 100mA per JESD 78, Class II
  • ESD protection exceeds JESD 22
    • 2000V human-body model (A114-A)
    • 200V machine model (A115-A)
    • 1000V charged-device model (C101)

This single inverter gate is designed for 1.65V to 5.5V VCC operation.

The SN74LVC1G04 device performs the Boolean function Y = A.

The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.

The SN74LVC1G04 device is available in a variety of packages, including the ultra-small DPW package with a body size of 0.8mm × 0.8mm.

This single inverter gate is designed for 1.65V to 5.5V VCC operation.

The SN74LVC1G04 device performs the Boolean function Y = A.

The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.

The SN74LVC1G04 device is available in a variety of packages, including the ultra-small DPW package with a body size of 0.8mm × 0.8mm.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74AUP1G04 ACTIVE Single 0.8-V to 3.6-V low power inverter Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74AHC1G02-Q1 ACTIVE Automotive, 2-input 2-V to 5.5-V single NOR gate Voltage range 2V to 5.5V, average propagation delay 12ns, average drive strength 9mA
SN74AHC1G04 ACTIVE Single 2-V to 5.5-V inverter Voltage range 2V to 5.5V, average propagation delay 12ns, average drive strength 9mA
SN74AHC1G32-Q1 ACTIVE Automotive, one-channel two-input 2V to 5.5V high-speed (9 ns) OR gate Voltage range 2V to 5.5V, average propagation delay 12ns, average drive strength 9mA
SN74AHC1G04-Q1 ACTIVE Automotive single 2-V to 5.5-V inverter Voltage range 2V to 5.5V, average propagation delay 12ns, average drive strength 9mA
SN74AUC1G04 ACTIVE Single 0.8-V to 2.7-V high speed inverter Voltage range 0.8V to 2.7V, average propagation delay 1.7ns, average drive strength 9mA
SN74AHC1G08-Q1 ACTIVE Automotive, single 2-input 2V to 5.5V AND gate Voltage range 2V to 5.5V, average propagation delay 12ns, average drive strength 9mA
SN74AUP2G14 ACTIVE 2-ch, 0.8-V to 3.6-V low power inverters with Schmitt-Trigger inputs Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74AHC1G14-Q1 ACTIVE Automotive single 2-V to 5.5-V inverter with Schmitt-trigger inputs Voltage range 2V to 5.5V, average propagation delay 12ns, average drive strength 9mA
SN74AUP2G04 ACTIVE 2-ch, 0.8-V to 3.6-V low power inverters Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SN74LVC1G04 Single Inverter Gate datasheet (Rev. AF) PDF | HTML Oct 28, 2025
Application note Designing and Manufacturing with TI's X2SON Packages Aug 23, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

5-8-NL-LOGIC-EVM — Generic logic and translation EVM supporting 5 to 8 pin DPW, DQE, DRY, DSF, DTM, DTQ and DTT pkgs

Generic EVM designed to support any logic or translation device that has a DTT, DRY, DPW, DTM, DQE, DQM, DSF, or DTQ package. Board design allows for flexible evaluation.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Development kit

EVMK2GX — 66AK2Gx 1GHz evaluation module

The EVMK2GX (also known as "K2G") 1GHz evaluation module (EVM) enables developers to immediately start evaluating the 66AK2Gx processor family, and to accelerate the development of audio, industrial motor control, smart grid protection and other high reliability, real-time compute intensive (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

HSPICE Model for SN74LVC1G04

SCEJ180.ZIP (86 KB) - HSpice model
Supported products & hardware
Simulation model

SN74LVC1G04 Behavioral SPICE Model

SCEM644.ZIP (7 KB) - PSpice model
Supported products & hardware
Simulation model

SN74LVC1G04 IBIS Model (Rev. C)

SCEM216C.ZIP (45 KB) - IBIS model
Supported products & hardware

Many TI reference designs include the SN74LVC1G04

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
USON (DRY) 6 Ultra Librarian
DSBGA (YZV) 4 Ultra Librarian
SOT-5X3 (DRL) 5 Ultra Librarian
DSBGA (YZP) 5 Ultra Librarian
X2SON (DSF) 6 Ultra Librarian
X2SON (DPW) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos