SN74LVC1G126

ACTIVE

Product details

Technology family LVC Number of channels 1 IOL (max) (mA) 32 Supply current (max) (µA) 10 IOH (max) (mA) -32 Input type Standard CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LVC Number of channels 1 IOL (max) (mA) 32 Supply current (max) (µA) 10 IOH (max) (mA) -32 Input type Standard CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
DSBGA (YZP) 5 2.1875 mm² (— mm × — mm) X2SON (DSF) 6 1 mm² (1 mm × 1 mm) SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm) SOT-5X3 (DRL) 5 2.56 mm² (1.6 mm × 1.6 mm) SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm) USON (DRY) 6 1.45 mm² (1.45 mm × 1 mm)

  • Cable modem termination systems
  • High-speed data acquisition and generation
  • Military: radars and sonars
  • Motor controls: high-voltage
  • Power line communication modems
  • SSDS: internal or external
  • Video broadcasting and infrastructure: scalable platforms
  • Video broadcasting: IP-based multi-format transcoders
  • Video communication systems

  • Cable modem termination systems
  • High-speed data acquisition and generation
  • Military: radars and sonars
  • Motor controls: high-voltage
  • Power line communication modems
  • SSDS: internal or external
  • Video broadcasting and infrastructure: scalable platforms
  • Video broadcasting: IP-based multi-format transcoders
  • Video communication systems

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74AHC1G126 ACTIVE Single 2-V to 5.5-V buffer with 3-state outputs Voltage range 2V to 5.5V, average propagation delay 12ns, average drive strength 9mA
SN74LV1T86 ACTIVE Single Power Supply 2-INPUT EXCLUSIVE OR (XOR) GATE Logic Level Shifter Voltage range 2V to 5.5V, average propagation delay 9ns, average drive strength 12mA
SN74AUP1G126 ACTIVE Single 0.8-V to 3.6-V low power buffer with 3-state outputs Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74LVC1G126 Single Bus Buffer Gate With 3-State Output datasheet (Rev. S) PDF | HTML Aug 13, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

5-8-NL-LOGIC-EVM — Generic logic and translation EVM supporting 5 to 8 pin DPW, DQE, DRY, DSF, DTM, DTQ and DTT pkgs

Generic EVM designed to support any logic or translation device that has a DTT, DRY, DPW, DTM, DQE, DQM, DSF, or DTQ package. Board design allows for flexible evaluation.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

HSPICE Model for SN74LVC1G126

SCEM530.ZIP (100 KB) - HSpice model
Supported products & hardware
Simulation model

SN74LVC1G126 Behavioral SPICE Model

SCEM638.ZIP (7 KB) - PSpice model
Supported products & hardware
Simulation model

SN74LVC1G126 IBIS Model

SCEM418.ZIP (56 KB) - IBIS model
Supported products & hardware
Reference design

TIDA-00403 — Ultrasonic Distance Measurement using the TLV320AIC3268 miniDSP CODEC Reference Design

The TIDA-00403 reference design uses off-the-shelf EVMs for ultrasonic distance measurement solutions using algorithms within the TLV320AIC3268 miniDSP. In conjunction with TI’s PurePath Studio design suite, a robust and user configurable ultrasonic distance measurement system can be designed (...)

Supported products & hardware
Reference design

TIDA-01454 — PCM1864-Based Circular Microphone Board (CMB) Reference Design

The PCM1864 circular microphone board (CMB) is a low-cost easy-to-use reference design for applications that require clear-spoken audio, such as voice triggering and speech recognition. This TI Design uses a microphone array to capture a voice signal, and converts it to a digital stream (...)
Supported products & hardware
Reference design

TIDA-01589 — High fidelity, near-field two-way audio reference design with noise reduction and echo cancellation

Man machine interaction requires an acoustic interface for providing full duplex hands-free communication. In hands-free mode, part of the far-end or near-end audio signal from the speaker is coupled to the microphones. Furthermore, in noisy environments the microphones also capture ambient noise (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZP) 5 Ultra Librarian
X2SON (DSF) 6 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian
SOT-5X3 (DRL) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian
USON (DRY) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos